(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An air slide table made by SMC
[Features]
· Improved dust-proofing and water resistance for use in environments where dust and water are present in the air.
· The base cylinder option can be used as is
· A cover unit and a side seal unit can be retrofitted to the conventional MY1M/MY1C series
· Compact design with a suppressed overall length
· A non-contact auto switch can be mounted for improved water resistance
Part Number
Configured Part Number is shown.
MY1MWK20-200L-M9B
Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series
How to order: image
Tube Internal Diameter (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Operation Type | Double-acting type | |||||||
Operating Pressure Range | MY1MW: 0.15 to 0.8 MPa, MY1CW: 0.1 to 0.8 MPa | |||||||
Proof Pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Cushioning | Air cushion | |||||||
Lubrication | Not required | |||||||
Stroke Length Tolerance | 1,000 or less (0~+1.8) 1000 to 3000 (0~+2.8) | 2700 or less (0 to +1.8), 2,701 to 3,000 (0~+2.8) | ||||||
Piping Connection Port Diameter | Front/side port | M5 × 0.8 | Rc 1/8 | Rc 1/4 | Rc3/8 | |||
Bottom port | ø4 (Port size 4 mm) | ø6 (Port size 6 mm) | ø8 (Port size 8 mm) | ø10 (Port size 10 mm) |
(Units: mm)
Dimensional drawing of ø16 (tube inner diameter: 16 mm) and ø20 (tube inner diameter: 20 mm)
(Units: mm)
Image of dimensions table (A to NH) for tube inner diameter: 16 mm / 20 mm
(Units: mm)
Image of dimensions table (NW to XX) for tube inner diameter: 16 mm / 20 mm
Piping hole dimension table for centralized bottom piping
* Please process this on the mounting side.
(Units: mm)
Image of piping hole dimensions for centralized piping on the bottom of the tube with inner diameter of 16 mm / 20 mm
(Units: mm)
Dimensional drawing of ø25 (tube inner diameter: 25 mm), ø32 (tube inner diameter: 32 mm), ø40 (tube inner diameter: 40 mm)
(Units: mm)
Image of dimensions table (A to NH) for tube inner diameter: 25 mm / 32 mm / 40 mm
(Units: mm)
Image of dimensions table (NW to XX) for tube inner diameter: 25 mm / 32 mm / 40 mm
Piping hole dimension table for centralized bottom piping
* Please process this on the mounting side.
(Units: mm)
Image of piping hole dimension table for centralized bottom piping of the tube with inner diameter of 25 mm / 32 mm / 40 mm
(Units: mm)
Dimensional drawing of ø50 (tube inner diameter: 50 mm) and ø63 (tube inner diameter: 63 mm)
(Units: mm)
Image of dimensions table (A to NE) for tube inner diameter: 50 mm / 63 mm
(Units: mm)
Image of dimensions table (NH to XX) for tube inner diameter: 50 mm / 63 mm
Piping hole dimension table for centralized bottom piping
* Please process this on the mounting side.
(Units: mm)
Piping hole dimension table for centralized bottom piping of the tube with inner diameter of 50 mm / 63 mm
Part Number |
---|
MY1MWK20-200L-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Side Seal | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 200 | 20~39.9 | 26 | 130 | 20 | [Sliding Guide] Guide Type of Slide Bearing | 88 | 58 | Yes | Standard type | M screw | M9B | 0.5 | - | 2 | 0.15 to 0.8 | L | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Environment | Water Resistance / Dust Proofing | Table Surface Treatment | Hard Anodize | Cushion | Air cushion |
Specifications | Magnet built-in |
Please check the type/dimensions/specifications of the part MY1MWK20-200L-M9B in the Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series series.
Part Number |
---|
MY1CW16-1000L-A93L |
MY1CW16-1000L7 |
MY1CW16-1000L7-M9BZ |
MY1MWK20-2100-A93L-XB11 |
MY1MWK20-220 |
MY1MWK20-230 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Side Seal | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1,000 | 10~19 | 18 | 110 | 16 | [Rolling Guide] Cam Follower guide type | 84 | 52 | None | Standard type | M screw | A93 | 3 | - | 2 | 0.1 to 0.8 | L | None | ||
- | 1 Piece(s) | Quote | 1,000 | 10~19 | 18 | 110 | 16 | [Rolling Guide] Cam Follower guide type | 84 | 52 | None | Standard type | M screw | None | - | - | - | 0.1 to 0.8 | L7 | None | ||
- | 1 Piece(s) | Quote | 1,000 | 10~19 | 18 | 110 | 16 | [Rolling Guide] Cam Follower guide type | 84 | 52 | None | Standard type | M screw | M9B | 5 | - | 2 | 0.1 to 0.8 | L7 | None | ||
- | 1 Piece(s) | Quote | 2100 | 20~39.9 | 26 | 130 | 20 | [Sliding Guide] Guide Type of Slide Bearing | 88 | 58 | Yes | Standard type | M screw | A93 | 3 | - | 2 | 0.15 to 0.8 | No unit | Long-stroke type | ||
- | 1 Piece(s) | Quote | 220 | 20~39.9 | 26 | 130 | 20 | [Sliding Guide] Guide Type of Slide Bearing | 88 | 58 | Yes | Standard type | M screw | None | - | - | - | 0.15 to 0.8 | No unit | None | ||
- | 1 Piece(s) | Quote | 230 | 20~39.9 | 26 | 130 | 20 | [Sliding Guide] Guide Type of Slide Bearing | 88 | 58 | Yes | Standard type | M screw | None | - | - | - | 0.15 to 0.8 | No unit | None |
How can we improve?
How can we improve?