(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series (Part Numbers)

Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series

An air slide table made by SMC

[Features]
· Improved dust-proofing and water resistance for use in environments where dust and water are present in the air.
· The base cylinder option can be used as is
· A cover unit and a side seal unit can be retrofitted to the conventional MY1M/MY1C series
· Compact design with a suppressed overall length
· A non-contact auto switch can be mounted for improved water resistance

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

MY1CW16G-1720L-M9BWL

Specifications of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Model Number Notation

How to order: image

How to order: image

Specifications Table

Tube Internal Diameter (mm)16202532405063
FluidAir
Operation TypeDouble-acting type
Operating Pressure RangeMY1MW: 0.15 to 0.8 MPa, MY1CW: 0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0~+1.8)
1000 to 3000 (0~+2.8)
2700 or less (0 to +1.8), 2,701 to 3,000 (0~+2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 1/8Rc 1/4Rc3/8
Bottom portø4 (Port size 4 mm)ø6 (Port size 6 mm)ø8 (Port size 8 mm)ø10 (Port size 10 mm)
  • * The stroke fine adjustment range is the adjustment range on one side when mounted on the cylinder.

Dimensional Drawing

ø16 (tube inner diameter: 16 mm), ø20 (Tube inner diameter: 20 mm)

 

(Units: mm)

 

Dimensional drawing of ø16 (tube inner diameter: 16 mm) and ø20 (tube inner diameter: 20 mm)

Dimensional drawing of ø16 (tube inner diameter: 16 mm) and ø20 (tube inner diameter: 20 mm)

 

(Units: mm)

 

Image of dimensions table (A to NH) for tube inner diameter: 16 mm / 20 mm

Image of dimensions table (A to NH) for tube inner diameter: 16 mm / 20 mm

 

(Units: mm)

 

Image of dimensions table (NW to XX) for tube inner diameter: 16 mm / 20 mm

Image of dimensions table (NW to XX) for tube inner diameter: 16 mm / 20 mm

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Image of piping hole dimensions for centralized piping on the bottom of the tube with inner diameter of 16 mm / 20 mm

Image of piping hole dimensions for centralized piping on the bottom of the tube with inner diameter of 16 mm / 20 mm

ø25 (tube inner diameter: 25 mm), ø32 (tube inner diameter: 32 mm), ø40 (Tube inner diameter: 40 mm)

 

(Units: mm)

 

Dimensional drawing of ø25 (tube inner diameter: 25 mm), ø32 (tube inner diameter: 32 mm), ø40 (tube inner diameter: 40 mm)

Dimensional drawing of ø25 (tube inner diameter: 25 mm), ø32 (tube inner diameter: 32 mm), ø40 (tube inner diameter: 40 mm)

 

(Units: mm)

 

Image of dimensions table (A to NH) for tube inner diameter: 25 mm / 32 mm / 40 mm

Image of dimensions table (A to NH) for tube inner diameter: 25 mm / 32 mm / 40 mm

 

(Units: mm)

 

Image of dimensions table (NW to XX) for tube inner diameter: 25 mm / 32 mm / 40 mm

Image of dimensions table (NW to XX) for tube inner diameter: 25 mm / 32 mm / 40 mm

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping of the tube with inner diameter of 25 mm / 32 mm / 40 mm

Image of piping hole dimension table for centralized bottom piping of the tube with inner diameter of 25 mm / 32 mm / 40 mm

ø50 (tube inner diameter: 50 mm), ø63 (Tube inner diameter: 63 mm)

 

(Units: mm)

 

Dimensional drawing of ø50 (tube inner diameter: 50 mm) and ø63 (tube inner diameter: 63 mm)

Dimensional drawing of ø50 (tube inner diameter: 50 mm) and ø63 (tube inner diameter: 63 mm)

 

(Units: mm)

 

Image of dimensions table (A to NE) for tube inner diameter: 50 mm / 63 mm

Image of dimensions table (A to NE) for tube inner diameter: 50 mm / 63 mm

 

(Units: mm)

 

Image of dimensions table (NH to XX) for tube inner diameter: 50 mm / 63 mm

Image of dimensions table (NH to XX) for tube inner diameter: 50 mm / 63 mm

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Piping hole dimension table for centralized bottom piping of the tube with inner diameter of 50 mm / 63 mm

Piping hole dimension table for centralized bottom piping of the tube with inner diameter of 50 mm / 63 mm



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1CW16G-1720L-M9BWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Side Seal Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 172010~191811016[Rolling Guide] Cam Follower guide type8452NoneCentralized piping typeM screwM9BW3-20.1 to 0.8LNone

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment Water Resistance / Dust Proofing Table Surface Treatment Hard Anodize Cushion Air cushion
Specifications Magnet built-in

Please check the type/dimensions/specifications of the part MY1CW16G-1720L-M9BWL in the Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series series.

Similar Part Numbers

Part Number
MY1CW16-1000L-A93L
MY1CW16-1000L7
MY1CW16-1000L7-M9BZ
MY1CW16G-200-M9B
MY1CW16G-200-M9BA
MY1CW16G-200-M9PW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Side Seal Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 1,00010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwA933-20.1 to 0.8LNone

-

1 Piece(s) Quote 1,00010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwNone---0.1 to 0.8L7None

-

1 Piece(s) Quote 1,00010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwM9B5-20.1 to 0.8L7None

-

1 Piece(s) Quote 20010~191811016[Rolling Guide] Cam Follower guide type8452NoneCentralized piping typeM screwM9B0.5-20.1 to 0.8No unitNone

-

1 Piece(s) Quote 20010~191811016[Rolling Guide] Cam Follower guide type8452NoneCentralized piping typeM screwM9BA0.5-20.1 to 0.8No unitNone

-

1 Piece(s) Quote 20010~191811016[Rolling Guide] Cam Follower guide type8452NoneCentralized piping typeM screwM9PW0.5-20.1 to 0.8No unitNone

Tech Support