(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Air slide table made by SMC
[Features]
· Capable of being used in combination with various guides depending on the conditions
· Simple, space-saving design without any guides
· A wide variety is available from ø10 to ø100
Part Number
Configured Part Number is shown.
MY1B10G-133
Product image of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series
Model number examples
Tube Internal Diameter (mm) | 10 | 16 | 20 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Operation Type | Double-acting type | |||||||
Operating Pressure Range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | |||||
Proof Pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Cushioning | Rubber cushion | Air cushion | ||||||
Lubrication | Not required | |||||||
Stroke Length Tolerance | 1,000 or less (0~+1.8) 1,001 to 3,000 (0~+2.8) | 2,700 or less (0~+1.8) 2,701 to 5,000 (0~+2.8) | ||||||
Piping Connection Port Diameter | Front/side port | M5 × 0.8 | Rc 3/8 | RC 1/2 | ||||
Bottom port | - | ø4 (Port size 4 mm) | ø10 (Port size 10 mm) | ø18 (Port size 18 mm) |
Tube Internal Diameter (mm) | 10 | 16 | 20 | 50 to 100 | |
---|---|---|---|---|---|
No stroke adjustment unit | 100 to 500 mm/s | 100 to 1,000 mm/s | |||
Stroke adjustment unit | A unit | 100 to 200 mm/s | 100 to 1,000 mm/s *1) | - | |
L unit, H unit | 100 to 1,000 mm/s | - | 100 to 1,500 mm/s *2) | - |
*1) Be aware that if the stroke adjustment allowance with the adjust bolt leveling mount increases, the air cushion capacity will decrease.
Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
*2) The piston speed used for centralized piping is 100 to 1,000 mm/s.
*3) Use at a speed within the range of the absorption capacity. Please refer to the catalog.
(Unit: N)
Tube inner diameter (mm) | Piston Area (mm^2) | Operating Pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
10 | 78 | 15 | 23 | 31 | 39 | 46 | 54 | 62 |
16 | 200 | 40 | 60 | 80 | 100 | 120 | 140 | 160 |
20 | 314 | 62 | 94 | 125 | 157 | 188 | 219 | 251 |
50 | 1,962 | 392 | 588 | 784 | 981 | 1,177 | 1,373 | 1,569 |
63 | 3,115 | 623 | 934 | 1,246 | 1,557 | 1,869 | 2,180 | 2,492 |
80 | 5,024 | 1,004 | 1,507 | 2,009 | 2,512 | 3,014 | 3,516 | 4,019 |
100 | 7,850 | 1,570 | 2,355 | 3,140 | 3,925 | 4,710 | 5,495 | 6,280 |
*) Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).
(Unit: kg)
Tube inner diameter (mm) | Basic weight | Extra weight per 50 strokes | Weight of Moving Parts | Side support Bracket weight (Per pair) | Stroke adjustment unit weight (Per unit) | ||
---|---|---|---|---|---|---|---|
A/B type | A unit weight | L unit weight | H unit weight | ||||
10 | 0.15 | 0.04 | 0.03 | 0.003 | 0.01 | - | 0.02 |
16 | 0.61 | 0.06 | 0.07 | 0.01 | 0.04 | - | - |
20 | 1.06 | 0.10 | 0.14 | 0.02 | 0.05 | 0.05 | 0.10 |
50 | 7.78 | 0.44 | 1.40 | 0.04 | - | - | - |
63 | 13.10 | 0.70 | 2.20 | 0.08 | - | - | - |
80 | 20.70 | 1.18 | 4.80 | 0.17 | - | - | - |
100 | 35.70 | 1.97 | 8.20 | 0.17 | - | - | - |
Calculation method/example: MY1B20-300 A
1.06 + 0.10 × 300 ÷ 50 + 0.05 × 2 ≒ 2.17 kg
Structural drawing of centralized piping type / MY1B10G
Image 1 for components parts table of centralized piping type / MY1B10G
Image 2 for components parts table of centralized piping type / MY1B10G
Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100
Image 1 for components parts table of MY1B16, MY1B20, MY1B50 to MY1B100 components parts table
Image 2 of MY1B16, MY1B20, MY1B50 to MY1B100 components
(Units: mm)
Dimensional drawing of MY1B10G-Stroke
(Units: mm)
Dimensional drawing of MY1B16□/MY1B20□-Stroke
(Units: mm)
Image 1 of dimensions table for MY1B16□/MY1B1620□
(Units: mm)
Image 2 of dimensional drawing table for MY1B16□/MY1B20
Dimensional drawing of MY1B16□/MY1B20 piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping MY1B16□/MY1B20
* Please process the mounting surface with these dimensions.
Dimensional drawing of MY1B50□/MY1B63□-Stroke
(Units: mm)
Dimension table image 1 of MY1B50□/MY1B63□
(Units: mm)
Dimension table image 2 of MY1B50□/MY1B63□
Dimensional drawing of piping hole for centralized bottom piping MY1B50□/MY1B63 (right: Bottom side piping (Applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping of MY1B50□/MY1B63□
* Please process the mounting surface with these dimensions.
(Units: mm)
Dimensional drawing of MY1B80□/MY1B100□-Stroke
(Units: mm)
Dimension table image 1 of MY1B80□/MY1B100□
(Units: mm)
Dimension table image 2 of MY1B80□/MY1B100□
Dimensional drawing of MY1B80□/MY1B100□piping hole for centralized bottom piping (right: Bottom side piping (Applicable O-ring)
(Units: mm)
Image of piping hole dimension table for centralized bottom piping MY1B80□/MY1B100□
* Please process the mounting surface with these dimensions.
Part Number |
---|
MY1B10G-133 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Rodless Cylinder Joint Type | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Stroke adjustment unit symbol | Made-to-order | Spacer for intermediate fixing | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rodless Cylinder | 133 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | Magnet built-in | None | - | - | - | 0.2 to 0.8 | - | No unit | None | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part MY1B10G-133 in the Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series series.
Part Number |
---|
MY-A16A1 |
MY-A16A2 |
MY-A20H1 |
MY1B10G-133-M9BWVL |
MY1B10G-133H |
MY1B10G-133H-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Rodless Cylinder Joint Type | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Custom-made | Stroke adjustment unit symbol | Made-to-order | Spacer for intermediate fixing | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 43.52 | 1 Piece(s) | 46 Day(s) | Rodless Cylinder | - | - | - | - | - | 16 | Mechanically Jointed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 43.52 | 1 Piece(s) | 46 Day(s) | Rodless Cylinder | - | - | - | - | - | 16 | Mechanically Jointed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
SGD 132.18 | 1 Piece(s) | 46 Day(s) | Rodless Cylinder | - | - | - | - | - | 20 | Mechanically Jointed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | Rodless Cylinder | 133 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | Magnet built-in | M9BWV | 3 | - | 2 | 0.2 to 0.8 | - | No unit | None | - | - | - | ||
- | 1 Piece(s) | Quote | Rodless Cylinder | 133 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | Magnet built-in | None | - | - | - | 0.2 to 0.8 | - | H | None | - | - | - | ||
- | 1 Piece(s) | Quote | Rodless Cylinder | 133 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Anodize] Hard Anodize | [Guideless] Prototype | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | Magnet built-in | A93 | 3 | - | 2 | 0.2 to 0.8 | - | H | None | - | - | - |
How can we improve?
How can we improve?