(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
Part Number
Configured Part Number is shown.
AC20-N02G-2Z-A
Part Number |
---|
AC20-N02G-2Z-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 194.48 | 1 Piece(s) | 46 Day(s) | NPT1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | None |
Loading...
Regulator Unit Combination | Air Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 |
Please check the type/dimensions/specifications of the part AC20-N02G-2Z-A in the Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A series.
Part Number |
---|
AC10-M5-T-A |
AC10-M5-Z-A |
AC10-M5C-2NRZ-A |
AC20-N02G-3-A |
AC20-N02G-3CZ-A |
AC20-N02G-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | M5 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | No (No Pressure Port Plug) | 10 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | Yes | None | ||
- | 1 Piece(s) | Quote | M5 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | No (No Pressure Port Plug) | 10 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | None | ||
- | 1 Piece(s) | Quote | M5 | [Metal] Metal Case | No | Non-relief type | [Reverse Flow (Right to Left)] Reverse Flow (Right to Left) | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | No (No Pressure Port Plug) | 10 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | None | ||
- | 1 Piece(s) | Quote | NPT1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Lubricator with drain cock | Unit notation of name plate and pressure gauge: MPa | None | None | ||
SGD 198.45 | 1 Piece(s) | 46 Day(s) | NPT1/4 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Lubricator with drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | None | ||
SGD 181.30 | 1 Piece(s) | 46 Day(s) | NPT1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | None | None |
How can we improve?
How can we improve?