(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Slide Table MXQ Series

Air Slide Table MXQ Series

An air slide table with integrated guide rail and table.
[Features]
· High stiffness and accuracy by using a recirculating linear guide.
· An air slide table for precision assembly.
· Symmetric types is also available as standard.
· Auto switch mounting grooves designed for safety.
· Wide range of options.
· Improved load capacity.
· Improved mounting repeatability of workpieces and bodies.
· Improved strength of the end plate.

(i)Caution

  • [Operating pressure] 0.15 to 0.7 MPa
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Air Slide Table MXQ Specifications

Cylinder Inner Diameter (mm)6812162025
Piping connection port diameterM5 × 0.8Rc1/8, NPT1/8, G1/8
FluidAir
ActionDouble acting type
Operating Pressure0.15 to 0.7 MPa
Guaranteed Proof Pressure1.05 MPa
Ambient Temperature and Operating Fluid Temperature-10 to 60°C
Operating speed range (average operating speed)*50 to 500 mm/s (adjuster option / metal stopper: 50 to 200 mm/s)
CushioningRubber cushioning (standard, adjuster option, rubber stopper)
Shock absorber (adjuster option / shock absorber)
None (adjuster option / metal stopper)
LubricationNot required
Auto SwitchReed type auto switch (2-wire type, 3-wire type)
Solid state auto switch (2-wire type, 3-wire type)
2-color indicator solid state auto switch (2-wire type, 3-wire type)
Stroke Length Tolerance0 to +1 mm

Precautions
Average operating speed: The speed obtained when the stroke is divided by the time required for the operation from beginning to end.

Standard Stroke

ModelStandard Stroke (mm)
MXQ610, 20, 30, 40, 50
MXQ810, 20, 30, 40, 50, 75
MXQ1210, 20, 30, 40, 50, 75, 100
MXQ1610, 20, 30, 40, 50, 75, 100, 125
MXQ2010, 20, 30, 40, 50, 75, 100, 125, 150
MXQ2510, 20, 30, 40, 50, 75, 100, 125, 150
 

Theoretical Output

Drawing (OUT, IN)

Drawing (OUT, IN)

Using dual rods provides double the output of conventional cylinders.

Cylinder Inner Diameter (mm)Rod Diameter (mm)Operating DirectionPiston Area (mm2)Operating Pressure (MPa)
0.20.30.40.50.60.7
63OUT57111723293440
IN4281317212529
84OUT101203040516171
IN75152330384553
126OUT226456890113136158
IN17034516885102119
168OUT40280121161201241281
IN3026091121151181211
2010OUT628126188251314377440
IN47194141188236283330
2512OUT982196295393491589687
IN756151227302378454529

Precautions
Theoretical output (N) = Pressure (MPa) × Piston area (mm2)

 

(Unit: N)

 

 
Part Number
MXQ6-10
MXQ6-10A
MXQ6-10AF
MXQ6-10[F,​FP,​P]
MXQ6-10AS
MXQ6-10AS[F,​FP,​P]
MXQ6-10ASCT
MXQ6-10ASCTF
MXQ6-10AT
MXQ6-10ATF
MXQ6-10C
MXQ6-10C[F,​FP,​P]
MXQ6-10CS
MXQ6-10CS[F,​FP,​P]
MXQ6-10CSAT
MXQ6-10CSATF
MXQ6-10CT
MXQ6-10CTF
MXQ6-20
MXQ6-20A
MXQ6-20AF
MXQ6-20[F,​FP,​P]
MXQ6-20AS
MXQ6-20AS[F,​FP,​P]
MXQ6-20ASCT
MXQ6-20ASCTF
MXQ6-20AT
MXQ6-20ATF
MXQ6-20C
MXQ6-20C[F,​FP,​P]
MXQ6-20CS
MXQ6-20CS[F,​FP,​P]
MXQ6-20CSAT
MXQ6-20CSATF
MXQ6-20CT
MXQ6-20CTF
MXQ6-30
MXQ6-30A
MXQ6-30AF
MXQ6-30[F,​FP,​P]
MXQ6-30AS
MXQ6-30AS[F,​FP,​P]
MXQ6-30ASCT
MXQ6-30ASCTF
MXQ6-30AT
MXQ6-30ATF
MXQ6-30C
MXQ6-30C[F,​FP,​P]
MXQ6-30CS
MXQ6-30CS[F,​FP,​P]
MXQ6-30CSAT
MXQ6-30CSATF
MXQ6-30CT
MXQ6-30CTF
MXQ6-40
MXQ6-40A
MXQ6-40AF
MXQ6-40[F,​FP,​P]
MXQ6-40AS
MXQ6-40AS[F,​FP,​P]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Parallelism
(µm)
Types Port Screw Type Adjuster Option

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwNo adjuster

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwNo adjuster

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwAS extension-end rubber stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwAS extension-end rubber stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwASCT extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwASCT extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwAT retraction-end rubber stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwAT retraction-end rubber stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwC metal stopper at both ends

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwC metal stopper at both ends

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwCS extension-end metal stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwCS extension-end metal stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwCSAT extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwCSAT extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwCT retraction-end metal stopper

-

1 Piece(s) Quote 610420.05~0.827200.625Standard typeM screwCT retraction-end metal stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwNo adjuster

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwNo adjuster

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwAS extension-end rubber stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwAS extension-end rubber stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwASCT extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwASCT extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwAT retraction-end rubber stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwAT retraction-end rubber stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwC metal stopper at both ends

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwC metal stopper at both ends

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwCS extension-end metal stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwCS extension-end metal stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwCSAT extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwCSAT extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwCT retraction-end metal stopper

-

1 Piece(s) Quote 620520.05~0.827200.630Standard typeM screwCT retraction-end metal stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwNo adjuster

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwNo adjuster

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwAS extension-end rubber stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwAS extension-end rubber stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwASCT extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwASCT extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwAT retraction-end rubber stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwAT retraction-end rubber stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwC metal stopper at both ends

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwC metal stopper at both ends

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwCS extension-end metal stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwCS extension-end metal stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwCSAT extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwCSAT extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwCT retraction-end metal stopper

-

1 Piece(s) Quote 630620.05~0.827200.635Standard typeM screwCT retraction-end metal stopper

-

1 Piece(s) Quote 640800.05~0.827200.640Standard typeM screwNo adjuster

-

1 Piece(s) Quote 640800.05~0.827200.640Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 640800.05~0.827200.640Standard typeM screwA rubber stopper at both ends

-

1 Piece(s) Quote 640800.05~0.827200.640Standard typeM screwNo adjuster

-

1 Piece(s) Quote 640800.05~0.827200.640Standard typeM screwAS extension-end rubber stopper

-

1 Piece(s) Quote 640800.05~0.827200.640Standard typeM screwAS extension-end rubber stopper

Loading...

Basic Information

Type L-Shaped Table Type Table Material Aluminum Guide Type Linear guide type
Environment General Purpose Table Surface Treatment Electroless Nickel Plating

Tech Support