(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Slide Table Low Thrust With High Stiffness Type MXQ□B Series

Air Slide Table Low Thrust With High Stiffness Type MXQ□B Series

An Air Slide Table low thrust high stiffness type.
[Features]
· Improved allowable kinetic energy.
· The table shape for better functionality and easier maintenance.
· Mounting dimensions are equivalent to the conventional MXQ Series.
· A wide range of stroke adjusters (option).
· "Shorter total length type" table is available.
· Guide rigidity improved by 50% (for MXQ8B).
· The cylinder can be downsized for light loads with reduced height, air consumption reduction and weight reduction.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Air Slide Table, Low Thrust With High Rigidity Type, MXQ□B Series Specifications

Specifications

Cylinder Inner Diameter (mm)68121620
Piping connection port diameterM5 × 0.8
FluidAir
ActionDouble acting type
Operating Pressure0.15 to 0.7 MPa
Guaranteed Proof Pressure1.05 MPa
Ambient Temperature and Operating Fluid Temperature-10 to 60°C
Operating Speed Range (Average Operating Speed)50 to 500 mm/s (Metal stopper with bumper: 50 to 200 mm/s)
(Metal stopper: 50 to 200 mm/s)
Cushioning (without Stroke Adjuster)Internal rubber cushioning
Cushioning (with Stroke Adjuster)Metal stopper with bumper, rubber stopper
Shock absorber, metal stopper
LubricationNot required
Auto SwitchSolid-state auto switch, reed type auto switch (2-wire type, 3-wire type)
2-color indicator solid state auto switch (2-wire type, 3-wire type)
Stroke Length Tolerance+2 to 0 mm

Theoretical Output

Operating direction (OUT/IN)

 

Operating direction (OUT/IN)

 

Cylinder Internal Diameter
(mm)
Rod size
(mm)
Operating DirectionPiston Area
(mm2)
Operating pressure (MPa)
0.20.30.40.50.60.7
63OUT57111723293440
IN4281317212529
84OUT101203040516171
IN75152330384553
126OUT226456890113136158
IN17034516885102119
166OUT40280121161201241281
IN34669104138173207242
208OUT628126188251314377440
IN528106158211264317369

 

(Unit: N)

 

Using dual rods provides double the output of conventional cylinders.
When using a metal stopper with a bumper for positioning, the theoretical output differs by the force required to fully compress the bumper.

 

Weight Table

ModelStandard Stroke (mm)Reduction of the Shortened Overall-Length TypeAdditional Weight of Adjuster Option
102030405075100125150Extension endRetraction end
MXQ6B120140150180230260----6108
MXQ8B220240260310330450500---122016
MXQ12B420450480550580700890970--214030
MXQ16B7107307708209201,1001,4001,7001,800-337050 (80)
MXQ20B1,2001,2001,3001,3001,6001,7002,0002,6002,700-6011080

Values in ( ) are the additional weight with the shock absorber.

Weight of Moving Parts

ModelStandard Stroke (mm)Reduction of the Shortened Overall-Length TypeAdditional Weight of Adjuster Option
102030405075100125150Extension endRetraction end
MXQ6B63687687106125----6108
MXQ8B116128141161174224255---122016
MXQ12B226241262293313373454504--214030
MXQ16B331352375399434510661720779-337050 (80)
MXQ20B5916016376727438319631,1571,246-6011080

Values in ( ) are the additional weight with the shock absorber.

Part Number
MXQ6B-10Z
MXQ6B-10ZD
MXQ6B-10ZE
MXQ6B-10ZEJ
MXQ6B-10ZEM
MXQ6B-10ZF
MXQ6B-10ZG
MXQ6B-10ZH
MXQ6B-10ZHF
MXQ6B-10ZHM
MXQ6B-10ZJ
MXQ6B-10ZK
MXQ6B-10ZL
MXQ6B-10ZLF
MXQ6B-10ZLJ
MXQ6B-10ZM
MXQ6B-10ZN
MXQ6B-10ZP
MXQ6B-10ZQ
MXQ6B-10ZT
MXQ6B-20Z
MXQ6B-20ZD
MXQ6B-20ZE
MXQ6B-20ZEJ
MXQ6B-20ZEM
MXQ6B-20ZF
MXQ6B-20ZG
MXQ6B-20ZH
MXQ6B-20ZHF
MXQ6B-20ZHM
MXQ6B-20ZJ
MXQ6B-20ZK
MXQ6B-20ZL
MXQ6B-20ZLF
MXQ6B-20ZLJ
MXQ6B-20ZM
MXQ6B-20ZN
MXQ6B-20ZP
MXQ6B-20ZQ
MXQ6B-20ZT
MXQ6B-30Z
MXQ6B-30ZD
MXQ6B-30ZE
MXQ6B-30ZEJ
MXQ6B-30ZEM
MXQ6B-30ZF
MXQ6B-30ZG
MXQ6B-30ZH
MXQ6B-30ZHF
MXQ6B-30ZHM
MXQ6B-30ZJ
MXQ6B-30ZK
MXQ6B-30ZL
MXQ6B-30ZLF
MXQ6B-30ZLJ
MXQ6B-30ZM
MXQ6B-30ZN
MXQ6B-30ZP
MXQ6B-30ZQ
MXQ6B-30ZT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Types Adjuster Option

-

1 Piece(s) Quote 610680.05~0.832200.6Standard typeZ without adjuster

-

1 Piece(s) Quote 610681~4.932201Standard typeZD rubber stopper at both ends

-

1 Piece(s) Quote 610681~4.932201Standard typeZE extension-end rubber stopper

-

1 Piece(s) Quote 610681~4.932201Standard typeZEJ extension-end rubber stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 610681~4.932201Standard typeZEM extension-end rubber stopper with bumper + retraction-end metal stopper

-

1 Piece(s) Quote 610681~4.932201Standard typeZF retraction-end rubber stopper

-

1 Piece(s) Quote 610681~4.932201Standard typeZG shock absorbers at both ends (RJ)

-

1 Piece(s) Quote 610681~4.932201Standard typeZH extension-end shock absorber (RJ)

-

1 Piece(s) Quote 610681~4.932201Standard typeZHF extension-end shock absorber / RJ + retraction-end rubber stopper

-

1 Piece(s) Quote 610681~4.932201Standard typeZHM extension-end shock absorber / RJ + retraction-end metal stopper

-

1 Piece(s) Quote 610681~4.932201Standard typeZJ retraction-end shock absorbers (RJ)

-

1 Piece(s) Quote 610681~4.932201Standard typeZK metal stoppers at both ends

-

1 Piece(s) Quote 610681~4.932201Standard typeZL extension-end metal stopper

-

1 Piece(s) Quote 610681~4.932201Standard typeZLF extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 610681~4.932201Standard typeZLJ extension-end metal stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 610681~4.932201Standard typeZM retraction-end metal stopper

-

1 Piece(s) Quote 61059.50.05~0.832200.6Standard typeZN without adjuster (shortened overall-length type)

-

1 Piece(s) Quote 610681~4.932201Standard typeZP retraction-end rubber stopper (shortened overall-length type)

-

1 Piece(s) Quote 610681~4.932201Standard typeZQ retraction-end shock absorbers RJ (shortened overall-length type)

-

1 Piece(s) Quote 610681~4.932201Standard typeZT retraction-end metal stopper (shortened overall-length type)

-

1 Piece(s) Quote 620780.05~0.832200.6Standard typeZ without adjuster

-

1 Piece(s) Quote 620781~4.932201Standard typeZD rubber stopper at both ends

-

1 Piece(s) Quote 620781~4.932201Standard typeZE extension-end rubber stopper

-

1 Piece(s) Quote 620781~4.932201Standard typeZEJ extension-end rubber stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 620781~4.932201Standard typeZEM extension-end rubber stopper with bumper + retraction-end metal stopper

-

1 Piece(s) Quote 620781~4.932201Standard typeZF retraction-end rubber stopper

-

1 Piece(s) Quote 620781~4.932201Standard typeZG shock absorbers at both ends (RJ)

-

1 Piece(s) Quote 620781~4.932201Standard typeZH extension-end shock absorber (RJ)

-

1 Piece(s) Quote 620781~4.932201Standard typeZHF extension-end shock absorber / RJ + retraction-end rubber stopper

-

1 Piece(s) Quote 620781~4.932201Standard typeZHM extension-end shock absorber / RJ + retraction-end metal stopper

-

1 Piece(s) Quote 620781~4.932201Standard typeZJ retraction-end shock absorbers (RJ)

-

1 Piece(s) Quote 620781~4.932201Standard typeZK metal stoppers at both ends

-

1 Piece(s) Quote 620781~4.932201Standard typeZL extension-end metal stopper

-

1 Piece(s) Quote 620781~4.932201Standard typeZLF extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 620781~4.932201Standard typeZLJ extension-end metal stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 620781~4.932201Standard typeZM retraction-end metal stopper

-

1 Piece(s) Quote 62069.50.05~0.832200.6Standard typeZN without adjuster (shortened overall-length type)

-

1 Piece(s) Quote 620781~4.932201Standard typeZP retraction-end rubber stopper (shortened overall-length type)

-

1 Piece(s) Quote 620781~4.932201Standard typeZQ retraction-end shock absorbers RJ (shortened overall-length type)

-

1 Piece(s) Quote 620781~4.932201Standard typeZT retraction-end metal stopper (shortened overall-length type)

-

1 Piece(s) Quote 630880.05~0.832200.6Standard typeZ without adjuster

-

1 Piece(s) Quote 630881~4.932201Standard typeZD rubber stopper at both ends

-

1 Piece(s) Quote 630881~4.932201Standard typeZE extension-end rubber stopper

-

1 Piece(s) Quote 630881~4.932201Standard typeZEJ extension-end rubber stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 630881~4.932201Standard typeZEM extension-end rubber stopper with bumper + retraction-end metal stopper

-

1 Piece(s) Quote 630881~4.932201Standard typeZF retraction-end rubber stopper

-

1 Piece(s) Quote 630881~4.932201Standard typeZG shock absorbers at both ends (RJ)

-

1 Piece(s) Quote 630881~4.932201Standard typeZH extension-end shock absorber (RJ)

-

1 Piece(s) Quote 630881~4.932201Standard typeZHF extension-end shock absorber / RJ + retraction-end rubber stopper

-

1 Piece(s) Quote 630881~4.932201Standard typeZHM extension-end shock absorber / RJ + retraction-end metal stopper

-

1 Piece(s) Quote 630881~4.932201Standard typeZJ retraction-end shock absorbers (RJ)

-

1 Piece(s) Quote 630881~4.932201Standard typeZK metal stoppers at both ends

-

1 Piece(s) Quote 630881~4.932201Standard typeZL extension-end metal stopper

-

1 Piece(s) Quote 630881~4.932201Standard typeZLF extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 630881~4.932201Standard typeZLJ extension-end metal stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 630881~4.932201Standard typeZM retraction-end metal stopper

-

1 Piece(s) Quote 63079.50.05~0.832200.6Standard typeZN without adjuster (shortened overall-length type)

-

1 Piece(s) Quote 630881~4.932201Standard typeZP retraction-end rubber stopper (shortened overall-length type)

-

1 Piece(s) Quote 630881~4.932201Standard typeZQ retraction-end shock absorbers RJ (shortened overall-length type)

-

1 Piece(s) Quote 630881~4.932201Standard typeZT retraction-end metal stopper (shortened overall-length type)

Loading...

Basic Information

Type L-Shaped Table Type Table Material Aluminum Guide Type Linear guide type
Environment General Purpose Port Screw Type M screw Custom-made Specifications 0.15 to 0.7

Tech Support