(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Slide Table Double Ported Type, MXQ□A Series

Air Slide Table Double Ported Type, MXQ□A Series

An air slide table with a table shape for better function and easier maintenance.
[Features]
・ Overall height reduction: 10% reduction 27 mm. (Conventional product 30 mm)
・ Product weight: 22% reduction 298 g. (Conventional product 380 g)
・ Allowable Kinetic Energy: 64% improvement 0.09 J. (Conventional product 0.055 J)
· Mounting dimensions are equivalent to the conventional MXQ Series.
· A wide range of stroke adjusters (option).
· "Shorter total length type" table is available.
・ Piping / auto switch mounting grooves provided on both sides.
・ It is possible to combine a retraction end adjuster and a extension end adjuster.

(i)Caution

  • [Operating pressure] 0.15 to 0.7 MPa (end lock: 0.35 to 0.7 MPa). See p. 14 in the SMC catalog for the minimum operating pressure for the metal stopper with bumper. For the ø20 inner diameter cylinder with shock absorber, the operating pressure is 0.15 to 0.6 MPa.
  • [Maximum load weight] For shock absorbers, the values given are for horizontal types.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Air Slide Table, Double Ported Type, MXQ□A Features

Adjuster Mounting Position (Excluding Centralized Adjuster)

Shorter type: The extension end adjuster mounting section has been removed, shortening the table length

Shorter type: The extension end adjuster mounting section has been removed, shortening the table length

Centralized Adjuster Mounting Position

Standard type / symmetric type

Standard type / symmetric type

Specifications

Cylinder Inner Diameter (mm)6812162025
Piping connection port diameterM5 × 0.8
FluidAir
ActionDouble-acting type
Operating Pressure0.15 to 0.7 MPa * (End lock: 0.35 to 0.7 MPa) *
Guaranteed Proof Pressure1.05 MPa
Ambient Temperature and Operating Fluid Temperature-10 to 60°C
Operating Speed Range (Average Operating Speed)50 to 500 mm/s (metal stopper with bumper: 50 to 300 mm/s) (Metal stopper: 50 to 200 mm/s)
Cushioning (without Stroke Adjuster)Internal rubber cushioning
Cushioning (with Stroke Adjuster)Metal stopper with bumper, rubber stopper
Shock absorber, metal stopper
LubricationNot required
Auto SwitchSolid-state auto switch, reed type auto switch (2-wire type, 3-wire type)
2-color indicator solid state auto switch (2-wire type, 3-wire type)
Stroke Length Tolerance+2 to 0 mm

Precautions
Using a metal stopper with bumper at less than the minimum operating pressure will lower the repeatability accuracy.
Minimum operating pressure for metal stopper with bumper: Pressure required to fully compress the protrusion of the bumper until is contacts the metal portion.
For the ø20 inner diameter cylinder with shock absorber, the operating pressure is 0.15 to 0.6 MPa.

Theoretical Output

Drawing (OUT, IN)

Outline drawing (OUT, IN)

Cylinder Internal Diameter
(mm)
Rod Diameter
(mm)
Operating DirectionPiston Area (mm2)Operating Pressure (MPa)
0.20.30.40.50.60.7
63OUT57111723293440
IN4281317212529
84OUT101203040516171
IN75152330384553
126OUT226456890113136158
IN17034516885102119
166OUT40280121161201241281
IN34669104138173207242
208OUT628126188251314377440
IN528106158211264317369
2510OUT982196295393491589687
IN825165247330412495577

 

(Unit: N)

 

Using dual rods provides double the output of conventional cylinders.
Precautions
When using a metal stopper with a bumper for positioning, the theoretical output differs by the force required to fully compress the bumper.

 

Weight Table

ModelStandard Stroke (mm)Reduction of the Shortened Overall Length TypeAdditional Weight of Adjuster OptionExtension for Function Options
102030405075100125150Extension endRetraction endBufferEnd LockAxial Piping
MXQ6A130130170190210-----61083040No increase
MXQ8A140160180210270290----61083060
MXQ12A270290310370400540610---1220167080
MXQ16A4805105506306708101,0001,100--214030120150
MXQ20A8408408709501,1001,3001,6001,9002,000-337050 (80)190400
MXQ25A1,4001,4001,5001,5001,9002,0002,3002,9003,100-6011080310700

 

(Unit: g)

 

Values in ( ) are the additional weight with the shock absorber.

Weight of Centralized Adjusters

ModelStandard Stroke (mm)Reduction for Only Those with Retraction-End Adjuster
102030405075100125150
MXQ6A175180225245265-----10
MXQ8A190210230260320350----10
MXQ12A355385405465495635705---20
MXQ16A6406807208008409801,1701,270--40
MXQ20A1,110 (-60)1,140 (-60)1,170 (-60)1,250 (-60)1,400 (-60)1,600 (-60)1,950 (-60)2,250 (-60)2,350 (-60)-60
(-25)
MXQ25A1,8801,9202,0202,0202,4202,5202,9303,5303,730-100

 

(Unit: g)

 

Values in ( ) are the additional weight with the shock absorber.

Weight of Moving Parts

ModelStandard Stroke (mm)Reduction of the Shortened Overall Length TypeAdditional Weight of Adjuster OptionExtension for Function Options
102030405075100125150Extension endRetraction endBufferEnd LockAxial Piping
MXQ6A6166808997-----61083010No increase
MXQ8A68768597116138----61083010
MXQ12A143154168192206263300---1220167020
MXQ16A240257277309329389469520--21403012035
MXQ20A408410437464503588747815882-337050 (80)19065
MXQ25A6746817217618369351,0781,2841,384-6011080310110

 

(Unit: g)

 

Values in ( ) are the additional weight with the shock absorber.

Maximum Load Weight

ModelWithout AdjusterAdjuster Options
Internal Rubber CushioningRubber StopperMetal Stopper with BumperShock Absorber / RJMetal Stopper
HorizontalVertical
MXQ6A0.60.6-0.60.6
MXQ8A11111
MXQ12A2221.512
MXQ16A44442.54
MXQ20A66666
MXQ25A999969

 

(Unit: kg)

 

Part Number
MXQ6A-10Z
MXQ6A-10Z[1,​2,​3,​4,​5]
MXQ6A-10ZD
MXQ6A-10ZD[3,​6,​7,​8,​9]
MXQ6A-10ZE
MXQ6A-10ZE[1,​2,​3,​4,​5]
MXQ6A-10ZEJ
MXQ6A-10ZEJ[3,​6,​7,​8,​9]
MXQ6A-10ZEM
MXQ6A-10ZEM[3,​6,​7,​8,​9]
MXQ6A-10ZF
MXQ6A-10ZF[3,​6,​7,​8,​9]
MXQ6A-10ZG
MXQ6A-10ZG[3,​6,​7]
MXQ6A-10ZH
MXQ6A-10ZH[2,​3]
MXQ6A-10ZHF
MXQ6A-10ZHF[3,​6,​7]
MXQ6A-10ZHM
MXQ6A-10ZHM[3,​6,​7]
MXQ6A-10ZJ
MXQ6A-10ZJ[3,​6,​7,​8,​9]
MXQ6A-10ZK
MXQ6A-10ZK[3,​6,​7,​8,​9]
MXQ6A-10ZL
MXQ6A-10ZL[1,​2,​3,​4,​5]
MXQ6A-10ZLF
MXQ6A-10ZLF[3,​6,​7,​8,​9]
MXQ6A-10ZLJ
MXQ6A-10ZLJ[3,​6,​7,​8,​9]
MXQ6A-10ZM
MXQ6A-10ZM[3,​6,​7,​8,​9]
MXQ6A-10ZN
MXQ6A-10ZN[1,​3,​5]
MXQ6A-10ZP3
MXQ6A-10ZP
MXQ6A-10ZQ3
MXQ6A-10ZQ
MXQ6A-10ZT3
MXQ6A-10ZT
MXQ6A-20Z
MXQ6A-20Z[1,​2,​3,​4,​5]
MXQ6A-20ZD
MXQ6A-20ZD[3,​6,​7,​8,​9]
MXQ6A-20ZE
MXQ6A-20ZE[1,​2,​3,​4,​5]
MXQ6A-20ZEJ
MXQ6A-20ZEJ[3,​6,​7,​8,​9]
MXQ6A-20ZEM
MXQ6A-20ZEM[3,​6,​7,​8,​9]
MXQ6A-20ZF
MXQ6A-20ZF[3,​6,​7,​8,​9]
MXQ6A-20ZG
MXQ6A-20ZG[3,​6,​7]
MXQ6A-20ZH
MXQ6A-20ZH[2,​3]
MXQ6A-20ZHF
MXQ6A-20ZHF[3,​6,​7]
MXQ6A-20ZHM
MXQ6A-20ZHM[3,​6,​7]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Adjuster Option

-

1 Piece(s) Quote 610640.05~0.832230.6Z without adjuster

-

1 Piece(s) Quote 610640.05~0.832230.6Z without adjuster

-

1 Piece(s) Quote 610640.05~0.832230.6ZD rubber stopper at both ends

-

1 Piece(s) Quote 610640.05~0.832230.6ZD rubber stopper at both ends

-

1 Piece(s) Quote 610640.05~0.832230.6ZE extension-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZE extension-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZEJ extension-end rubber stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 610640.05~0.832230.6ZEJ extension-end rubber stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 610640.05~0.832230.6ZEM extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZEM extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZF retraction-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZF retraction-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZG shock absorbers at both ends (RJ)

-

1 Piece(s) Quote 610640.05~0.832230.6ZG shock absorbers at both ends (RJ)

-

1 Piece(s) Quote 610640.05~0.832230.6ZH extension-end shock absorber (RJ)

-

1 Piece(s) Quote 610640.05~0.832230.6ZH extension-end shock absorber (RJ)

-

1 Piece(s) Quote 610640.05~0.832230.6ZHF extension-end shock absorber / RJ + retraction-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZHF extension-end shock absorber / RJ + retraction-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZHM extension-end shock absorber / RJ + retraction-end metal stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZHM extension-end shock absorber / RJ + retraction-end metal stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZJ retraction-end shock absorbers (RJ)

-

1 Piece(s) Quote 610640.05~0.832230.6ZJ retraction-end shock absorbers (RJ)

-

1 Piece(s) Quote 610640.05~0.832230.6ZK metal stoppers at both ends

-

1 Piece(s) Quote 610640.05~0.832230.6ZK metal stoppers at both ends

-

1 Piece(s) Quote 610640.05~0.832230.6ZL extension-end metal stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZL extension-end metal stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZLF extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZLF extension-end metal stopper + retraction-end rubber stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZLJ extension-end metal stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 610640.05~0.832230.6ZLJ extension-end metal stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 610640.05~0.832230.6ZM retraction-end metal stopper

-

1 Piece(s) Quote 610640.05~0.832230.6ZM retraction-end metal stopper

-

1 Piece(s) Quote 61054.50.05~0.832230.6ZN without adjuster (shortened overall-length type)

-

1 Piece(s) Quote 61054.50.05~0.832230.6ZN without adjuster (shortened overall-length type)

-

1 Piece(s) Quote 610640.05~0.832230.6ZP retraction-end rubber stopper (shortened overall-length type)

-

1 Piece(s) Quote 610640.05~0.832230.6ZP retraction-end rubber stopper (shortened overall-length type)

-

1 Piece(s) Quote 610640.05~0.832230.6ZQ retraction-end shock absorbers RJ (shortened overall-length type)

-

1 Piece(s) Quote 610640.05~0.832230.6ZQ retraction-end shock absorbers RJ (shortened overall-length type)

-

1 Piece(s) Quote 610640.05~0.832230.6ZT retraction-end metal stopper (shortened overall-length type)

-

1 Piece(s) Quote 610640.05~0.832230.6ZT retraction-end metal stopper (shortened overall-length type)

-

1 Piece(s) Quote 620740.05~0.832230.6Z without adjuster

-

1 Piece(s) Quote 620740.05~0.832230.6Z without adjuster

-

1 Piece(s) Quote 620740.05~0.832230.6ZD rubber stopper at both ends

-

1 Piece(s) Quote 620740.05~0.832230.6ZD rubber stopper at both ends

-

1 Piece(s) Quote 620740.05~0.832230.6ZE extension-end rubber stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZE extension-end rubber stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZEJ extension-end rubber stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 620740.05~0.832230.6ZEJ extension-end rubber stopper + retraction-end shock absorber / RJ

-

1 Piece(s) Quote 620740.05~0.832230.6ZEM extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZEM extension-end rubber stopper + retraction-end metal stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZF retraction-end rubber stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZF retraction-end rubber stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZG shock absorbers at both ends (RJ)

-

1 Piece(s) Quote 620740.05~0.832230.6ZG shock absorbers at both ends (RJ)

-

1 Piece(s) Quote 620740.05~0.832230.6ZH extension-end shock absorber (RJ)

-

1 Piece(s) Quote 620740.05~0.832230.6ZH extension-end shock absorber (RJ)

-

1 Piece(s) Quote 620740.05~0.832230.6ZHF extension-end shock absorber / RJ + retraction-end rubber stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZHF extension-end shock absorber / RJ + retraction-end rubber stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZHM extension-end shock absorber / RJ + retraction-end metal stopper

-

1 Piece(s) Quote 620740.05~0.832230.6ZHM extension-end shock absorber / RJ + retraction-end metal stopper

Loading...

Basic Information

Type L-Shaped Table Type Table Material Aluminum Guide Type Linear guide type
Environment General Purpose Port Screw Type M screw

Tech Support