(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).
Part Number
Configured Part Number is shown.
IITV00-02-03
ITV0000 Series Compact Electro-Pneumatic Regulator product image
Model | ITV001□ | ITV003□ | ITV005□ | |
---|---|---|---|---|
Minimum supply pressure | Set pressure +0.1 MPa | |||
Maximum supply pressure | 0.2 MPa | 1.0 MPa | ||
Set pressure range | 0.001 to 0.1 MPa | 0.001 to 0.5 MPa | 0.001 to 0.9 MPa | |
Power supply | Voltage | 24 V DC ±10%, 12 to 15 V DC | ||
Current consumption | Power supply voltage 24 V DC type: 0.12 A or less Power supply voltage 12 to 15 V DC type: 0.18 A or less | |||
Input signal | Voltage type | 0 to 5 V DC, 0 to 10 V DC | ||
Current type | 4 to 20 mA DC, 0 to 20 mA DC (sink type) | |||
Input impedance | Voltage type | Approx. 10 k Ω | ||
Current type | Approx. 250 Ω | |||
Output signalNote 4) | Analog output | 1 to 5 V DC (load impedance: approx. 1 kΩ) Output accuracy: within ±6% (F.S.) | ||
Linearity | Within ±1% (F.S.) | |||
Hysteresis | Within 0.5% (F.S.) | |||
Repeatability | ±0.5% F.S. or less | |||
Sensitivity | 0.2% F.S. or less | |||
Temperature characteristics | Within ±0.12% (F.S.) / °C | |||
Operating temperature range | 0 to 50°C (no condensation) | |||
Enclosure | Equivalent to IP65* | |||
Connection type | Built-in single-action fittings | |||
Connection size | For single unit | Metric size | (1), (2), (3): ø4 | |
Inch size | (1), (2), (3): ø5/32 " | |||
Manifold | Metric size | (1), (3): ø6, (2): ø4 | ||
Inch size | (1), (3): ø1/4 (diameter 1/4 mm), (2): ø5/32 (diameter 5/32 mm) " | |||
WeightNote 1) | 100 g or less (without options) |
Flat bracket assembly (2 mounting screws included) P39800022
L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m
Straight type cable connector M8-4DSX3MG4
Right-angle type cable connector P398000-501-2
Model number example
(Unit: mm)
ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing
(Unit: mm)
ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing
Part Number |
---|
IITV00-02-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Accessory | Set Pressure | Number of circuits | Specifications | In Side Tube Size / Fitting Size | Out Side Tube Size / Fitting Size | Power Supply Voltage | Cable Connector Type | Pressure Range | DIN rail stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 68.95 | 1 Piece(s) | 46 Day(s) | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 3 |
Loading...
Please check the type/dimensions/specifications of the part IITV00-02-03 in the ITV0000 Series Compact Electro-Pneumatic Regulator series.
Part Number |
---|
IITV00-02 |
IITV00-02-04 |
IITV00-02-05 |
IITV00-02-06 |
IITV00-02-07 |
IITV00-02-08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Input Signal / Communication Signal | Accessory | Set Pressure | Number of circuits | Specifications | In Side Tube Size / Fitting Size | Out Side Tube Size / Fitting Size | Power Supply Voltage | Cable Connector Type | Pressure Range | DIN rail stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 67.67 | 1 Piece(s) | 46 Day(s) | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 2 | ||
SGD 70.35 | 1 Piece(s) | 46 Day(s) | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 4 | ||
SGD 71.63 | 1 Piece(s) | 46 Day(s) | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 5 | ||
SGD 73.03 | 1 Piece(s) | 46 Day(s) | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 6 | ||
SGD 74.32 | 1 Piece(s) | 46 Day(s) | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 7 | ||
SGD 75.60 | 1 Piece(s) | 46 Day(s) | Regulator | Electropneumatic | Air | One-Touch Coupling Type | Standard | [Provided] Presence | No | [One-Touch] One-Touch (mm) | φ6 | [One-Touch] One-Touch (mm) | φ6 | [Not Provided] No | - | None | None | Double | Manifolds | SUP: Φ6 | OUT: Φ6 | - | - | - | 8 |
How can we improve?
How can we improve?