(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manifold Regulator, Common Supply Type, ARM11A Series (Part Numbers)

Manifold Regulator, Common Supply Type, ARM11A Series

SMC Manifold Regulator, Common Supply Type, ARM11A Series.
[Features]
· Select the most appropriate type and size for the given installation conditions.
· Available with a variety of one-touch fitting types and sizes.
· Backflow function equipped as standard.
· Compatible with units with a digital pressure switch.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

ARM11AA1-208-B

Manifold Regulator, Common Supply Type, ARM11A Series Details

Manifold Regulator, Common Supply Type, ARM11A Series: product images

Manifold Regulator, Common Supply Type, ARM11A Series: product images

Manifold Regulator, Common Supply Type, ARM11A Series Specification

Model Number Notation

Model number example

Model number example

(1) Handle Position

Handle position

Handle position

CodePosition
ATop
BFront
CTop

(2) IN/OUT Piping Position

IN/OUT piping position

IN/OUT piping position

CodePosition
IN sideOUT side
BottomTopBottomTop
1--
2--
3--
4--

(3) Number of Regulator Block Stations

CodeNumber of stations
11 station
2Double
3Triple
44 stations
55 stations
66 stations
77 stations
88 stations
99 stations
M10 stations

(4) IN/OUT Fitting Type

IN/OUT fitting type

IN/OUT fitting type

 

(Unit: mm)

 

CodeMounting position
IN sideOUT side
Fitting type
StraightElbowStraightElbow Note)
ø6 (diameter 6 mm)ø8 (diameter 8 mm)ø10 (diameter 10 mm)ø6 (diameter 6 mm)ø8 (diameter 8 mm)ø10 (diameter 10 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)ø4 (diameter 4 mm)ø6 (diameter 6 mm)
07--------
08--------
09--------
10--------
11--------
12--------
19--------
20--------
21--------
22--------
23--------
24--------
26--------
27--------
28--------
29--------
30--------
31--------
33--------
34--------
35--------
36--------
37--------
38--------

 

(Units: inches)

 

CodeMounting position
IN sideOUT side
Fitting type
StraightElbowStraightElbow Note)
ø1/4 (1/4‑inch diameter)ø5/16 (diameter 5/16 mm)ø3/8 (diameter 3/8 mm)ø1/4 (1/4‑inch diameter)ø5/16 (diameter 5/16 mm)ø3/8 (diameter 3/8 mm)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)ø5/32 (diameter 5/32")ø1/4 (1/4‑inch diameter)
57--------
58--------
59--------
60--------
61--------
62--------
69--------
70--------
71--------
72--------
73--------
74--------
76--------
77--------
78--------
79--------
80--------
81--------
83--------
84--------
85--------
86--------
87--------
88--------
 

Note) When the handle and the OUT piping positions are on the same side, the elbow fitting is directed to the rear side (DIN rail side). For types with a digital pressure switch, depending on piping direction, be sure to apply caution so as to ensure that there is no interference with the connector.

(5) Accessories

Accessories

Accessories

CodePressure display function Notes 1, 2)Supply block type Note 3)Supply block mounting position
Without pressure display functionWith pressure display functionCommon supply blockCommon supply block with pressure switch3-way valve common supply block3-way valve common supply block + pressure switch blockL side
(Left side)
R side
(Right side)
B side
(Both sides)
No symbol------
A------
B------
C------
D------
E------
F------
G------
H------
J------
K------
L------
M------
N------
O------
P------
Q------
R-----

Note 1) The pressure display function means that the product comes with a pressure gauge or a digital pressure switch. For types with a digital pressure switch, the "Digital Pressure Switch Output Specification" (8) must be selected. If "Digital Pressure Switch Output Specification" (8) is not selected, then a pressure gauge will be included with the regulator.
Note 2) Pressure gauges are not compatible with copper/fluorine-free specifications.
Note 3) Pressure switches are not available with oil-free specifications.

(6) Semi-Standard Specifications

CodeNone0.35‑MPa setting Note 1)Non-relievingOil-free specification Note 2)
No symbol---
1---
2---
3---
4--
5--
6--
7-

Note 1) A pressure gauge with a full span of 0.4 MPa is attached.
Note 2) The oil-free specification is grease-free in the fluid-contacting areas.

(7) Unit Notation

CodeContents
No symbolUnit used on product nameplate and pressure gauge is MPa
Z Note 1, 2)Unit used on product nameplate and pressure gauge is psi
ZA Note 1, 3)Digital pressure switch: with unit selection function
(Initial setting is MPa)

Note 1) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan). However, the pressure switch offers dual unit presentation in both MPa and psi.
Note 2) Digital pressure switch, which has the unit selection function, has a default setting of psi.
Note 3) Refers to digital pressure switch. Includes lead wire with connector (2 m).

(8) Digital Pressure Switch Output Specification

CodeContents
No symbolNone
NNPN open collector
PPNP open collector

Note) For types with a digital pressure switch, the "pressure display function" as outlined in (5) Accessories is required. The electrical entry of the lead wire is positioned on the opposite side to the handle.

Specifications

Regulator constructionDirect acting
Working principle (pressure receiving method)Diaphragm-type
Relief mechanismStandardRelieving type
Semi-standardNon-relieving type
Backflow function Note 1)Yes (unbalanced type)
IN side tubing outer diameterø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm), ø1/4 (diameter 1/4"), ø5/16 (diameter 5/16"), ø3/8 (diameter 3/8")
OUT side tubing outer diameterø4 (diameter 4 mm), ø6 (diameter 6 mm), ø5/32 (diameter 5/32 mm), ø1/4 (diameter 1/4 mm)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set pressure rangeStandard0.05 to 0.7 MPa
Semi-standard0.05 to 0.35 MPa (low-pressure type)
Applicable fluidsAir
Ambient temperature and working fluid temperature Note 2)5 to 60°C

Note 1) When using the backflow function, a set pressure of at least 0.1 MPa is required.
Note 2) For the type with a digital pressure switch: 5°C to 50°C.

Structural Drawings

Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing

Manifold Regulator, Common Supply Type, ARM11A Series: structural drawing

Component Parts

NumberPart nameMaterials
1Body for regulator blockPBT
2BonnetPBT
3HandlePOM
4Valve seatPOM
5Pressure regulating screw assemblyStructural steel
6Pressure regulator springSteel wire
7Regulator clipStainless steel
8Manifold blockPBT
9Blanking plate assembly-
10Square nutSteel strip
11Common supply bushingPOM

Replacement Parts

NumberPart nameMaterialsPart numberApplicable
ADiaphragm assemblyWeather resistant NBR/POM136126ARelieving type
136126-1ANon-relieving type
BValveHNBR, aluminum alloy136127-30#1-
CValve springStainless steel136131-
DGasketHNBR136137-30-
EO-ringNBR136146Standard product
HNBR136146-30Oil-free specification
FO-ringNBR136147Standard product
HNBR136147-30Oil-free specification
GO-ringNBR136148Standard product
HNBR136148-30Oil-free specification
NBRKA01731Standard model for digital pressure switch
HNBRKA01613Oil-free specification for digital pressure switch
HO-ringNBR136149Standard product
HNBR136149-30Oil-free specification
JFitting assembly-See p. 737 in the manufacturer's catalog-
KPort plugPBT, HNBRSee p. 738 in the manufacturer's catalog-

Manifold Regulator, Common Supply Type, ARM11A Series Details: Dimensions Examples

 

(Unit: mm)

 

ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings

ARM11AA1-□12 Handle position: Top / Common supply block; dimensional drawings

Number of stationsDIN rail part no. (for L and R sides)L 2 Dimensions
1AXT100-DR-9123
2AXT100-DR-11148
3AXT100-DR-13173
4AXT100-DR-16210.5
5AXT100-DR-18235.5
6AXT100-DR-20260.5
7AXT100-DR-22285.5
8AXT100-DR-25323
9AXT100-DR-27348
MAXT100-DR-29373
Part Number
ARM11AA1-208-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Accessory Set Pressure Pressure Unit Handle Direction / Position Mounting Method Number of circuits Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

-

1 Piece(s) Quote RegulatorManifold shapedAirOne-Touch Coupling TypeStandard[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Straight Fittingφ6[One-Touch] Straight Fittingφ6[Not Provided] No Pressure Gauge-0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: top-Double3-way valve common supply blockLeft sideIN side: bottom / OUT side: bottomManifold regulator

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ARM11AA1-208-B in the Manifold Regulator, Common Supply Type, ARM11A Series series.

Similar Part Numbers

Part Number
ARM11A1-P02
ARM11A1-P02-A
ARM11A1-P02-AZ
ARM11AA1-208-J
ARM11AA1-208-J-N
ARM11AA1-208-J1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Accessory Set Pressure Pressure Unit Handle Direction / Position Mounting Method Number of circuits Air Supply Block Type Common Air Supply Block Mounting Position In and Out Piping Position Specifications

-

1 Piece(s) Quote [Others] Other---Standard--[One-Touch] Straight Fittingφ8---Pressure switch lead length 0.5 mNoneProduct nameplate units: MPaNone-NoneCommon supply block with pressure switchNoneBottom of IN sideCommon supply block

SGD 176.63

1 Piece(s) 46 Day(s) [Others] Other---Standard--[One-Touch] Straight Fittingφ8---Pressure switch lead length 3.0 mNoneProduct nameplate units: MPaNone-NoneCommon supply block with pressure switchNoneBottom of IN sideCommon supply block

-

1 Piece(s) Quote [Others] Other---Standard--[One-Touch] Straight Fittingφ8---Pressure switch lead length 3.0 mNoneProduct nameplate unit: psiNone-NoneCommon supply block with pressure switchNoneBottom of IN sideCommon supply block

SGD 194.13

1 Piece(s) 46 Day(s) RegulatorManifold shapedAirOne-Touch Coupling TypeStandard[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Straight Fittingφ6[One-Touch] Straight Fittingφ6[With Pressure Gauge] With Pressure Gauge-0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: top-DoubleCommon supply blockLeft sideIN side: bottom / OUT side: bottomManifold regulator

-

1 Piece(s) Quote RegulatorManifold shapedAirOne-Touch Coupling TypeStandard[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Straight Fittingφ6[One-Touch] Straight Fittingφ6[With Pressure Switch] Having digital pressure switch(NPN output)-0.05 to 0.7 MPaNameplate and pressure gauge units: MPaHandle position: top-DoubleCommon supply blockLeft sideIN side: bottom / OUT side: bottomManifold regulator

-

1 Piece(s) Quote RegulatorManifold shapedAirOne-Touch Coupling TypeStandard[Provided] Relief[Provided] Presence (Imbalance Type)[One-Touch] Straight Fittingφ6[One-Touch] Straight Fittingφ6[With Pressure Gauge] With Pressure Gauge-0.05 to 0.35 MPaNameplate and pressure gauge units: MPaHandle position: top-DoubleCommon supply blockLeft sideIN side: bottom / OUT side: bottomManifold regulator

Tech Support