(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Puncture-Proof Caster, Fixed

Puncture-Proof Caster, Fixed

The tire is made of foam rubber material. The wheels and pedestal are made of iron. No need to worry about punctures. For use on rough roads.

(i)Caution

  • These product images are representative images. Please see the product standards for more information.

Part Number

Configured Part Number is shown.

Puncture-Proof Caster, Fixed: related image

Part Number
4944825544218
4944825545642
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.45

1 Piece(s) 9 Day(s)

SGD 34.66

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Rubber Fitting Material Steel Mounting Hole Type Slotted Holes
Plate Length L(mm) 115 Plate Width W(mm) 100

Tech Support