(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend (Part Numbers)

CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend

Free mount series of compact air cylinders.
[Features]
· Non-rotating rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Click on the catalog tab [Standards information] and refer to pp. 1,581–1,672 for a separate catalog for the auto switch.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDUK10-10T-M9B

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod Specifications

Specifications

Tube Inner Diameter (mm)61016202532
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.23 MPa0.18 MPa0.16 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to 70 ℃ (no freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required
Piston Speed50 to 500 mm/s
Cushion*1Rubber cushions on both sides
Rod-end threadMale thread
Stroke Length Tolerance0 to +1.0 mm
Rod non-rotating accuracy*2±0.8°±0.5°

*1: ø6 with auto switch type, one side rubber bumper.
*2: No load; rod is retracted.

Standard Stroke Table

Symbol: single acting, spring return / single acting, spring extend

Symbols
Single acting, spring return
Single acting, spring extend

Tube Inner Diameter (mm)Standard Stroke (mm)
6, 10, 16, 20, 25, 325, 10, 15

Minimum Stroke for Auto Switch Mounting

No. of auto switches mountedApplicable auto switch
D-A9□/D-A9□VD-M9□/D-M9□VD-M9□W/D-M9□WV
1 pcs.555
2 pcs.10510

 

(Units: mm)

 

Weight / (): Denotes the values with D-A93

ModelStroke (mm)
51015
C(D)UK6-□S
C(D)UK6-□T
28
(33)
31
(41)
34
(44)
C(D)UK10-□S
C(D)UK10-□T
43
(48)
47
(57)
55
(65)
C(D)UK16-□S
C(D)UK16-□T
60
(85)
66
(90)
81
(111)
C(D)UK20-□S
C(D)UK20-□T
113
(147)
124
(164)
153
(193)
C(D)UK25-□S
C(D)UK25-□T
212
(266)
229
(288)
271
(330)
C(D)UK32-□S
C(D)UK32-□T
331
(404)
357
(435)
422
(500)

 

(Unit: g)

 

Part Number
CDUK10-10T-M9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Lock unit magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1010-10~600.18~0.7M5 × 0.8M9B0.52 pcs.NoneBuilt-in magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function With rod detent function
Environment, Applications Standard End Locking No Valves No
Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part CDUK10-10T-M9B in the CUK Series Free Mount Cylinder, Non-Rotating Rod Type, Single Acting, Spring Return/Extend series.

Similar Part Numbers

Part Number
CDUK10-10S-A90LS
CDUK10-10S-A90S
CDUK10-10S-A90V
CDUK10-10T-M9BL
CDUK10-10T-M9BL-XC34
CDUK10-10T-M9BLS-XC34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Lock unit magnet

-

1 Piece(s) Quote Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A9031 pc.NoneBuilt-in magnet

-

1 Piece(s) Quote Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A900.51 pc.NoneBuilt-in magnet

-

1 Piece(s) Quote Single Acting (Extruded)1010-10~600.18~0.7M5 × 0.8A90V0.52 pcs.NoneBuilt-in magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1010-10~600.18~0.7M5 × 0.8M9B32 pcs.NoneBuilt-in magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1010-10~600.18~0.7M5 × 0.8M9B32 pcs.Non-rotating plate with workpiece mounting screw (no extended part on the rod end)Built-in magnet

-

1 Piece(s) Quote [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1010-10~600.18~0.7M5 × 0.8M9B31 pc.Non-rotating plate with workpiece mounting screw (no extended part on the rod end)Built-in magnet

Tech Support