(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series (Part Numbers)

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series

An air cylinder manufactured by SMC
[Features]
· Female rod end available as standard
· Rod-end types can be selected to suit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of the indicator light
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can be used without lubrication
· Same installation dimensions as the standard cylinder

(i)Caution

  • Refer to the manufacturer's catalog for specification details.
  • Click on the catalog tab [Standard Information] and refer to pp. 1,581–1,672 for details of the auto switch.
    Click on the catalog tab [Standard Information] and refer to pp. 1,584–1,588 for auto common specifications of the auto switch.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • The product images are representative only. CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CDM2KWL25-150Z

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod CM2KW Series: related images

Part Number
CDM2KWL25-150Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

SGD 105.70

1 Piece(s) 46 Day(s) 25150-Rubber cushionBuilt-in magnetNoneNoneNoneAxial foot typeMale rod end

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function With rod detent function Environment, Applications Standard Operating Pressure(MPa) 0.08 to 1.0
Custom-made Specifications None

Please check the type/dimensions/specifications of the part CDM2KWL25-150Z in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series series.

Similar Part Numbers

Part Number
CDM2KWB20-125Z
CDM2KWB20-50Z
CDM2KWB20-50Z-H7BW
CDM2KWL40-250AZ
CM2KWB20-25Z
CM2KWB20-30Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape

SGD 91.00

1 Piece(s) 46 Day(s) 20125-Rubber cushionBuilt-in magnetNoneNoneNoneBasic (Double-side bossed)Male rod end

SGD 80.73

1 Piece(s) 46 Day(s) 2050-Rubber cushionBuilt-in magnetNoneNoneNoneBasic (Double-side bossed)Male rod end

SGD 169.17

1 Piece(s) 46 Day(s) 2050-Rubber cushionBuilt-in magnetH7BW0.52 pcs.Basic (Double-side bossed)Male rod end

SGD 347.43

1 Piece(s) 46 Day(s) 40250-Air cushionBuilt-in magnetNoneNoneNoneAxial foot typeMale rod end

SGD 73.97

1 Piece(s) 46 Day(s) 2025-10~70Rubber cushionWithout built-in magnetNoneNoneNoneBasic (Double-side bossed)Male rod end

SGD 77.35

1 Piece(s) 46 Day(s) 2030-10~70Rubber cushionWithout built-in magnetNoneNoneNoneBasic (Double-side bossed)Male rod end

Tech Support