(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series (Part Numbers)

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series
  • On Sale Till 31/03/2025

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable

(i)Caution

  • See catalog for specification details.
  • For details on Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
    For common specifications of Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1584-1588.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2B20-50Z

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series: related images

Part Number
CDM2B20-50Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Swinging Receiving Metal Rod Tip Metal Fitting Lock Position Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type

SGD 56.12

1 Piece(s) 31 Day(s) 2050StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard

Please check the type/dimensions/specifications of the part CDM2B20-50Z in the Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series series.

Similar Part Numbers

Part Number
CDM2B20-120Z
CDM2B20-125AZ
CDM2B20-125Z
CDM2B20-550AZ
CDM2B20-600Z
CDM2B20-60Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Swinging Receiving Metal Rod Tip Metal Fitting Lock Position Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type

SGD 63.70

1 Piece(s) 46 Day(s) 20120StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

SGD 80.73

1 Piece(s) 31 Day(s) 20125StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

SGD 63.70

1 Piece(s) 31 Day(s) 20125StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

SGD 124.13

1 Piece(s) 46 Day(s) 20550StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

SGD 112.23

1 Piece(s) 46 Day(s) 20600StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

SGD 58.68

1 Piece(s) 46 Day(s) 2060StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

Tech Support