(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An air slide table made by SMC
[Features]
· By integrating the front surface mounting part and the table, the front surface and top surface mounting surfaces have been provided with higher precision and rigidity.
· Two rows of auto switches can be mounted.
· Axial direction piping.
· Bilaterally symmetrical shape.
Part Number
Configured Part Number is shown.
MXJ6L-15C
Part Number |
---|
MXJ6L-15C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Types | Cushion | Adjuster Option | Function Option | Switch Rail | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | Custom-made Specifications | Custom-made | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 512.75 | 1 Piece(s) | 46 Day(s) | 15 | 0.14 | 47.5 | 6 | 22 | 10.5 | Symmetrical shape | None | Dual-end metal stoppers | None | Yes | Magnet built-in | None | - | None | 0.15 to 0.7 | - | None |
Loading...
Type | L-Shaped Table Type | Table Material | Martensitic stainless steel | Max. Load Mass (Horizontal Mounting)(kg) | 0.05~0.8 |
---|---|---|---|---|---|
Environment | General Purpose | Guide Type | Linear guide type | Table Parallelism(µm) | 30 |
Port Screw Type | M screw |
Please check the type/dimensions/specifications of the part MXJ6L-15C in the Air Slide Table / MXJ Series series.
Part Number |
---|
MXJ4-5 |
MXJ4L-10 |
MXJ4L-5 |
MXJ6L-5N |
MXJ8-10 |
MXJ8-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Types | Cushion | Adjuster Option | Function Option | Switch Rail | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | Custom-made Specifications | Custom-made | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 427.58 | 1 Piece(s) | 46 Day(s) | 5 | 0.1 | 42.5 | 4.5 | 20 | 9.5 | Standard type | Rubber cushion | No adjuster | None | Yes | Magnet built-in | None | - | None | 0.15 to 0.7 | - | None | ||
SGD 427.58 | 1 Piece(s) | 46 Day(s) | 10 | 0.1 | 42.5 | 4.5 | 20 | 9.5 | Symmetrical shape | Rubber cushion | No adjuster | None | Yes | Magnet built-in | None | - | None | 0.15 to 0.7 | - | None | ||
SGD 427.58 | 1 Piece(s) | 46 Day(s) | 5 | 0.1 | 42.5 | 4.5 | 20 | 9.5 | Symmetrical shape | Rubber cushion | No adjuster | None | Yes | Magnet built-in | None | - | None | 0.15 to 0.7 | - | None | ||
SGD 400.87 | 1 Piece(s) | 46 Day(s) | - | 0.2 | 42.5 | 6 | 22 | 10.5 | Symmetric | Rubber cushion | No adjuster | - | - | - | - | - | - | - | - | - | ||
SGD 466.32 | 1 Piece(s) | 46 Day(s) | 10 | 0.35 | 44.5 | 8 | 26 | 12.5 | Standard type | Rubber cushion | No adjuster | None | Yes | Magnet built-in | None | - | None | 0.15 to 0.7 | - | None | ||
SGD 486.38 | 1 Piece(s) | 46 Day(s) | 15 | 0.35 | 54.5 | 8 | 26 | 12.5 | Standard type | Rubber cushion | No adjuster | None | Yes | Magnet built-in | None | - | None | 0.15 to 0.7 | - | None |
How can we improve?
How can we improve?