(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Slide Table / MXJ Series (Part Numbers)

Air Slide Table / MXJ Series

An air slide table made by SMC
[Features]
· By integrating the front surface mounting part and the table, the front surface and top surface mounting surfaces have been provided with higher precision and rigidity.
· Two rows of auto switches can be mounted.
· Axial direction piping.
· Bilaterally symmetrical shape.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MXJ6-10N

Part Number
MXJ6-10N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

SGD 400.87

1 Piece(s) 46 Day(s) 100.242.562210.5Standard typeRubber cushionNo adjusterNoneNoneNo magnetNone-None0.15 to 0.7-None

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Martensitic stainless steel Max. Load Mass (Horizontal Mounting)(kg) 0.05~0.8
Environment General Purpose Guide Type Linear guide type Table Parallelism(µm) 30
Port Screw Type M screw

Please check the type/dimensions/specifications of the part MXJ6-10N in the Air Slide Table / MXJ Series series.

Similar Part Numbers

Part Number
MXJ4-5
MXJ4L-10
MXJ4L-5
MXJ6-10P
MXJ6-15
MXJ6-15C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

SGD 427.58

1 Piece(s) 46 Day(s) 50.142.54.5209.5Standard typeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None

SGD 427.58

1 Piece(s) 46 Day(s) 100.142.54.5209.5Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None

SGD 427.58

1 Piece(s) 46 Day(s) 50.142.54.5209.5Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None

SGD 499.45

1 Piece(s) 46 Day(s) 100.242.562210.5Standard typeRubber cushionNo adjusterAxial direction piping typeYesMagnet built-inNone-None0.15 to 0.7-None

SGD 446.02

1 Piece(s) 46 Day(s) 150.247.562210.5Standard typeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None

SGD 512.75

1 Piece(s) 46 Day(s) 150.1447.562210.5Standard typeNoneDual-end metal stoppersNoneYesMagnet built-inNone-None0.15 to 0.7-None

Tech Support