(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Slide Table / MXS Series (Part Numbers)

Air Slide Table / MXS Series
  • On Sale Till 31/03/2025

An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MXS12-30A

Part Number
MXS12-30A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Made-to-order

SGD 796.25

1 Piece(s) 31 Day(s) 30[Aluminum] Aluminum Alloy1~4.927112[Anodize] Hard Anodize5032M screwRubber cushionDual-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Environment General Purpose Guide Type Cross Roller Guide Shape

Tech Support