(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Slide / MXH Series (Part Numbers)

Compact Slide / MXH Series

An air slide table made by SMC
[Features]
· A new circulation-type linear guide for high rigidity.
· Improved allowable moments.
· Reduced weight thanks to an upgraded piston part.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MXH10-30Z

Part Number
MXH10-30Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Table Parallelism
(µm)
Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

SGD 393.63

1 Piece(s) 31 Day(s) 30[Aluminum] Aluminum Alloy6910[Anodize] Hard Anodize194750None-None0.06 to 0.7-None

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Environment General Purpose Guide Type Linear guide type
Port Screw Type M screw Cushion Rubber cushions on both sides Specifications Magnet built-in

Please check the type/dimensions/specifications of the part MXH10-30Z in the Compact Slide / MXH Series series.

Similar Part Numbers

Part Number
MXH10-15Z
MXH10-15Z-A93
MXH10-25Z
MXH10-30Z-M9PL
MXH10-50Z
MXH10-5Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Table Parallelism
(µm)
Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

SGD 365.61

1 Piece(s) 31 Day(s) 15[Aluminum] Aluminum Alloy5910[Anodize] Hard Anodize194750None-None0.06 to 0.7-None

SGD 427.82

1 Piece(s) 31 Day(s) 15[Aluminum] Aluminum Alloy5910[Anodize] Alumite194750None-None0.06 to 0.7-None

SGD 451.97

1 Piece(s) 46 Day(s) 25[Aluminum] Aluminum Alloy6910[Anodize] Hard Anodize194750None-None0.06 to 0.7-None

SGD 511.47

1 Piece(s) 46 Day(s) 30[Aluminum] Aluminum Alloy6910[Anodize] Alumite194750M9P3None0.06~0.7None-

SGD 430.85

1 Piece(s) 46 Day(s) 50[Aluminum] Aluminum Alloy8910[Anodize] Hard Anodize1947100None-None0.06 to 0.7-None

SGD 347.20

1 Piece(s) 46 Day(s) 5[Aluminum] Aluminum Alloy4910[Anodize] Hard Anodize194750None-None0.06 to 0.7-None

Tech Support