(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A fluoropolymer tubing with superior durability in chemical environments.
[Features]
· Compatible with Japan's Food Sanitation Law.
· Operating temperature: 200°C (varies depending on the conditions).
· RoHS compliant.
· Maximum operating pressure 2.3 MPa or less (at 20°C) (varies by size).
· Complies with the FDA (Food and Drug Administration) §177-1550 dissolution test.
Appearance of Fluoropolymer Tubing (FEP) TH/TIH Series
Color
Maximum operating pressure
Note) The maximum operating pressure varies depending on the inner diameter bore size even if the outer diameter is the same.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%.
- | Metric Size | |||||||
---|---|---|---|---|---|---|---|---|
Nominal | TH0402 | TH0425 | TH0604 | TH0806 | TH1075 | TH1008 | TH1209 | TH1210 |
Outer diameter mm | 4 | 4 | 6 | 8 | 10 | 10 | 12 | 12 |
Inner diameter (mm) | 2 | 2.5 | 4 | 6 | 7.5 | 8 | 9 | 10 |
Fluid | Air, waterNote 1), inert gas | ||||||||
---|---|---|---|---|---|---|---|---|---|
Applicable fittingsNote 2) | One-touch fittings Insert fittings Fluoropolymer fittings: LQNote 3) Series Miniature fittings: M, MS Series (Hose-nipple type) | ||||||||
Maximum operating pressure (MPa) | 20°C | 2.3 | 1.7 | 1.5 | 1 | 0.7 | 1 | 0.7 | |
100°C | 0.85 | 0.6 | 0.55 | 0.4 | 0.25 | 0.4 | 0.25 | ||
200°C | 0.4 | 0.3 | 0.3 | 0.2 | 0.1 | 0.2 | 0.1 | ||
Refer to the maximum operating pressure curve. | |||||||||
Minimum bending radius mmNote 4) | Recommended radius | 15 | 20 | 35 | 60 | 95 | 100 | 130 | |
Tube close bend radius | 10 | 15 | 20 | 40 | 60 | 65 | 110 | ||
Operating temperature | Air, inert gas: -20 to 200°C / Water: 0 to 100°C (No freezing) | ||||||||
Material | FEP (Fluorinated Ethylene Propylene Resin) |
Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 2) Do not use in locations where the FEP tubing will move. Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings. A material change over a long duration or due to high temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. When the insert and miniature fittings are used over extended periods of time, it may cause leakage due to age-related material deterioration. In such a case, apply additional tightening to the tube connection part. If leakage still occurs after applying additional tightening, replace the fitting with a new product. For other precautions, refer to "Fittings & Tubing Precautions" in the catalog. When using the fluoropolymer fittings, refer to the precautions in the catalog. Select the size after confirming the outer diameter and inner diameter.
Note 3) TH0402, TH0425, TH1075 and TH1209 are not available because of different internal diameters.
Note 4) The minimum bending radius is the value measured as shown in the above figure ("How to measure the minimum bending radius").
Maximum operating pressure
Note) The maximum operating pressure varies depending on the inner diameter bore size even if the outer diameter is the same.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%.
- | Inch Size | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Nominal | TIHA01 | TIHB01 | TIHC01 | TIHA05 | TIHB05 | TIHA07 | TIHB07 | TIHA11 | TIHB11 | TIH13 | TIH19 | |
Outer diameter | inch | 1/8 " | 3/16 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | |||||
mm | 3.18 | 4.75 | 6.35 | 9.53 | 12.7 | 19.05 | ||||||
Inner diameter | inch | 0.093 " | 0.086 " | 0.065 " | 0.137 " | 0.124 " (1/8 ") | 0.18 " | 0.156 " (5/32 ") | 0.275 " | 0.25 " (1/4 ") | 0.374 " (3/8 ") | 0.624 " (5/8 ") |
mm | 2.36 | 2.18 | 1.65 | 3.48 | 3.15 | 4.57 | 3.95 | 6.99 | 6.33 | 9.5 | 15.85 |
Fluid | Air, waterNote 1), inert gas | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Applicable fittingsNote 2) | One-touch fittings Insert fittings Fluoropolymer fittings: LQNote 3) Series | |||||||||||
Maximum operating pressure (MPa) | 20°C | 1 | 2.3 | 1 | 1.5 | 1 | 1.7 | 1 | 1.5 | 1 | 0.7 | |
100°C | 0.4 | 0.85 | 0.4 | 0.55 | 0.4 | 0.6 | 0.4 | 0.55 | 0.4 | 0.25 | ||
200°C | 0.2 | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 | 0.2 | 0.3 | 0.2 | 0.1 | ||
Refer to the maximum operating pressure curve. | ||||||||||||
Minimum bending radius mmNote 4) | Recommended radius | 25 | 20 | 10 | 35 | 25 | 55 | 35 | 85 | 60 | 95 | 220 |
Tube close bend radius | 20 | 12 | 7 | 25 | 20 | 35 | 20 | 55 | 30 | 60 | 160 | |
Operating temperature | Air, inert gas: -20 to 200°C / Water: 0 to 100°C (No freezing) | |||||||||||
Material | FEP (Fluorinated Ethylene Propylene Resin) |
Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 2) Do not use in locations where the FEP tubing will move. Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings. A material change over a long duration or due to high temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. When the insert and miniature fittings are used over extended periods of time, it may cause leakage due to age-related material deterioration. In such a case, apply additional tightening to the tube connection part. If leakage still occurs after applying additional tightening, replace the fitting with a new product. For other precautions, refer to "Fittings & Tubing Precautions" in the catalog. When using the fluoropolymer fittings, refer to the precautions in the catalog. Select the size after confirming the outer diameter and inner diameter.
Note 3) TIHA01, TIHC01, TIHA05, TIHA07 and TIHA11 are not available because of different internal diameters.
Note 4) The minimum bending radius is the value measured as shown in the above figure ("How to measure the minimum bending radius").
Part Number |
---|
TH0806BU-20 |
TH0806N-20 |
TH0806R-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Number of Cables (Core) | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) | Operating temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 373.68 | 1 Piece(s) | 31 Day(s) | 8 | ~8 | 6 | ~6 | [Transparent (including non-white colors)] Blue (Translucent) | - | 60 | 20 | - | Metric Size | Standard Product | 1 | Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze) | ||
SGD 259.70 | 1 Piece(s) | 31 Day(s) | 8 | ~8 | 6 | ~6 | [Transparent (including non-white colors)] Translucent (Material Color) | - | 60 | 20 | - | Metric Size | Standard Product | 1 | Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze) | ||
SGD 373.68 | 1 Piece(s) | 46 Day(s) | 8 | ~8 | 6 | ~6 | [Transparent (including non-white colors)] Red (Translucent) | - | 60 | 20 | - | Metric Size | Standard Product | 1 | Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze) |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard / Heat resistant / Chemical Resistance | Material, Fluororesin | FEP (Tetrafluoroethylene hexafluoride propylene copolymer resin) |
How can we improve?
How can we improve?