(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polyurethane Flat Tubing TFU Series (Part Numbers)

Polyurethane Flat Tubing TFU Series
  • On Sale Till 31/03/2025

Polyurethane flat tubing that makes compact piping possible.
[Features]
· Makes compact piping possible.
· With line markings for piping differentiation.
· Maximum operating pressure 0.8 MPa or less (at 20°C).
· Fluid: air.

(i)Caution

  • For specifications and details, please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

TFU0425W-2-100-X3

Specifications of Polyurethane Flat Tubing TFU Series

Polyurethane Flat Tubing TFU Series: related images

Appearance of Polyurethane Flat Tubing TFU Series

Polyurethane Flat Tubing TFU Series: related images

Maximum operating pressure

Specifications

ModelTFU
0425B-2
TFU
0425B-3
TFU
0604B-2
TFU
0604B-3
TFU
0805B-2
TFU
0805B-3
Number of cores2 cores3 cores2 cores3 cores2 cores3 cores
Tubing outer diameter mm 468
Tubing inner diameter mm 2.545
FluidAir
Maximum operating pressure
MPa
20°C0.8
40°C0.65
60°C0.5
Applicable fittingsOne-touch fittings, insert fittings, miniature fittings
Operating temperature-20 to +60°C (No freezing)
MaterialPolyurethane
ColorBlack
Minimum bending radius mm101520
Tube winding length m10
Polyurethane Flat Tubing TFU Series: related images

Minimum bending radius

Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.

Caution

  1. 1. Please consult with SMC regarding use with any fluids other than air.
  2. 2. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
  3. 3. The value of the minimum bending radius is measured at a temperature of 20°C as shown above.
  4. 4. Very slight leakage may occur in the tubing due to its characteristics.
Part Number
TFU0425W-2-100-X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
O.D. (2nd Core) O.D. (3rd Core) O.D. (4th Core) O.D. (5th Core) I.D. (2nd Core) I.D. (3rd Core) I.D. (4th Core) I.D. (5th Core) Bundle winding length
(m)
Reel winding length
(m)
Specifications

SGD 416.62

1 Piece(s) 46 Day(s) 4~42.5~3[White] White2104---2.5----100Made-to-Order Product

Loading...

  1. 1
 

Basic Information

Type Flat Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard Material, Urethane Polyurethane
Maximum operating pressure(MPa) 0.8 (at 20°C) Operating temperature(°C) -20 to +60

Please check the type/dimensions/specifications of the part TFU0425W-2-100-X3 in the Polyurethane Flat Tubing TFU Series series.

Similar Part Numbers

Part Number
TFU0425B-3
TFU0425B-3-100-X3
TFU0425B-3-50-X3
TFU0425W-2-50-X3
TFU0425W-3-10-X4
TFU0425W-3-100-X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
O.D. (2nd Core) O.D. (3rd Core) O.D. (4th Core) O.D. (5th Core) I.D. (2nd Core) I.D. (3rd Core) I.D. (4th Core) I.D. (5th Core) Bundle winding length
(m)
Reel winding length
(m)
Specifications

SGD 60.55

1 Piece(s) 46 Day(s) 4~42.5~3[Black] Black (opaque)31044--2.52.5--10-Standard Product

SGD 575.63

1 Piece(s) 46 Day(s) 4~42.5~3[Black] Black (opaque)31044--2.52.5---100Made-to-Order Product

SGD 287.82

1 Piece(s) 46 Day(s) 4~42.5~3[Black] Black (opaque)31044--2.52.5---50Made-to-Order Product

SGD 208.25

1 Piece(s) 46 Day(s) 4~42.5~3[White] White-10---------50Made-to-Order Product

SGD 63.58

1 Piece(s) 46 Day(s) 4~42.5~3[White] White-10--------10-Made-to-Order Product

SGD 605.97

1 Piece(s) 46 Day(s) 4~42.5~3[White] White-10---------100Made-to-Order Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)