(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Polyurethane Tubing TIUB/ TU Series
Polyurethane Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 3.18 to 16
● Inner Diameter (mm.) : 2, 2.5, 4, 5, 6.5, 8 and 10
● Length (m.) : 100, 200, 400 and 500
● Maximum operating pressure (MPa) : at 20°C = 0.8 , at 40°C = 0.65 and at 60°C = 0.5
● Operating Temperature Range (℃) : Air -20 to +60°C, Water: 0 to 40°C (No freezing)
● Material : Polyurethane
● Color : 21 colors
[Application]
This Polyurethane Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.
Appearance of Polyurethane Tubing TU/TIUB Series
List Of Colors
- | Tubing Size | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size (TU series) | Inch size (TIUB series) | |||||||||||
Nominal | TU0212 | TU0425 | TU0604 | TU0805 | TU1065 | TU1208 | TU1610 | TIUB01 | TIUB05 | TIUB07 | TIUB11 | TIUB13 |
Outer diameter (mm) | 2 | 4 | 6 | 8 | 10 | 12 | 16 | 3.18 | 4.76 | 6.35 | 9.53 | 12.7 |
Inner diameter (mm) | 1.2 | 2.5 | 4 | 5 | 6.5 | 8 | 10 | 2 | 3.18 | 4.23 | 6.35 | 8.46 |
Fluid | Air, water | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Maximum operating pressure MPa | 20°C | 0.8 | |||||||||||
40°C | 0.65 | ||||||||||||
60°C | 0.5 | ||||||||||||
Applicable fittings | One-touch fittings, insert fittings, miniature fittings | ||||||||||||
Minimum bending radius mm | 4 | 10 | 15 | 20 | 27 | 35 | 45 | 10 | 15 | 23 | 27 | 35 | |
Operating temperature | -20 to +60°C, Water: 0 to 40°C (No freezing) | ||||||||||||
Material | Polyurethane |
Maximum operating pressure
Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.
Part Number |
---|
TIUB01BU1-20 |
TIUB01BU2-20 |
TIUB01BU3-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Number of Cables (Core) | Minimum Bending Radius (mm) | Bundle winding length (m) | Reel winding length (m) | Applicable Tube Size | Specifications | Maximum operating pressure (MPa) | Operating temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 37.80 | 1 Piece(s) | 46 Day(s) | 3.18 | ~4 | 2 | ~2 | [Blue] Solid blue | - | 10 | 20 | - | Inch Size | Standard Product | 0.8 (at 20°C) | -20 to +60, With Water: 0 to +40 (Do Not Freeze) | ||
SGD 37.80 | 1 Piece(s) | 46 Day(s) | 3.18 | ~4 | 2 | ~2 | [Blue] Clear Blue | - | 10 | 20 | - | Inch Size | Standard Product | 0.8 (at 20°C) | -20 to +60, With Water: 0 to +40 (Do Not Freeze) | ||
SGD 37.80 | 1 Piece(s) | 46 Day(s) | 3.18 | ~4 | 2 | ~2 | [Blue] Medium Blue | - | 10 | 20 | - | Inch Size | Standard Product | 0.8 (at 20°C) | -20 to +60, With Water: 0 to +40 (Do Not Freeze) |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Material, Urethane | Polyurethane |
How can we improve?
How can we improve?