(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ergonomic Flat Lever Handle

Ergonomic Flat Lever Handle

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]·Operating temperature: maximum operating temperature: 130°C; minimum operating temperature: -30°C .

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EFLH44-6R
EFLH44-M6
EFLH63-8R
EFLH63-M8
EFLH78-10R
EFLH78-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Hole diameter
(ø)
JAN code

SGD 12.48

1 Piece(s) 9 Day(s) 10-64995889607197

SGD 10.75

1 Piece(s) 9 Day(s) 10M6-4995889607210

SGD 12.99

1 Piece(s) 9 Day(s) 10-84995889607227

SGD 11.17

1 Piece(s) 9 Day(s) 10M8-4995889607234

SGD 14.35

1 Piece(s) 6 Day(s) or more 10-104995889607241

SGD 13.31

1 Piece(s) 9 Day(s) 10M10-4995889607258

Loading...

  1. 1

Basic Information

Lever material Polyamide (glass fiber-reinforced)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)