(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Y Type Strainer, Stainless Steel 10K, Flanged Type

Y Type Strainer, Stainless Steel 10K, Flanged Type

Used to prevent the formation of obstructions within equipment and facilities by stopping foreign matter and other contaminants from getting into the pipeline system.
The Y-shaped strainer is used for straight piping sections in which there is little in the way of foreign matter or other contaminants in the diversion.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10FYL-14A-80M-15A

Part Number
10FYL-14A-80M-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 0.03

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 10K
Material Stainless Steel Supply Side, Connection Type Flange Supply Side, Tube Flange Nominal 1/2B
Control Side, Connection Type Flange Control Side, Tube Flange Nominal 1/2B Max. Operating Pressure(MPa) 1
Dimension L(mm) 125 Dimension H(mm) 55 Max. Operating Temperature(℃) 150
Connection Flange Standard JIS10kRF Size 15A Main body material details SCS14A
Screen (mesh) 80 Gasket/O-ring materials PTFE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)