(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rectangular Samarium-Cobalt Magnet【1-10 Pieces Per Package】 (Part Numbers)

Rectangular Samarium-Cobalt Magnet

[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· They are particularly suited for uses requiring temperature stability.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[SCS083]

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

SCS024

Part Number
SCS024
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 42.26

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.02.8442SS282‑mm directionNo plating285≦330

Loading...

  1. 1

Basic Information

Magnet Type (Material) Samarium–Cobalt Magnet

Please check the type/dimensions/specifications of the part SCS024 in the Rectangular Samarium-Cobalt Magnet series.

Similar Part Numbers

Part Number
SCS004
SCS005
SCS006
SCS025
SCS027
SCS028
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 35.53

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.41.21.22SS262‑mm directionNi plating210≦350

SGD 55.80

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.41.21.24SS284‑mm directionNi plating227≦350

SGD 41.15

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.30.61.63.6SS284‑mm directionGold plated165≦350

SGD 42.26

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.02.8442SS282‑mm directionNi plating285≦330

SGD 37.45

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.60.552.4SS28H2‑mm directionNo plating148≦350

SGD 41.15

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.7155SS285‑mm directionNo plating263≦350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)