(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ring‑Shaped Samarium-Cobalt Magnet【1-10 Pieces Per Package】 (Part Numbers)

Ring‑Shaped Samarium-Cobalt Magnet

[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· They are particularly suited for uses requiring temperature stability.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[SCR01]

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

SCR25

Part Number
SCR25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 55.80

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.07.483.82SS28Height directionNo plating259≦330

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Samarium–Cobalt Magnet

Please check the type/dimensions/specifications of the part SCR25 in the Ring‑Shaped Samarium-Cobalt Magnet series.

Similar Part Numbers

Part Number
SCR05
SCR06
SCR07
SCR26
SCR27
SCR29
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 93.59

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.9312.5SS30Height directionNo plating244≦350

SGD 93.59

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.02313SS30Height directionNo plating253≦350

SGD 93.59

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.331.84SS26Height directionNo plating178≦350

SGD 89.93

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.011.9845.5SS28Height directionNo plating337≦350

SGD 55.80

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.018.54.11.2SS28Radial directionNo plating264≦300

SGD 57.75

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.39.55.11.5SS28Radial directionNo plating281≦300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)