(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

C-Shaped Neodymium Magnet【1-10 Pieces Per Package】 (Part Numbers)

C-Shaped Neodymium Magnet

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOA060]

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Part Number

Configured Part Number is shown.

NOA032

Part Number
NOA032
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Height
(mm)
Outer radius R
(mm)
Inner radius r
(mm)
Center angle
(°)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 97.48

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.012.52.571.25120N52Both faces 4 poles395≦120

Loading...

  1. 1

Basic Information

Shape Arc Type Magnet Type (Material) Neodymium Iron Boron Magnet Surface Treatment Ni plating

Please check the type/dimensions/specifications of the part NOA032 in the C-Shaped Neodymium Magnet series.

Similar Part Numbers

Part Number
NOA006
NOA010
NOA012
NOA033
NOA034
NOA035
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Height
(mm)
Outer radius R
(mm)
Inner radius r
(mm)
Center angle
(°)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 90.55

9 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.016.626.63.5060N35External diameter N, Internal diameter S312≦90

SGD 92.74

8 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.016.926.64.51.560N35External diameter N, Internal diameter S304≦85

SGD 81.29

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.07.6155390N35External diameter N, Internal diameter S285≦75

SGD 74.81

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.017.2474.5180N40Height direction392≦95

SGD 110.58

6 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.01897.5390N52External diameter S, Internal diameter N485≦75

SGD 110.58

6 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.01897.5390N52External diameter N, Internal diameter S485≦75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)