(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rectangular Type Neodymium Magnet With Countersink【2-10 Pieces Per Package】 (Part Numbers)

Rectangular Type Neodymium Magnet With Countersink

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Part Number

Configured Part Number is shown.

NOSC23

Part Number
NOSC23
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Compatible screw diameter
(M)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 95.98

6 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1050.1~60.054.8202055N405‑mm direction347≦70

Loading...

  1. 1

Basic Information

Magnet Type (Material) Neodymium Iron Boron Magnet Surface Treatment Ni plating

Please check the type/dimensions/specifications of the part NOSC23 in the Rectangular Type Neodymium Magnet With Countersink series.

Similar Part Numbers

Part Number
NOSC05
NOSC06
NOSC07
NOSC24
NOSC25
NOSC26
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Compatible screw diameter
(M)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 55.43

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1020.1~30.021.5101043N404‑mm direction366≦80

SGD 61.48

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1020.1~30.025.4101053N405‑mm direction384≦80

SGD 61.26

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1020.1~30.021.5121233N403‑mm direction335≦70

SGD 102.72

6 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1060.1~70.060.720205.55N406‑mm direction372≦70

SGD 90.32

7 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1070.1~80.073.2122563N406‑mm direction330≦80

SGD 99.35

6 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1050.1~60.058.8252546N404‑mm direction277≦60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)