(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rectangular Neodymium Magnet【1-10 Pieces Per Package】 (Part Numbers)

Rectangular Neodymium Magnet

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

NOS050

Part Number
NOS050
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 55.81

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.09.13.3420N5020‑mm directionNi plating543≦135

Loading...

  1. 1

Basic Information

Magnet Type (Material) Neodymium Iron Boron Magnet

Please check the type/dimensions/specifications of the part NOS050 in the Rectangular Neodymium Magnet series.

Similar Part Numbers

Part Number
NOS005
NOS006
NOS008
NOS051
NOS052
NOS053
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 29.04

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.4112N402‑mm directionNi plating219≦140

SGD 31.40

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.40.71.51.5N452‑mm directionGold plated208≦115

SGD 30.64

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.60.627N507‑mm directionNi plating234≦135

SGD 30.14

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.04.5442N452‑mm directionNi plating359≦85

SGD 30.14

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.06.1443N423‑mm directionNi plating416≦95

SGD 31.74

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.08.4445N455‑mm directionNi plating483≦110

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)