(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ring‑Shaped Neodymium Magnet【1-10 Pieces Per Package】 (Part Numbers)

Ring‑Shaped Neodymium Magnet
  • On Sale Till 31/03/2025

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOR001/NOR002/NOR021/NOR160/NOR244/NOR317/NOR383/NOR425]

(i)Caution

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

NOR052

Part Number
NOR052
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 50.19

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.03.35.636N35HRadial directionNi plating312≦130

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Neodymium Iron Boron Magnet

Please check the type/dimensions/specifications of the part NOR052 in the Ring‑Shaped Neodymium Magnet series.

Similar Part Numbers

Part Number
NOR008
NOR010
NOR011
NOR055
NOR056
NOR057
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

SGD 43.20

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.92.512N48Height directionGold plated251≦110

SGD 38.81

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10~10.00.92.51.51N40Height directionNi plating139≦100

SGD 43.20

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.82.51.671.2N40SHHeight directionNi plating127≦190

SGD 53.87

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.015.4628N50Height directionNi plating476≦125

SGD 67.26

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1010.1~20.016.26212N50Height directionNi plating491≦135

SGD 93.62

8 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1030.1~40.033.36226.4N45Radial directionNi plating447≦80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)