(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw Jack (Trapezoidal Screw) Standard Type JA Series (Part Numbers)

Screw Jack (Trapezoidal Screw) Standard Type JA Series

Safe design using self-locking.
Standardized models for a range of applications from 2 kN to 1,250 kN.

● There is a self-locking effect from using a screw jack, which allows maintenance of the screw shaft even during unexpected power cuts.
● The worm reduction section utilizes a grease lubrication method (maintenance free) up to 5 kN to 10 kN, and oil bath lubrication for 2 kN and 25 kN or higher. Can also withstand high speed rotation.
● High performance, with ideal bearing construction. A high level of standardization, from 2 kN to 1,250 kN.
● A track record of up to 2,000 kN.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • <> Grease lubrication is used for the worm section and screw section.
    <> Oil bath lubrication is used for the worm section and grease lubrication is used for the screw section.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JA002DCH400S

Part Number
JA002DCH400S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSGrease Shaft Diameter
(φ)
Table Length L1
(mm)
Table Width W1
(mm)
Drive Method Table Material Table Surface Treatment Stroke
(mm)
Screw Shaft Direction Shaft arrangement Reduction Ratio Screw Shaft End Shape Bellows With Whirl-Stop

SGD 843.11

1 Piece(s) 21 Day(s) or more 10-149071Slide ScrewAluminumNA400Lifting typeC (Both Sides)High operating speedScrew EndNo BellowsNo Screw Rotation Stopper

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Main Body Precision Precision Grade With or Without Motor No (Built-in by the customer)
With or w/o Lubricant Unit Available

Please check the type/dimensions/specifications of the part JA002DCH400S in the Screw Jack (Trapezoidal Screw) Standard Type JA Series series.

Similar Part Numbers

Part Number
JA002DCH100SK
JA002DCH200S
JA002DCH200SJ
JA002DCH400SJ
JA002DCH500S
JA002DCH500SJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSGrease Shaft Diameter
(φ)
Table Length L1
(mm)
Table Width W1
(mm)
Drive Method Table Material Table Surface Treatment Stroke
(mm)
Screw Shaft Direction Shaft arrangement Reduction Ratio Screw Shaft End Shape Bellows With Whirl-Stop

SGD 791.47

1 Piece(s) 21 Day(s) or more 10-149071Slide ScrewAluminumNA100Lifting typeC (Both Sides)High operating speedScrew EndNo BellowsWith Screw Rotation Stopper

SGD 755.86

1 Piece(s) 21 Day(s) or more 10-149071Slide ScrewAluminumNA200Lifting typeC (Both Sides)High operating speedScrew EndNo BellowsNo Screw Rotation Stopper

SGD 813.62

1 Piece(s) 21 Day(s) or more 10-149071Slide ScrewAluminumNA200Lifting typeC (Both Sides)High operating speedScrew EndWith BellowsNo Screw Rotation Stopper

SGD 905.80

1 Piece(s) 21 Day(s) or more 10-149071Slide ScrewAluminumNA400Lifting typeC (Both Sides)High operating speedScrew EndWith BellowsNo Screw Rotation Stopper

SGD 869.66

1 Piece(s) 21 Day(s) or more 10-149071Slide ScrewAluminumNA500Lifting typeC (Both Sides)High operating speedScrew EndNo BellowsNo Screw Rotation Stopper

SGD 935.29

1 Piece(s) 21 Day(s) or more 10-149071Slide ScrewAluminumNA500Lifting typeC (Both Sides)High operating speedScrew EndWith BellowsNo Screw Rotation Stopper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)