(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Safe design using self-locking.
Standardized models for a range of applications from 2 kN to 1,250 kN.
● There is a self-locking effect from using a screw jack, which allows maintenance of the screw shaft even during unexpected power cuts.
● The worm reduction section utilizes a grease lubrication method (maintenance free) up to 5 kN to 10 kN, and oil bath lubrication for 2 kN and 25 kN or higher. Can also withstand high speed rotation.
● High performance, with ideal bearing construction. A high level of standardization, from 2 kN to 1,250 kN.
● A track record of up to 2,000 kN.
Japanese Only
Part Number
Configured Part Number is shown.
JA005DCH100SJK
Part Number |
---|
JA005DCH100SJK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Grease | Shaft Diameter (φ) | Table Length L1 (mm) | Table Width W1 (mm) | Drive Method | Table Material | Table Surface Treatment | Stroke (mm) | Screw Shaft Direction | Shaft arrangement | Reduction Ratio | Screw Shaft End Shape | Bellows | With Whirl-Stop |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 883.65 | 1 Piece(s) | 21 Day(s) or more | 10 | Standard | 22 | 120 | 65 | Slide Screw | Aluminum | NA | 100 | Lifting type | C (Both Sides) | High operating speed | Screw End | With Bellows | With Screw Rotation Stopper |
Loading...
Main Body / Peripheral Components | Main Body | Precision | Precision Grade | With or Without Motor | No (Built-in by the customer) |
---|---|---|---|---|---|
With or w/o Lubricant Unit | Available |
Please check the type/dimensions/specifications of the part JA005DCH100SJK in the Screw Jack (Trapezoidal Screw) Standard Type JA Series series.
Part Number |
---|
JA002DCH100SK |
JA002DCH200S |
JA002DCH200SJ |
JA005DCH100SK |
JA005DCH200S |
JA005DCH200SJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Grease | Shaft Diameter (φ) | Table Length L1 (mm) | Table Width W1 (mm) | Drive Method | Table Material | Table Surface Treatment | Stroke (mm) | Screw Shaft Direction | Shaft arrangement | Reduction Ratio | Screw Shaft End Shape | Bellows | With Whirl-Stop |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 791.47 | 1 Piece(s) | 21 Day(s) or more | 10 | - | 14 | 90 | 71 | Slide Screw | Aluminum | NA | 100 | Lifting type | C (Both Sides) | High operating speed | Screw End | No Bellows | With Screw Rotation Stopper | ||
SGD 755.86 | 1 Piece(s) | 21 Day(s) or more | 10 | - | 14 | 90 | 71 | Slide Screw | Aluminum | NA | 200 | Lifting type | C (Both Sides) | High operating speed | Screw End | No Bellows | No Screw Rotation Stopper | ||
SGD 813.62 | 1 Piece(s) | 21 Day(s) or more | 10 | - | 14 | 90 | 71 | Slide Screw | Aluminum | NA | 200 | Lifting type | C (Both Sides) | High operating speed | Screw End | With Bellows | No Screw Rotation Stopper | ||
SGD 829.76 | 1 Piece(s) | 21 Day(s) or more | 10 | Standard | 22 | 120 | 65 | Slide Screw | Aluminum | NA | 100 | Lifting type | C (Both Sides) | High operating speed | Screw End | No Bellows | With Screw Rotation Stopper | ||
SGD 795.23 | 1 Piece(s) | 21 Day(s) or more | 10 | Standard | 22 | 120 | 65 | Slide Screw | Aluminum | NA | 200 | Lifting type | C (Both Sides) | High operating speed | Screw End | No Bellows | No Screw Rotation Stopper | ||
SGD 853.52 | 1 Piece(s) | 21 Day(s) or more | 10 | Standard | 22 | 120 | 65 | Slide Screw | Aluminum | NA | 200 | Lifting type | C (Both Sides) | High operating speed | Screw End | With Bellows | No Screw Rotation Stopper |
How can we improve?
How can we improve?