(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Jack-Point Pan Head Screw【150-500 Pieces Per Package】

Stainless Steel Jack-Point Pan Head Screw

[Mounting hole shape]Cross-head
[Material]Stainless steel
[Surface treatment]None
[Nominal thread size (M)]4
[Length L (mm)]13 to 50
[Detailed shape]Countersunk
[Unit of purchase] Box/pack

(i)Caution

  • The product images are representative images.

Part Number

Configured Part Number is shown.

Part Number
540-401
540-402
540-403
540-404
540-405
540-406
540-407
540-408
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L (mm)

SGD 57.06

500 Pieces Per Package

1 Pack(s) 18 Day(s) 13

SGD 60.42

500 Pieces Per Package

1 Pack(s) 18 Day(s) 16

SGD 64.29

500 Pieces Per Package

1 Pack(s) 18 Day(s) 19

SGD 62.49

400 Pieces Per Package

1 Pack(s) 18 Day(s) 25

SGD 62.21

350 Pieces Per Package

1 Pack(s) 18 Day(s) 30

SGD 63.26

300 Pieces Per Package

1 Pack(s) 18 Day(s) 35

SGD 50.38

200 Pieces Per Package

1 Pack(s) 18 Day(s) 40

SGD 44.49

150 Pieces Per Package

1 Pack(s) 18 Day(s) 50

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Flat Head Mounting Hole Shape Cross Recessed
Basic Shape Standard (Round) Material Stainless Surface Treatment N/A
Thread Type Drill Screw Tip Shape Other Special Shapes Additional Shape Standard
Sales Unit Box / Package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)