(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drywall Screw HP Series (Bugle Head / Dacrotized)【45-105 Pieces Per Package】 (HP-796)

Drywall Screw HP Series (Bugle Head / Dacrotized) HP-796

The shaft is thinner than the coarse thread to prevent wood splitting.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

HP-796

Part Number
HP-796
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 5.02

80 Pieces Per Package

1 Pack(s) 14 Day(s) 50504935646707968

Loading...

  1. 1

Basic Information

Type Wood Screws Material Steel Surface Treatment UniChrome Plating
Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Please check the type/dimensions/specifications of the part HP-796 in the Drywall Screw HP Series (Bugle Head / Dacrotized) series.

Similar Part Numbers

Part Number
HP-794
HP-798
HP-800
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 4.83

105 Pieces Per Package

1 Pack(s) 14 Day(s) 40404935646707944

SGD 4.40

55 Pieces Per Package

1 Pack(s) 14 Day(s) 60604935646707982

SGD 4.80

45 Pieces Per Package

1 Pack(s) 14 Day(s) 70704935646708002

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)