(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Temporary Nail【135 Pieces Per Package】

Temporary Nail

Steel nails. The surface treatment is bright chromate plating, and it is sold in units of boxes and packs.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

HP-495

Part Number
HP-495
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 12.63

135 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Nails Material Steel Surface Treatment UniChrome Plating
Sales Unit Box / Package Size K-1 JAN code 4935646704950

Please check the type/dimensions/specifications of the part HP-495 in the Temporary Nail series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)