(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polycarbonate Bronze, for Iron Corrugated Sheets【20 Pieces Per Package】

Polycarbonate Bronze, for Iron Corrugated Sheets

Polycarbonate Bronze, for Iron Corrugated Sheets

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

PF-252

Part Number
PF-252
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 17.70

20 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Screw for Corrugated Plates Length 25 Material Resin
Sales Unit Box / Package Size 5 × 25 JAN code 4935646216521

Please check the type/dimensions/specifications of the part PF-252 in the Polycarbonate Bronze, for Iron Corrugated Sheets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)