(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coarse Thread Screw, Value Pack, Partially Threaded (Bugle/Cross-Head)【12-145 Pieces Per Package】

Coarse Thread Screw, Value Pack, Partially Threaded (Bugle/Cross-Head)

Coarse carpentry screws. Since the screw pitch is coarse, it enables installation with relatively low torque. Its holding power is 5 times that of nails, preventing floor creaking.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HP-771
HP-773
HP-775
HP-778
HP-779
HP-780
HP-781
HP-782
HP-783
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 3.40

145 Pieces Per Package

1 Pack(s) 14 Day(s) 253.8 × 254935646707715

SGD 3.37

125 Pieces Per Package

1 Pack(s) 14 Day(s) 323.8 × 324935646707739

SGD 3.26

90 Pieces Per Package

1 Pack(s) 14 Day(s) 453.8 × 454935646707753

SGD 3.89

50 Pieces Per Package

1 Pack(s) 14 Day(s) 754.2 × 754935646707784

SGD 4.62

30 Pieces Per Package

1 Pack(s) 14 Day(s) 904.5 × 904935646707791

SGD 4.47

18 Pieces Per Package

1 Pack(s) 14 Day(s) 1004.5 × 1004935646707807

SGD 3.81

12 Pieces Per Package

1 Pack(s) 14 Day(s) 1204.8 × 1204935646707814

SGD 3.40

100 Pieces Per Package

1 Pack(s) 14 Day(s) 413.8 × 414935646707821

SGD 2.93

65 Pieces Per Package

1 Pack(s) 14 Day(s) 573.8 × 574935646707838

Loading...

  1. 1

Basic Information

Type Coarse Thread Material Steel Surface Treatment UniChrome Plating
Mounting Hole Shape Cross Recessed Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)