(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS410 Slim Thread Screw, Small Box【170-350 Pieces Per Package】

SUS410 Slim Thread Screw, Small Box

It is a slightly slim carpentry screw. A slightly slim stainless steel carpentry screw that enables installation with an electric tool.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
55-951
55-952
55-953
55-954
55-955
55-956
55-959
55-961
55-962
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 27.91

350 Pieces Per Package

1 Pack(s) 14 Day(s) 253.3 × 254935646559512

SGD 29.37

350 Pieces Per Package

1 Pack(s) 14 Day(s) 303.3 × 304935646559529

SGD 30.15

350 Pieces Per Package

1 Pack(s) 14 Day(s) 353.3 × 354935646559536

SGD 31.72

350 Pieces Per Package

1 Pack(s) 14 Day(s) 403.3 × 404935646559543

SGD 32.37

350 Pieces Per Package

1 Pack(s) 14 Day(s) 453.3 × 454935646559550

SGD 30.21

245 Pieces Per Package

1 Pack(s) 11 Day(s) or more 503.3 × 504935646559567

SGD 30.21

170 Pieces Per Package

1 Pack(s) 14 Day(s) 653.8 × 654935646559598

SGD 30.50

170 Pieces Per Package

1 Pack(s) 14 Day(s) 753.8 × 754935646559611

SGD 31.99

170 Pieces Per Package

1 Pack(s) 14 Day(s) 903.9 × 904935646559628

Loading...

  1. 1

Basic Information

Type Coarse Thread Material Stainless Mounting Hole Shape Cross Recessed
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)