(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum X Pipe

Aluminum X Pipe

An aluminum pipe for pipe frame guide insertion.
[Features]
· Use together with the PFG-28 panel frame guide.
· Use as a partitioning guide when keeping panels in an upright position.
· Assemble using a pipe rack system metal joint.
*Cannot be assembled with aluminum pipe system aluminum joints.
[Applications]
· Ideal for lightweight panel storage shelves, etc.
· Ideal for when hanging and storing items with a thin rope-like form.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AGP-28A-4

 
Part Number
AGP-28A-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 53.96

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Standard Pipe Material Aluminum O.D.(Ø) 28
Color Unpainted Length(mm) 4,000 Surface Treatment, Coating No
Shape Straight

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)