(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Resin Knurled Knob (White) / NBPU-W【1-50 Pieces Per Package】

Resin Knurled Knob (White) / NBPU-W
  • Volume Discount

[Nominal thread (M)] 3/4
[Material] Polycarbonate (PC)
[Color] White
[Heat deformation temperature] 1.82 MPa, 130℃
[UL standard] UL94V-2 (material)
[Metal part] Material / stainless steel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
NBPU-312W
NBPU-412W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)

SGD 0.52

50 Piece(s) 21 Day(s) or more 1030.5

SGD 38.34

50 Pieces Per Package

1 Pack(s)Available 16 Day(s) 1040.7

Loading...

  1. 1

Basic Information

Length L(mm) 12 Detailed Shape Knurling Mounting Hole Shape Not Provided
Basic Shape Standard (Round) Material Resin Surface Treatment Not Provided
Thread Type Metric Coarse Tip Shape Flat End Additional Shape Standard
Sales Unit Box, Pkg. Application Standard Plastic Material PC
Knob outer diameter(ø) 11 Knob thickness(mm) 6 Material details Polycarbonate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)