(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Purpose Pressure Switch ISG Series (Part Numbers)

General Purpose Pressure Switch ISG Series

A pressure switch made by SMC.

[Features]
· IP44 equivalent
· With light

[Applications]
Used for automatic pressure control of hydraulic, water pressure, liquid pressure and pneumatic applications in a wide variety of fields, such as machine tools, industrial machinery, compressors, chemical plants, and power plants.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

ISG131-031-Q

Specifications of General-Purpose Pressure Switch ISG Series

External appearance of ISG Series open type

External appearance of ISG Series open type

External appearance of ISG Series open type hysteresis scale plate type

External appearance of ISG Series open type hysteresis scale plate type

External appearance of ISG Series drip-proof type

External appearance of ISG Series drip-proof type

Model/Specification

ModelPressure Adjustment Range
MPa
Hysteresis adjustment range
MPa
Proof Pressure
MPa
Repeat accuracy
MPa
Liquid-contacting parts materialHysteresis scale plateElectrical entry
Open type (Non-waterproof)Drip-proof type
ISG110-030ISG210-0300.02 to 0.30.015 to 0.21.0±0.006Brass•Phosphor BronzeNone(Open type) Grommet
(Drip-proof type) CAPCON (cable gland)
ø11 to 13 (Diameter 11 to 13 mm)
ISG110-031ISG210-031Brass•Phosphor BronzeYes
ISG111-030ISG211-030SUS316None
ISG111-031ISG211-031SUS316Yes
ISG120-030ISG220-0300.05 to 0.70.02 to 0.351.5±0.014Brass•Phosphor BronzeNone
ISG120-031ISG220-0310.02 to 0.45Brass•Phosphor BronzeYes
ISG121-030ISG221-0300.02 to 0.35SUS316None
ISG121-031ISG221-0310.02 to 0.45SUS316Yes
ISG130-030ISG230-0300.1 to 1.00.03 to 0.41.5±0.02Brass•Phosphor BronzeNone
ISG130-031ISG230-0310.03 to 0.6Brass•Phosphor BronzeYes
ISG131-030ISG231-0300.03 to 0.4SUS316None
ISG131-031ISG231-0310.03 to 0.6SUS316Yes
ISG190-030ISG290-030-10 to -100 kPa7 to 53 kPa0.5±2 kPaBrass•Phosphor BronzeNone
ISG191-030ISG291-030SUS316None

* Ambient and fluid temperature: 5 to 80°C (no freezing), contact configuration: 1a1b, 2ab (semi-standard), connection port size: 3/8, weight: 1.2 kg (open type), 1.3 kg (Drip-proof type)

Fluid

Operating fluid is limited by the material of wetted parts. Model with compatible material should be selected.

FluidLiquid-contacting parts material
BellowsFluid intake part
Water, air, liquid,inert gas without corrosionPhosphor bronzeBrass
* Fluid that does not corrode SUS316, such as steam (150°C or less)SUS316SUS316

* Use at an ambient temperature of 80°C or less.

JIS symbol

JIS symbol of ISG Series

JIS symbol of ISG Series

Contact

1a1b type snap switch (standard)/2ab type snap switch contact configuration

1a1b type snap switch (standard)/2ab type snap switch contact configuration

Electrical rating

Rated voltage (V) *)Non-inductive load (A)Inductive load (A)
Load resistanceLamp loadInductive loadElectric motor load
AC110122123
AC220101101.5
AC4406131
DC2432.532.5
DC481.51.21.51.25
DC1100.50.250.50.2
DC2200.250.10.250.1

Insulation Resistance: 100 MΩ or more (500 V DC by insulation resistance tester)
Withstand Voltage: 2,000 V AC for 1 minute
*) CE compliant products are compatible with 220 V AC and 110 V DC or less.

Diagram

Structural drawing of ISG Series

Structural drawing of ISG Series

NumberPart Name
1Set pressure regulating bolt
2Scale plate
3Pointer
4Set pressure regulating spring
5Main lever for actuation
6Bellows assembly
7Adjusting bolt between switch and push
81a+1b type snap switch
NumberPart Name
9Main body
10Hysteresis (ON-OFF width) adjustment spring
11Hysteresis (ON-OFF width) adjustment bolt
12Bracket
13Grommet
14Connection lever for switch operation
15Stopper for operating lever

Dimensions

 

(Units: mm)

 

Dimensional drawing of open type ISG110 to 191-030 (without adjustment hysteresis scale plate)

Dimensional drawing of open type ISG110 to 191-030 (without adjustment hysteresis scale plate)

Part numberABC
ISG110-030 (-W)1725419
ISG1□0 to 1□0-030 (-W)1695119
ISG1□1 to 1□1-030 (-W)1775923
Dimensional drawing of open type ISG110 to 131-031 (with adjustment hysteresis scale plate)

Dimensional drawing of open type ISG110 to 131-031 (with adjustment hysteresis scale plate)

Part number(A)(B)C
ISG110 to 130-031 (-W)1725419
ISG111 to 131-031 (-W)1775923
Dimensional drawing of drip-proof type ISG210 to 291-030 (without adjustment hysteresis scale plate)

Dimensional drawing of drip-proof type ISG210 to 291-030 (without adjustment hysteresis scale plate)

Part numberABC
ISG2□0 to 2□0-030 (-W)1735519
ISG2□1 to 2□1-030 (-W)1786023
Dimensional drawing of drip-proof ISG210 to 231-031 (with adjustment hysteresis scale plate)

Dimensional drawing of drip-proof ISG210 to 231-031 (with adjustment hysteresis scale plate)

Part number(A)(B)C
ISG210 to 230-031 (-W)1735519
ISG211 to 231-031 (-W)1786023
  • *See the SMC catalog for information other than that detailed above.
  • *Product pictures are representative images.
Part Number
ISG131-031-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFluid Type Plumbing Thread Type Fluid Characteristics Pressure Type Liquid contact parts material Details Type Pressure Setting Range Hysteresis scale plate for adjustment Contact configuration Scale plate pressure unit CE compliant

-

1 Piece(s) Quote Water[Rc (R)] RNoncorrosivePositive Pressure[Stainless Steel] SUS 316Open type (equivalent to IP40)0.1 to 1.0 MPaWith hysteresis scale plate1a1bMPaCE-compliant product

Loading...

  1. 1

Basic Information

Type Pressure Switch Sensor, Monitor Structure Integrated shape Output Method Switch
Pipe Port Type Male thread Plumbing Thread Nominal 3/8 Number of Output Points 1

Please check the type/dimensions/specifications of the part ISG131-031-Q in the General Purpose Pressure Switch ISG Series series.

Similar Part Numbers

Part Number
ISG110-031
ISG110-031-P
ISG110-031-Q
ISG131-031-W
ISG131-N030
ISG131-N030-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFluid Type Plumbing Thread Type Fluid Characteristics Pressure Type Liquid contact parts material Details Type Pressure Setting Range Hysteresis scale plate for adjustment Contact configuration Scale plate pressure unit CE compliant

SGD 180.37

1 Piece(s) 46 Day(s) Argon / Nitrogen Gas / Water / Air[Rc (R)] RInert / NoncorrosivePositive Pressure[Copper Alloy] Brass•Phosphor BronzeOpen type (equivalent to IP40)0.02 to 0.3 MPaWith hysteresis scale plate1a1bMPaNon-Compatible

-

1 Piece(s) Quote Argon / Nitrogen Gas / Water / Air[Rc (R)] RInert / NoncorrosivePositive Pressure[Copper Alloy] Brass•Phosphor BronzeOpen type (equivalent to IP40)0.02 to 0.3 MPaWith hysteresis scale plate1a1bBoth MPa and psiNon-Compatible

-

1 Piece(s) Quote Argon / Nitrogen Gas / Water / Air[Rc (R)] RInert / NoncorrosivePositive Pressure[Copper Alloy] Brass•Phosphor BronzeOpen type (equivalent to IP40)0.02 to 0.3 MPaWith hysteresis scale plate1a1bMPaCE-compliant product

SGD 302.87

1 Piece(s) 46 Day(s) Water[Rc (R)] RNoncorrosivePositive Pressure[Stainless Steel] SUS 316Open type (equivalent to IP40)0.1 to 1.0 MPaWith hysteresis scale plate2abMPaNon-Compatible

SGD 242.32

1 Piece(s) 46 Day(s) Water[NPT] NPTNoncorrosivePositive Pressure[Stainless Steel] SUS 316Open type (equivalent to IP40)0.1 to 1.0 MPaNone1a1bMPaNon-Compatible

-

1 Piece(s) Quote Water[NPT] NPTNoncorrosivePositive Pressure[Stainless Steel] SUS 316Open type (equivalent to IP40)0.1 to 1.0 MPaNone2abMPaNon-Compatible

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)