(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A flow switch made by SMC.
[Features]
· Piping sizes range from 3/4B to 6B
· Supports equivalent to IP42, IP44
[Applications]
Used to detect and confirm liquid flow as a general-purpose water cutoff and water reduction relay in air conditioning, water supply equipment, etc.
Part Number
Configured Part Number is shown.
IF321-N10-01-Q
External appearance of IF3 Series
Fluid | Copper alloy | Water and non corrosive liquid |
---|---|---|
SUS304 | Liquid that does not corrode SUS304 | |
Maximum operating pressure | 1.0 MPa | |
Water resistance | 1.75 MPa | |
Insulation Resistance | 100 MΩ or more (500 DC by insulation resistance tester) | |
Withstand Voltage | 1,500 V AC for 1 minute | |
Contact | 1ab | |
Connection port size | 3/4, 1 |
Voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|
Load resistance | Lamp load | Inductive load | Electric motor load | |||||
N.C. | N.O. | N.C. | N.O. | N.C. | N.O. | N.C. | N.O. | |
AC125V | 15 | 15 | 3 | 1.5 | 15 | 15 | 5 | 2.5 |
AC250V | 15 | 15 | 2.5 | 1.25 | 15 | 15 | 3 | 1.5 |
DC8V | 15 | 15 | 3 | 1.5 | 15 | 15 | 5 | 2.5 |
DC14V | 15 | 15 | 3 | 1.5 | 10 | 10 | 5 | 2.5 |
DC30V | 6 | 6 | 3 | 1.5 | 5 | 5 | 5 | 2.5 |
DC125V | 0.5 | 0.5 | 0.5 | 0.5 | 0.05 | 0.05 | 0.05 | 0.05 |
DC250V | 0.25 | 0.25 | 0.25 | 0.25 | 0.03 | 0.03 | 0.03 | 0.03 |
Fluid Temperature | *) Applicable ambient temperature |
---|---|
70°C or less | 70°C (70°C) or less |
80°C | 58°C (60°C) or less |
90°C | 47°C (50°C) or less |
100°C | 35°C (40°C) or less |
*) () is for IF32□
* To protect the micro switch, the ambient temperature should be low when the liquid temperature exceeds 70°C.
Open type | When used indoors where any water droplets do not splash |
---|---|
Drip-proof/rain-proof type (JIS C0920) | When used indoors or outdoors where water droplets may splash (IP42 equivalent) |
Splash-proof/water-jet-protection type (JIS C0920) | It has a sealed structure and when used outdoors and in locations temporarily exposed by a flow of water, or in adverse environmental conditions such as near the coast (IP44 equivalent) |
Structural drawing of IF3 Series
Number | Name | Material | ||
---|---|---|---|---|
IF30□ | IF31□ | IF32□ | ||
1 | Cover | SPCD | SPCD | ADC12 |
2 | Mounting plate | SPCC | SUS304 | SUS304 |
3 | Bellows | PBP or SUS304 | ||
4 | Main body | C3604B or SUS304 | ||
5 | Movable rod | C2700W or SUSXM7 | ||
6 | Paddle | SUS304 | ||
7 | O-ring | NBR or FPM |
Fluid: Water, outlet pressure: OMPa
Threaded depth: 9 mm (3/4), 11 mm (1)
Flow Switch | Installation classification | Set flow rate adjustment range L/min | ON flow rate setting flow velocity range m/s | ||||
---|---|---|---|---|---|---|---|
Minimum | Max. | ||||||
Tubing outer diameter | Paddle size | ON flow rate | OFF flow rate min | ON flow rate | OFF flow rate min | ||
IF3□0-06 | 3/4 | Length | 14 | 7 | 38 | 33 | 0.66 to 1.79 |
3/4 | Medium | 18 | 9 | 50 | 44 | 0.85 to 2.36 | |
3/4 | Short | 22 | 11 | 60 | 53 | 1.04 to 2.83 | |
IF3□1-10 | 1 | Short | 20 | 10 | 60 | 55 | 0.56 to 1.67 |
1 1/4 | Short | 34 | 17 | 100 | 90 | 0.57 to 1.67 | |
1 1/2 | Short | 52 | 26 | 160 | 140 | 0.63 to 1.95 | |
2 | Medium | 45 | 23 | 140 | 125 | 0.34 to 1.06 | |
2 1/2 | Medium | 90 | 45 | 280 | 250 | 0.41 to 1.29 | |
3 | Length | 80 | 40 | 250 | 220 | 0.26 to 0.81 | |
4 | Length | 170 | 85 | 550 | 480 | 0.33 to 1.05 | |
5 | Length | 300 | 150 | 1,000 | 870 | 0.37 to 1.24 | |
6 | Length | 460 | 230 | 1,500 | 1,300 | 0.40 to 1.32 | |
IF3□3-10 | 1 | Short | 36 | 18 | 110 | 100 | 1.00 to 3.05 |
1 1/4 | Short | 54 | 27 | 160 | 140 | 0.90 to 2.67 | |
1 1/2 | Short | 90 | 45 | 270 | 230 | 1.10 to 3.29 | |
2 | Medium | 90 | 45 | 270 | 230 | 0.68 to 2.05 | |
2 1/2 | Medium | 160 | 80 | 500 | 420 | 0.74 to 2.30 | |
3 | Length | 160 | 80 | 500 | 420 | 0.52 to 1.63 | |
4 | Length | 320 | 160 | 1,000 | 800 | 0.61 to 1.91 | |
5 | Length | 560 | 280 | 1,800 | 1,450 | 0.69 to 2.23 | |
6 | Length | 800 | 400 | 2,600 | 2,000 | 0.70 to 2.28 |
ON flow rate: Flow rate at which the micro switch operates when the flow rate increases
OFF flow rate: Flow rate at which the micro switch operates when the flow rate decreases
Graph of change in ON flow rate with pressure (typical value)
Graph of flow rate-pressure drop curve (typical value)
(Units: mm)
Open type: Dimensional drawing of 300, 301, 303
Part number | Dimensions | ||||||
---|---|---|---|---|---|---|---|
Connection port size | A | B | C | D | E | F | |
IF300 | 3/4 | 28 | 31 | 34 | 22 | 137 | 101 |
IF301 | 1 | 37 | 62 | 89 | 28 | 188 | 98 |
IF303 | 1 | 29 | 39 | 56 | 28 | 155 | 98 |
Drip-proof/rain-proof type: Dimensional drawing of 310, 311, 313
Part number | Dimensions | ||||||
---|---|---|---|---|---|---|---|
Connection port size | A | B | C | D | E | F | |
IF310 | 3/4 | 28 | 31 | 34 | 22 | 137 | 101 |
IF311 | 1 | 37 | 62 | 89 | 28 | 188 | 98 |
IF313 | 1 | 29 | 39 | 56 | 28 | 155 | 98 |
Splash-proof/water-jet-protection type: Dimensional drawing of 320, 321, 323
Part number | Dimensions | ||||||
---|---|---|---|---|---|---|---|
Connection port size | A | B | C | D | E | F | |
IF320 | 3/4 | 28 | 31 | 34 | 22 | 141.3 | 105.4 |
IF321 | 1 | 37 | 62 | 89 | 28 | 194 | 104 |
IF323 | 1 | 29 | 39 | 56 | 28 | 161 | 104 |
Graph of flow rate-velocity
* The number in parentheses indicates the inner diameter of the gas pipe
(Units: mm)
1 1/4B to 3B
Piping B | Reducing tee B |
---|---|
1 1/4 | 1 1/4 × 1 1/4 × 1 |
1 1/2 | 1 1/2 × 1 1/2 × 1 |
2 | 2 × 2 × 1 |
2 1/2 | 2 1/2 × 2 1/2 × 1 |
3 | 3 × 3 × 1 |
Reducing tee: JIS B 2301
Socket: JIS B 2302
Tube: JIS B 3452
For 4B to 6B
Applicable fitting (For 4B to 6B)
Internal wiring diagram
Symbol | Contact |
---|---|
C | COMMON |
A | NORMALLY OPEN |
B | NORMALLY CLOSED |
Part Number |
---|
IF321-N10-01-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Liquid contact parts material | Applicable Fluid | Rating Flow Range (L/min) | Details Type | Liquid contact parts seal material | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 500~Less than 5000 | [Threads] Male thread | [NPT] NPT | [1] 1 | [Copper Alloy] Brass•Phosphor Bronze | Water and non corrosive liquid | 20 to 1,500 | Splash-proof/water-jet-protection type (IP44 equivalent) | FPM | CE-compliant product |
Loading...
Type | Flow Switch | Fluid Type | Water / Coolant | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Output Method | Switch | Fluid Characteristics | Noncorrosive | Number of Output Points | 1 |
Contact configuration | 1ab |
Please check the type/dimensions/specifications of the part IF321-N10-01-Q in the Flow Switch, Paddle Style Flow Switch IF3 Series series.
Part Number |
---|
IF300-06-10 |
IF300-06-11 |
IF300-06-11-Q |
IF321-N10-10 |
IF321-N10-11 |
IF321-N10-11-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Liquid contact parts material | Applicable Fluid | Rating Flow Range (L/min) | Details Type | Liquid contact parts seal material | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 487.08 | 1 Piece(s) | 46 Day(s) | 50~Less than 100 | [Threads] Male thread | [Rc (R)] R | [3/4] 3/4 | [Stainless Steel] SUS304 | Liquid that does not corrode SUS304 | 14 to 60 | Open type | NBR | Non-Compatible | ||
SGD 487.08 | 1 Piece(s) | 46 Day(s) | 50~Less than 100 | [Threads] Male thread | [Rc (R)] R | [3/4] 3/4 | [Stainless Steel] SUS304 | Liquid that does not corrode SUS304 | 14 to 60 | Open type | FPM | Non-Compatible | ||
- | 1 Piece(s) | Quote | 50~Less than 100 | [Threads] Male thread | [Rc (R)] R | [3/4] 3/4 | [Stainless Steel] SUS304 | Liquid that does not corrode SUS304 | 14 to 60 | Open type | FPM | CE-compliant product | ||
SGD 604.68 | 1 Piece(s) | 46 Day(s) | 500~Less than 5000 | [Threads] Male thread | [NPT] NPT | [1] 1 | [Stainless Steel] SUS304 | Liquid that does not corrode SUS304 | 20 to 1,500 | Splash-proof/water-jet-protection type (IP44 equivalent) | NBR | Non-Compatible | ||
SGD 604.68 | 1 Piece(s) | 46 Day(s) | 500~Less than 5000 | [Threads] Male thread | [NPT] NPT | [1] 1 | [Stainless Steel] SUS304 | Liquid that does not corrode SUS304 | 20 to 1,500 | Splash-proof/water-jet-protection type (IP44 equivalent) | FPM | Non-Compatible | ||
- | 1 Piece(s) | Quote | 500~Less than 5000 | [Threads] Male thread | [NPT] NPT | [1] 1 | [Stainless Steel] SUS304 | Liquid that does not corrode SUS304 | 20 to 1,500 | Splash-proof/water-jet-protection type (IP44 equivalent) | FPM | CE-compliant product |
How can we improve?
How can we improve?