(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A pressure switch made by SMC.
[Features]
· Applicable fluids: Air, non-corrosive gas, non-flammable gas
· Can copy up to 10 switches simultaneously
· Easy handling.
Raised rubber switch buttons for easy and comfortable operation
· 3-step setting
· 2-color display
Part Number
Configured Part Number is shown.
ISE40A-W1-V-B
External appearance of M8 (3 pin) connector
External appearance of ZSE40A (F) / ISE40A Series
Piping variation
Mounting variation
* It is compatible with the ZSE40/ISE40 Series.
Model | ZSE40A (Vacuum Pressure) | ZSE40AF (Compound pressure) | ISE40A (Positive pressure) | ||
---|---|---|---|---|---|
Rated pressure range | 0.0 to -101.3 kPa | -100.0 to +100.0 kPa | -0.100 to +1.000 MPa | ||
Display / Set pressure range | +10.0 to -105.0 kPa | -105.0 to +105.0 kPa | -0.105 to +1.050 MPa | ||
Withstand pressure | 500 kPa | 500 kPa | 1.5 MPa | ||
Display / Minimum set unit | 0.1 kPa | 0.1 kPa | 0.001 MPa | ||
Fluid | Air, non-corrosive gases, nonflammable gas | ||||
Power supply voltage | 12 to 24 V DC ±10% ripple (p-p) 10% or less (With reverse connection protection) | ||||
Current Consumption | 45 mA or less | ||||
Switch output | NPN or PNP open collector 1 output or 2 outputs | ||||
- | Maximum load current | 80 mA | |||
Maximum applied voltage | 28 V (with NPN output) | ||||
Residual voltage | 1 V or less | ||||
Response Time | 2.5 ms (Anti-chattering function 20, 100, 500, 1,000, 2,000 ms selectable) | ||||
Short-circuit protection | Yes | ||||
Repeatability | ±0.2% F.S. ±1 digit | ||||
Hysteresis | Hysteresis mode | Variable from 0 *1) | |||
Window Comparator Mode | |||||
Analog output | Voltage output *2) | Output Voltage (Rated Pressure Range) | 1 to 5 V ±2.5% F.S. | 0.6 to 5 V±2.5%F.S. | |
Linearity | ±1% F.S. | ||||
Output Impedance | Approx. 1 kΩ | ||||
Current output *3) | Output current (rated pressure range) | 4 to 20 mA ±2.5% F.S. | 2.4 to 20 mA ±2.5% F.S. | ||
Linearity | ±1% F.S. | ||||
Load impedance | Maximum load impedance Power supply voltage 12 V: 300 Ω Maximum load impedance Power supply voltage 24 V: 600 Ω Minimum load impedance 50 Ω | ||||
Auto-shift input | Dry input (reed or non-contact), Low level 0.4 V or less, input time 5 ms or more | ||||
Display | 3 1/2-digit 7-segment LCD 2-color display (Red/green) | ||||
Display accuracy | ±2% F.S. ±1 digit (with ambient temperature of 25°C ±3°C) | ||||
Indicator light | Lights up when switch output is turned ON, OUT1, OUT2: Orange | ||||
Environment | Protective Enclosure | IP65 | |||
Operating temperature range *4) | During operation: -5 to +50°C, during storage: -10~+60℃ (No condensation or freezing) | ||||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | ||||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | ||||
Temperature characteristics | ±2% F.S. (based on 25°C) | ||||
Lead | Oil resistant vinyl flexible cable 5 cores | ||||
ø3.5 (diameter: 3.5 mm) 2 m Conductor cross-sectional area 0.15 mm^2 (AWG26) Insulator outer diameter 0.95 mm | |||||
Standards | CE UL/CSA (E216656) |
*1) If the applied voltage fluctuates around the set value, the hysteresis width must be set to a value more than the width of the fluctuations or chattering will occur.
Note 2) When analog voltage output is selected, analog current output cannot be selected at the same time.
Note 3) When analog current output is selected, analog voltage output cannot be selected at the same time.
*4) UL temperature rating: Ambient temperature is MAX 50°C.
Part number | 01 | N01 | W1 | WF1 | M5 | C4 | C6 | |
---|---|---|---|---|---|---|---|---|
Port Size | R1/8 (With M5 female thread) | NPT1/8 (With M5 female thread) | Rc 1/8 | G1/8 | M5 × 0.8 Female thread | ø4 (Pipe connection port diameter 4 mm) quick-connect fitting | ø6 (Pipe connection port diameter 6 mm) quick-connect fitting | |
Wetted parts material | Sensor pressure receiving area | Silicon | ||||||
Piping port | C3602 (Electrolytic nickel plating) O-ring HNBR | ZDC2 O-ring HNBR | ZDC2, POM, SUS304, C3604 (Electrolytic nickel plating) O-ring HNBR, NBR | |||||
Weight | 78 g | 79 g | 97 g | 104 g | 101 g | |||
- | M8 connector | 45 g | 46 g | - | - |
It is necessary to set the pressure within the rated pressure range.
The set pressure range is the settable pressure range.
The rated pressure range is the pressure range that satisfies the switch specifications (accuracy, linearity, etc.).
Even if the value exceeds the rated pressure range, it can be set within the set pressure range, but the specifications are not guaranteed.
Graph of switch rated pressure range / set pressure range
Voltage Output
Current Output
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0.0 to -101.3 kPa | 10.1 kPa | 0 | -101.3 kPa |
For compound pressure | -100.0 to +100.0 kPa | - | -100.0 kPa | 100.0 kPa |
For positive pressure | -0.100 to +1.000 MPa | -0.100 MPa | 0 | 1.000 MPa |
(Units: mm)
Dimensional drawing of ZSE40A (F) / ISE40A-01/N01
Dimensional drawing of ZSE40A (F) / ISE40A-W1/-WF1
If the open air port of the switch may be blocked by water or dust, etc., it is necessary to insert a tube sold separately into the open air port fully and route the opposite end to a safe place away from water and dust.
* It can be used with TU0425 (material: polyurethane outer diameter is 4 mm, inner diameter is 2.5 mm) for the tube.
Dimensional drawing of ZSE40A/ISE40A-01-□-□L/-N01-□-□L
If the open air port of the switch may be blocked by water or dust, etc., it is necessary to insert a tube sold separately into the open air port fully and route the opposite end to a safe place away from water and dust.
* It can be used with TU0425 (material: polyurethane outer diameter is 4 mm, inner diameter is 2.5 mm) for the tube.
Body side plug connector pin arrangement
Part Number |
---|
ISE40A-W1-V-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Type | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Connecting Tube Diameter | Display | Acquired Standards | Protection Structure | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rated Pressure Range | Details Type | Option | Instruction Manual | Pressure Setting Range | Calibration Certificate | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 217.35 | 1 Piece(s) | 46 Day(s) | Pressure Switch | Air / Nitrogen Gas / Argon | [Integrated Type] Integrated shape | PNP Open Collector / Analog | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | Noncorrosive / Incombustible | Positive Pressure | 3 | - | [DC4-20mA] 4 to 20mA | DC | [12~24] 12 to 24 ±10% | - | Digital | - | IP65 | With unit conversion function | With bracket B | Straight lead wire outlet | None | -0.100 to 1.000 MPa | - | None | None | 0.105 to 1.050 MPa | None | Available (auto-switch input) |
Loading...
Please check the type/dimensions/specifications of the part ISE40A-W1-V-B in the 2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Series series.
Part Number |
---|
ISE40A-01-R-M |
ISE40A-01-R-MA |
ISE40A-01-R-ME |
ISE40A-W1-X-M |
ZS-24-A |
ZS-24-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Type | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Connecting Tube Diameter | Display | Acquired Standards | Protection Structure | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rated Pressure Range | Details Type | Option | Instruction Manual | Pressure Setting Range | Calibration Certificate | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 203.23 | 1 Piece(s) | 31 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | Positive Pressure | 3 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | - | Digital | - | IP65 | SI unit fixed | None | Straight lead wire outlet | None | -0.100 to 1.000 MPa | - | None | None | 0.105 to 1.050 MPa | None | Available (auto-switch input) | ||
SGD 211.05 | 1 Piece(s) | 46 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | Positive Pressure | 3 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | - | Digital | - | IP65 | SI unit fixed | With bracket A | Straight lead wire outlet | None | -0.100 to 1.000 MPa | - | None | None | 0.105 to 1.050 MPa | None | Available (auto-switch input) | ||
SGD 214.55 | 1 Piece(s) | 46 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | Positive Pressure | 3 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | - | Digital | - | IP65 | SI unit fixed | None | Straight lead wire outlet | None | -0.100 to 1.000 MPa | - | Panel-mount adapter | None | 0.105 to 1.050 MPa | None | Available (auto-switch input) | ||
SGD 209.53 | 1 Piece(s) | 46 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | NPN Open Collector | - | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | Noncorrosive / Incombustible | Positive Pressure | 2 | - | - | DC | [12~24] 12 to 24 ±10% | - | Digital | CE | IP65 | SI unit fixed | None | Direct lead wire | None | -0.100 to 1.000 MPa | - | None | None | 0.105 to 1.050 MPa | None | None | ||
SGD 7.12 | 1 Piece(s) | 31 Day(s) | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Bracket A | - | - | - | - | - | ||
SGD 7.58 | 1 Piece(s) | 46 Day(s) | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Bracket B | - | - | - | - | - |
How can we improve?
How can we improve?