(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Flow sensor flow monitor with easy wiring connection and disconnection.
[Features]
・ Vertical, horizontal, close contact mounting are possible (Panel mount)
・ Remote monitor
Japanese Only
Part Number
Configured Part Number is shown.
PFM303-MLD-N
External appearance of PFM3 Series
Option 1: PFM3□□-□L (power supply / output connection cable)
*Cable is not connected. Supplied with the unit.
Option 3: PFM3□□-□□□F (with connector for sensor connection)
*Connector is not connected. Supplied with the unit.
Option 2: PFM3□□-□□E (bracket)
Option 2: PFM3□□-□□B (panel mount adapter)
Option 2: PFM3□□-□□D (panel mount adapter + front protective cover)
*Optional items have not been mounted. Supplied with the unit.
Output Specifications
*Integrated value external reset, auto-shift and auto-shift Zero can be selected.
Input Specifications
Unit Specifications
Instruction manual
Calibration Certificate
*Format is Japanese and English adscript only.
Model | PFM3□□ | ||||
---|---|---|---|---|---|
Rated Flow Range (Flow Rate Range) | Dry Air, N2, Ar | 0.2 to 10 L/min | 0.5 to 25 L/min | 1 to 50 L/min | 2 to 100 L/min |
CO2 | 0.2 to 5 L/min | 0.5 to 12.5 L/min | 1 to 25 L/min | 2 to 50 L/min | |
Displayable Range*1) | Dry Air, N2, Ar | 0.2 to 10.5 L/min | 0.5 to 26.3 L/min | 1 to 52.5 L/min | 2 to 105 L/min |
CO2 | 0.2 to 5.2 L/min | 0.5 to 13.1 L/min | 1 to 26.2 L/min | 2 to 52 L/min | |
Settable Range*1) | Dry Air, N2, Ar | 0 to 10.5 L/min | 0 to 26.3 L/min | 0 to 52.5 L/min | 0 to 105 L/min |
CO2 | 0 to 5.2 L/min | 0 to 13.1 L/min | 0 to 26.2 L/min | 0 to 52 L/min | |
Minimum Unit Setting*2) | 0.01 L/min | 0.1 L/min | 0.1 L/min | 0.1 L/min | |
Flow Rate Conversion Value of Accumulated Pulse | 0.1 L/Pulse | 0.1 L/Pulse | 0.1 L/Pulse | 1 L/Pulse | |
Display Unit*3) | Instantaneous flow rate: L/min, CFM × 10-2 Accumulated flow rate: L, ft3 × 10-1 | ||||
Accumulated Flow Rate Range*4) | 1,999,999 L | ||||
Power Supply Voltage | 24 V DC ±10% (with polarity protection) | ||||
Current Consumption | 50 mA or less | ||||
Sensor Input Number of Inputs:1 | PSE30□: Voltage input 1 to 5 V DC (Input impedance: 1 MΩ) PSE31□: Current input 4 to 20 mA DC (Input impedance: 250 Ω) | ||||
Hysteresis*5) | Hysteresis mode: Variable, Window comparator mode: Variable | ||||
Switch Output | NPN or PNP open collector output 2 outputs Maximum load current: 80 mA, Maximum load voltage: 30 V DC (at NPN output), residual voltage 1 V or less (at load current 80 mA), with short circuit protection | ||||
Accumulated Pulse Output | NPN or PNP open collector output (same as switch output) | ||||
Response Time | 1 s (50 ms /0.5 s / 2 s can also be selected) | ||||
Repeatability | ±0.1%F.S., Analog Output is ±0.3%F.S. | ||||
Analog Output | Voltage Output: 1 to 5 V DC, (0 L/min to Maximum of Rated Current) Output Impedance: Approx. 1 kΩ, Accuracy: ±1% F.S. (for Readings) , Current Output: 4 to 20 mA DC (0 L/min to Maximum of Rated Flow Rate), Maximum Load Impedance 600 Ω(at 24 V DC), Minimum Load Impedance 50 Ω Accuracy: ±1% F.S. (for Readings) | ||||
Display Accuracy | ±0.5%F.S. ±1 digit | ||||
Display Method | 3+1/2 digit, 7-segment indicator, 2-color display (red/green), Sampling cycle: 10 times/sec | ||||
Operation Indicator Light | OUT1: Illuminates when output is turned ON (Green), OUT2: Illuminates when output is turned ON (Red) | ||||
External Input*6) | Dry input (reed or non-contact), LOW level input 30 ms or more, LOW level 0.4 V or less | ||||
Protective Structure | IP40 | ||||
Operating Temperature Range | During operation: 0 to 50°C, During storage: -10 to 60°C (No freezing or condensation) | ||||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | ||||
Withstand voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing | ||||
Temperature Characteristics | ±0.5%F.S. (25°C reference) | ||||
Standard | CE UL,CSA | ||||
Connection Method | Power supply, Output connection: 5-pin connector, Sensor connection: 4-pin connector | ||||
Material | Front case, rear case: PBT | ||||
Weight | 30 g (without cable), 85 g (with cable) |
*) Sensor to be connected is selected during initial setting. When CO2 is selected as applicable fluid, the maximum side will become 1/2.
*2) When the connected sensor 10 L/min and the minimum setting unit 0.01 L/min are selected, the display upper limit will become "10.50 L/min."
When the connected sensor 100 L/min and the minimum setting unit 0.1 L/min are selected, the display upper limit will become "105.0 L/min."
When shipped from factory, the connected sensor is set to 10 L/min and the minimum setting unit is set to 0.1 L/min.
*3) For digital flow switch unit switching function (Fixed SI unit [L/min or L] will be set for switch types without the unit switching function.)
*4) Accumulated flow rate value is cleared when the power supply is turned OFF and returns to zero. It is possible to select a function to hold the accumulated value so that it is not cleared. (It is possible to select whether to keep the accumulated value at 2-minute interval or 5-minute interval.) When the 5-minute interval is selected, the number of rewrites is limited to 1 million times (5 minutes × 1 million times = 5 million minutes = 9.5 years when energized for 24 hours), which is the lifespan of the memory element (electronic component), calculate the service lifespan from the operating conditions and use within the service lifespan when using the holding function. For digital flow switch unit switching function (Fixed SI unit [L/min or L] will be set for switch types without the unit switching function.)
*5) Set to hysteresis mode at the time of shipment from the factory. Can be changed to window comparator mode by using the push buttons.
*6) When shipped from factory, integrated value external reset function is set. Auto-shift and Auto-shift zero function can be selected by push button operation.
*7) For wiring, refer to the instruction manual.
*8) Products with small scratches, smears or variations in display color and brightness, etc., that do not affect the performance will be verified as conforming products.
(Unit: mm)
Dimensional drawing of PFM3 Series
Structural diagram of connector for sensor connection
Pin No. | Terminal Name |
---|---|
1 | DC (+) |
2 | N.C. |
3 | DC (-) |
4 | IN* |
*1 to 5 V or 4 to 20 mA
Dimensional drawing with bracket
Dimensional drawing with panel-mount adapter (left figure) and with panel-mount adapter + front protective cover (right figure)
Part Number |
---|
PFM303-MLD-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Protection Structure | Unit Specifications | Bracket | Applicable Sensors | Accessory | Option | Instruction Manual | Calibration Certificate | Input specifications | External input | Related Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Flow monitor | [Separate Type, Connector Connection] Remote type monitor unit | PNP Open Collector / Analog | Voltage | 1 | 3 | [DC1-5V] DC1-5V | - | DC | [24] 24±10% | IP40 | SI unit fixed | None | PFM5□□(S)-□-1-□ | Panel-mount adapter + front protective cover | Power supply, output connection cable | No Instruction Manual | Without calibration certificate | Voltage input | None | - |
Loading...
Please check the type/dimensions/specifications of the part PFM303-MLD-N in the Flow Sensor Flow Monitor PFM3 Series series.
Part Number |
---|
PFM300-LB |
PFM300-LB-A |
PFM300-LBF |
PFM303-MLEF |
PFM304-LB-N |
PFM304-MLBF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Protection Structure | Unit Specifications | Bracket | Applicable Sensors | Accessory | Option | Instruction Manual | Calibration Certificate | Input specifications | External input | Related Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 213.50 | 1 Piece(s) | 46 Day(s) | Flow monitor | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector / Analog | Voltage | 1 | 3 | [DC1-5V] DC1-5V | - | DC | [24] 24±10% | IP40 | With unit conversion function | None | PFM5□□(S)-□-1-□ | Panel-mount adapter | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | - | ||
- | 1 Piece(s) | Quote | Flow monitor | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector / Analog | Voltage | 1 | 3 | [DC1-5V] DC1-5V | - | DC | [24] 24±10% | IP40 | With unit conversion function | None | PFM5□□(S)-□-1-□ | Panel-mount adapter | Power supply, output connection cable | With operation manual (Japanese and English) | With calibration certificate | Voltage input | None | - | ||
SGD 218.75 | 1 Piece(s) | 46 Day(s) | Flow monitor | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector / Analog | Voltage | 1 | 3 | [DC1-5V] DC1-5V | - | DC | [24] 24±10% | IP40 | With unit conversion function | None | PFM5□□(S)-□-1-□ | With Panel-mount adapter + with Connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | - | ||
SGD 218.75 | 1 Piece(s) | 46 Day(s) | Flow monitor | [Separate Type, Connector Connection] Separate Type, Connector Joint | PNP Open Collector | Voltage | 1 | 3 | [DC1-5V] DC1-5V | - | DC | [24] 24±10% | IP40 | SI unit fixed | Yes | PFM5□□(S)-□-1-□ | With connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | - | ||
- | 1 Piece(s) | Quote | Flow monitor | [Separate Type, Connector Connection] Remote type monitor unit | PNP Open Collector / Analog | Current | 1 | 3 | - | [DC4-20mA] DC4-20mA | DC | [24] 24±10% | IP40 | With unit conversion function | None | PFM5□□(S)-□-1-□ | Panel-mount adapter | Power supply, output connection cable | No Instruction Manual | Without calibration certificate | Voltage input | None | - | ||
SGD 218.75 | 1 Piece(s) | 46 Day(s) | Flow monitor | [Separate Type, Connector Connection] Separate Type, Connector Joint | PNP Open Collector | Current | 1 | 3 | - | [DC4-20mA] DC4-20mA | DC | [24] 24±10% | IP40 | SI unit fixed | None | PFM5□□(S)-□-1-□ | With Panel-mount adapter + with Connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | - |
How can we improve?
How can we improve?