(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flow Sensor Flow Monitor PFM3 Series (Part Numbers)

Flow Sensor Flow Monitor PFM3 Series

Flow sensor flow monitor with easy wiring connection and disconnection.
[Features]
・ Vertical, horizontal, close contact mounting are possible (Panel mount)
・ Remote monitor

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFM304-MLBF

Flow Sensor Flow Monitor PFM3 Series Specifications 

External appearance of PFM3 Series

External appearance of PFM3 Series

Option 1: PFM3□□-□L (power supply / output connection cable)

Option 1: PFM3□□-□L (power supply / output connection cable)

*Cable is not connected. Supplied with the unit.

Option 3: PFM3□□-□□□F (with connector for sensor connection)

Option 3: PFM3□□-□□□F (with connector for sensor connection)

*Connector is not connected. Supplied with the unit.

Option 2: PFM3□□-□□E (bracket)

Option 2: PFM3□□-□□E (bracket)

Option 2: PFM3□□-□□B (panel mount adapter)

Option 2: PFM3□□-□□B (panel mount adapter)

Option 2: PFM3□□-□□D (panel mount adapter + front protective cover)

Option 2: PFM3□□-□□D (panel mount adapter + front protective cover)

*Optional items have not been mounted. Supplied with the unit.

Part Number Notation

Output Specifications

  • 0: NPN2 output + 1 to 5 V output
  • 1: NPN2 output + 4 to 20 mA output
  • 2: NPN2 output + external input*
  • 3: NPN2 output + 1 to 5 V output
  • 4: PNP2 output + 4 to 20 mA output
  • 5: PNP2 output + external input*

*Integrated value external reset, auto-shift and auto-shift Zero can be selected.

Input Specifications

  • 0: Voltage input / application separate type sensor part PFM5□□(S)-□-1-□
  • 1: Current input / application separate type sensor part PFM5□□(S)-□-2-□

Unit Specifications

  • Blank: with unit switching function*1
  • M: SI unit fixed*2
  1. *1Due to the New Measurement Act, units with unit switching function cannot be used in Japan.
  2. *2Fixed Unit, Instantaneous flow rate: L/min, accumulated flow rate: L

Instruction manual

  • Blank: With instruction manual (Japanese and English)
  • N: No Instruction Manual

Calibration Certificate

  • Blank: No Calibration Certificate
  • A: Calibration Certificate included

*Format is Japanese and English adscript only.

Specifications

ModelPFM3□□
Rated Flow Range (Flow Rate Range)Dry Air, N2, Ar0.2 to 10 L/min0.5 to 25 L/min1 to 50 L/min2 to 100 L/min
CO20.2 to 5 L/min0.5 to 12.5 L/min1 to 25 L/min2 to 50 L/min
Displayable Range*1)Dry Air, N2, Ar0.2 to 10.5 L/min0.5 to 26.3 L/min1 to 52.5 L/min2 to 105 L/min
CO20.2 to 5.2 L/min0.5 to 13.1 L/min1 to 26.2 L/min2 to 52 L/min
Settable Range*1)Dry Air, N2, Ar0 to 10.5 L/min0 to 26.3 L/min0 to 52.5 L/min0 to 105 L/min
CO20 to 5.2 L/min0 to 13.1 L/min0 to 26.2 L/min0 to 52 L/min
Minimum Unit Setting*2)0.01 L/min0.1 L/min0.1 L/min0.1 L/min
Flow Rate Conversion Value of Accumulated Pulse0.1 L/Pulse0.1 L/Pulse0.1 L/Pulse1 L/Pulse
Display Unit*3)Instantaneous flow rate: L/min, CFM × 10-2
Accumulated flow rate: L, ft3 × 10-1
Accumulated Flow Rate Range*4)1,999,999 L
Power Supply Voltage24 V DC ±10% (with polarity protection)
Current Consumption50 mA or less
Sensor Input
Number of Inputs:1
PSE30□: Voltage input 1 to 5 V DC (Input impedance: 1 MΩ)
PSE31□: Current input 4 to 20 mA DC (Input impedance: 250 Ω)
Hysteresis*5)Hysteresis mode: Variable, Window comparator mode: Variable
Switch OutputNPN or PNP open collector output 2 outputs
Maximum load current: 80 mA, Maximum load voltage: 30 V DC (at NPN output), residual voltage 1 V or less (at load current 80 mA), with short circuit protection
Accumulated Pulse OutputNPN or PNP open collector output (same as switch output)
Response Time1 s (50 ms /0.5 s / 2 s can also be selected)
Repeatability±0.1%F.S., Analog Output is ±0.3%F.S.
Analog OutputVoltage Output: 1 to 5 V DC, (0 L/min to Maximum of Rated Current)
Output Impedance: Approx. 1 kΩ, Accuracy: ±1% F.S. (for Readings)
, Current Output: 4 to 20 mA DC (0 L/min to Maximum of Rated Flow Rate),
Maximum Load Impedance 600 Ω(at 24 V DC), Minimum Load Impedance 50 Ω
Accuracy: ±1% F.S. (for Readings)
Display Accuracy±0.5%F.S. ±1 digit
Display Method3+1/2 digit, 7-segment indicator, 2-color display (red/green), Sampling cycle: 10 times/sec
Operation Indicator LightOUT1: Illuminates when output is turned ON (Green), OUT2: Illuminates when output is turned ON (Red)
External Input*6)Dry input (reed or non-contact), LOW level input 30 ms or more, LOW level 0.4 V or less
Protective StructureIP40
Operating Temperature RangeDuring operation: 0 to 50°C, During storage: -10 to 60°C (No freezing or condensation)
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
Withstand voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing
Temperature Characteristics±0.5%F.S. (25°C reference)
StandardCE UL,CSA
Connection MethodPower supply, Output connection: 5-pin connector, Sensor connection: 4-pin connector
MaterialFront case, rear case: PBT
Weight30 g (without cable), 85 g (with cable)

*) Sensor to be connected is selected during initial setting. When CO2 is selected as applicable fluid, the maximum side will become 1/2.
*2) When the connected sensor 10 L/min and the minimum setting unit 0.01 L/min are selected, the display upper limit will become "10.50 L/min."
When the connected sensor 100 L/min and the minimum setting unit 0.1 L/min are selected, the display upper limit will become "105.0 L/min."
When shipped from factory, the connected sensor is set to 10 L/min and the minimum setting unit is set to 0.1 L/min.
*3) For digital flow switch unit switching function (Fixed SI unit [L/min or L] will be set for switch types without the unit switching function.)
*4) Accumulated flow rate value is cleared when the power supply is turned OFF and returns to zero. It is possible to select a function to hold the accumulated value so that it is not cleared. (It is possible to select whether to keep the accumulated value at 2-minute interval or 5-minute interval.) When the 5-minute interval is selected, the number of rewrites is limited to 1 million times (5 minutes × 1 million times = 5 million minutes = 9.5 years when energized for 24 hours), which is the lifespan of the memory element (electronic component), calculate the service lifespan from the operating conditions and use within the service lifespan when using the holding function. For digital flow switch unit switching function (Fixed SI unit [L/min or L] will be set for switch types without the unit switching function.)
*5) Set to hysteresis mode at the time of shipment from the factory. Can be changed to window comparator mode by using the push buttons.
*6) When shipped from factory, integrated value external reset function is set. Auto-shift and Auto-shift zero function can be selected by push button operation.
*7) For wiring, refer to the instruction manual.
*8) Products with small scratches, smears or variations in display color and brightness, etc., that do not affect the performance will be verified as conforming products.

Drawing / Structural Diagram

 

(Unit: mm)

 

Dimensional drawing of PFM3 Series

Dimensional drawing of PFM3 Series

Structural diagram of connector for sensor connection

Structural diagram of connector for sensor connection

Pin No.Terminal Name
1DC (+)
2N.C.
3DC (-)
4IN*

*1 to 5 V or 4 to 20 mA

Dimensional drawing with bracket

Dimensional drawing with bracket

Dimensional drawing with panel-mount adapter (left figure) and with panel-mount adapter + front protective cover (right figure)

Dimensional drawing with panel-mount adapter (left figure) and with panel-mount adapter + front protective cover (right figure)

  • *Refer to the manufacturer's catalog for information not detailed above.
  • *The product images are representative only.
Part Number
PFM304-MLBF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Sensor, Monitor Structure Output Method Analog Output Specification Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Protection Structure Unit Specifications Bracket Applicable Sensors Accessory Option Instruction Manual Calibration Certificate Input specifications External input Related Product Type

SGD 218.75

1 Piece(s) 46 Day(s) Flow monitor[Separate Type, Connector Connection] Separate Type, Connector JointPNP Open CollectorCurrent13-[DC4-20mA] DC4-20mADC[24] 24±10%IP40SI unit fixedNonePFM5□□(S)-□-1-□With Panel-mount adapter + with Connector for sensor connectionPower supply, output connection cableWith operation manual (Japanese and English)Without calibration certificateVoltage inputNone-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PFM304-MLBF in the Flow Sensor Flow Monitor PFM3 Series series.

Similar Part Numbers

Part Number
PFM300-LB
PFM300-LB-A
PFM300-LBF
PFM310-LDF
PFM310-LEF
PFM310-MLEF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Sensor, Monitor Structure Output Method Analog Output Specification Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Protection Structure Unit Specifications Bracket Applicable Sensors Accessory Option Instruction Manual Calibration Certificate Input specifications External input Related Product Type

SGD 213.50

1 Piece(s) 46 Day(s) Flow monitor[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open Collector / AnalogVoltage13[DC1-5V] DC1-5V-DC[24] 24±10%IP40With unit conversion functionNonePFM5□□(S)-□-1-□Panel-mount adapterPower supply, output connection cableWith operation manual (Japanese and English)Without calibration certificateVoltage inputNone-

-

1 Piece(s) Quote Flow monitor[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector / AnalogVoltage13[DC1-5V] DC1-5V-DC[24] 24±10%IP40With unit conversion functionNonePFM5□□(S)-□-1-□Panel-mount adapterPower supply, output connection cableWith operation manual (Japanese and English)With calibration certificateVoltage inputNone-

SGD 218.75

1 Piece(s) 46 Day(s) Flow monitor[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open Collector / AnalogVoltage13[DC1-5V] DC1-5V-DC[24] 24±10%IP40With unit conversion functionNonePFM5□□(S)-□-1-□With Panel-mount adapter + with Connector for sensor connectionPower supply, output connection cableWith operation manual (Japanese and English)Without calibration certificateVoltage inputNone-

SGD 227.50

1 Piece(s) 46 Day(s) Flow monitor[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open Collector / AnalogVoltage13[DC1-5V] DC1-5V-DC[24] 24±10%IP40With unit conversion functionNonePFM5□□(S)-□-2-□With Panel-mount adapter + Front protective cover + with Connector for sensor connectionPower supply, output connection cableWith operation manual (Japanese and English)Without calibration certificateCurrent InputNone-

SGD 218.75

1 Piece(s) 46 Day(s) Flow monitor[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open Collector / AnalogVoltage13[DC1-5V] DC1-5V-DC[24] 24±10%IP40With unit conversion functionYesPFM5□□(S)-□-2-□With connector for sensor connectionPower supply, output connection cableWith operation manual (Japanese and English)Without calibration certificateCurrent InputNone-

SGD 218.75

1 Piece(s) 46 Day(s) Flow monitor[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open Collector / AnalogVoltage13[DC1-5V] DC1-5V-DC[24] 24±10%IP40SI unit fixedYesPFM5□□(S)-□-2-□With connector for sensor connectionPower supply, output connection cableWith operation manual (Japanese and English)Without calibration certificateCurrent InputNone-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)