(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Pressure Switch (Built-In Regulator Type) ISE35 Series (Part Numbers)

Digital Pressure Switch (Built-In Regulator Type) ISE35 Series

A pressure switch made by SMC.

[Features]
· Can be mounted to modular type
· Can be mounted to ARM10/11 series
· Pressure display unit can be changed
· Has a chatter-prevention function
· Power-saving mode

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

ISE35-N-25-B

Specifications of Digital Pressure Switch (Built-in Regulator Type) ISE35 Series

External appearance of digital pressure switch (built-in regulator type)

External appearance of digital pressure switch (built-in regulator type)

Lead entry specification ISE35-N (Wiring bottom entry)

Lead entry specification ISE35-N (Wiring bottom entry)

Lead entry specification ISE35-R (Wiring top entry)

Lead entry specification ISE35-R (Wiring top entry)

Option 1: ISE35-□-□-□L (Lead with connector [2 m in length])

Option 1: ISE35-□-□-□L (Lead with connector [2 m in length])

Option 2: ISE35-□-□-□□A  (AR/AW Series installation kit)

Option 2: ISE35-□-□-□□A (AR/AW Series installation kit)

Option 2: ISE35-□-□-□□B  (ARM10/11 Series mounting kit)

Option 2: ISE35-□-□-□□B (ARM10/11 Series mounting kit)

Applicable Series

A product series that this product can be installed on.

Product series nameProduct series model
F.R.L. combinationAC20・AC25・AC30・AC50・AC55・AC60
AC20A・AC30A・AC40A・AC50A・AC60A
AC20B・AC25B・AC30B・AC50B・AC55B・ AC60B
AC20C・AC25C・AC30C・AC40C
AC20D・AC30D・AC40D
RegulatorAR20 (K)・AR25 (K)・AR30 (K)・AR40 (K)・ AR50 (K)・AR55 (K)・AR60 (K)
Filter RegulatorAW20 (K)・AW30 (K)・AW40 (K)・AW60 (K)
Mist separator
Regulator
AWM20・AWM30・AWM40
Micro mist separator
Regulator
AWD20・AWD30・AWD40
Small manifold
Regulator
ARM10・ARM11
Direct acting precision regulatorARP20 (K)・ARP30 (K)・ARP40 (P)

Model Number Notation

Output specifications

  • 25: NPN output
  • 65: PNP output

Unit specifications

  • Blank: With unit switching function * 1
  • M: SI unit fixed * 2
  • P: Pressure unit: psi (default) with unit switching function * 1
  1. * 1Under the New Measurement Act of Japan, units with the unit switching function cannot be used in Japan.
  2. * 2Fixed unit: MPa

Specifications

ModelISE35
Rated pressure range0 to 1 MPa
Display / Set pressure range-0.1 to 1 MPa
Withstand pressure1.5 MPa
Display / Minimum set unit0.01 MPa
FluidAir, non-corrosive gases, nonflammable gas
Power supply voltage12 to 24 V DC ± 10%, ripple (p-p) 10% or less (With reverse connection protection)
Current Consumption55 mA or less (At no load)
Switch outputNPN or PNP open collector output, 1 output
-Maximum load current80 mA
Maximum applied voltage30 V (at NPN output)
Residual voltage1 V or less (with load current of 80 mA)
Response Time1s (0.25, 0.5, 2, 3s selection)
Short-circuit protectionYes
Repeatability±1%F.S
HysteresisHysteresis modeAdjustable (can be set from 0)
Window Comparator Mode
Display3-digit 7-segment display, 2-color display (red/green) Linkable with switch
Display accuracy±2% F.S. ±1 digit (At 25°C ± 3°C)
Indicator lightOUT: Lights when ON (Green)
EnvironmentProtective EnclosureIP40
Operating temperature range-5 to 50℃ (No condensation or freezing)
Lead wire with connector
(Option: For L)
Oil-resistant cabtire cord
3-core ø3.4 (diameter: 3.4 mm) 2 m
Conductor cross-sectional area: 0.2 mm^2 (AWG25)
Insulator outer diameter: 1.16 mm
WeightApprox. 14 g (main unit only) Approx. 38 g (Including lead wire with connector)
StandardsCE UL/CSA (E216656)

Internal Circuit and Connection

-25 NPN  (1 Output)

-25 NPN (1 Output)

-65 PNP  (1 Output)

-65 PNP (1 Output)

Dimensions

 

(Units: mm)

 

Dimensional drawing of digital pressure switch (Built-in regulator type)

Dimensional drawing of digital pressure switch (Built-in regulator type)

Option 1: Dimensional drawing of lead wire with connector

Option 1: Dimensional drawing of lead wire with connector

  • *See the SMC catalog for specification details.
  • *The product image is a representative image only.
Part Number
ISE35-N-25-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Fluid Characteristics Pressure Type Number of Output Points Power Supply Type Power Supply Voltage
(V)
Protection Structure Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Details Type Option Pressure Setting Range Wiring Specifications

-

1 Piece(s) Quote Pressure SwitchAir / Nitrogen Gas / Argon[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionNoneNone0 to 1 MPa-ARM10/11 Series mounting kit-0.1 to 1 MPaBottom entry

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE35-N-25-B in the Digital Pressure Switch (Built-In Regulator Type) ISE35 Series series.

Similar Part Numbers

Part Number
ISE35-N-25
ISE35-N-25-A
ISE35-N-25-A-X501
ISE35-N-25-B-X501
ISE35-N-25-L
ISE35-N-25-LA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Fluid Characteristics Pressure Type Number of Output Points Power Supply Type Power Supply Voltage
(V)
Protection Structure Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Details Type Option Pressure Setting Range Wiring Specifications

SGD 144.55

1 Piece(s) 46 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionNoneNone0 to 1 MPa-None-0.1 to 1 MPaBottom entry

-

1 Piece(s) Quote Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionNoneNone0 to 1 MPa-AR/AW Series mounting kit-0.1 to 1 MPaBottom entry

-

1 Piece(s) Quote Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionNoneLead wire length 3 m specification0 to 1 MPa-AR/AW Series mounting kit-0.1 to 1 MPaBottom entry

-

1 Piece(s) Quote Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionNoneLead wire length 3 m specification0 to 1 MPa-ARM10/11 Series mounting kit-0.1 to 1 MPaBottom entry

SGD 157.85

1 Piece(s) 46 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionLead wire with connectorNone0 to 1 MPa-None-0.1 to 1 MPaBottom entry

SGD 161.82

1 Piece(s) 46 Day(s) Pressure SwitchArgon / Nitrogen Gas / Air[Integrated Type] Integrated shapeNPN Open CollectorNoncorrosive / IncombustiblePositive Pressure1DC[12~24] 12 to 24 ±10%IP40With unit conversion functionLead wire with connectorNone0 to 1 MPa-AR/AW Series mounting kit-0.1 to 1 MPaBottom entry

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)