(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A hydraulic cylinder with reduced overall length.
[Features]
· CHSG: Conforms to ISO 6020-2.
· Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly.
· Smaller cover cross section compared to tie-rod cylinders.
· CHDSG: With auto switch.
· CHSG: Without auto switch.
Part Number
Configured Part Number is shown.
CHDSGB32-50-M9BL
ISO Standard Hydraulic Cylinder CHSG Series external appearance
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|
Action | Double Acting: Single Rod | ||||||
Fluid | General mineral hydraulic fluid | ||||||
Nominal pressure | 16 MPa | ||||||
Maximum allowable working pressure | 20 MPa | ||||||
Proof pressure | 24 MPa | ||||||
Minimum operating pressure | With pressure at rod side | 0.25 MPa | |||||
With pressure at head side | 0.15 MPa | ||||||
Ambient and fluid temperature | Without magnet | -10 to 80°C | |||||
Built-in magnet | -10 to 60°C | ||||||
Piston speed | 8 to 300 mm/s | ||||||
Cushion | Cushion seal | ||||||
Thread tolerance | JIS 6g/6H | ||||||
Stroke length tolerance | From 100 st: 0 to +0.8, 101 to 250 st: 0 to +1.0, 251 to 630 st: 0 to +1.25, 631 to 1,000 st: 0 to +1.4 |
*For definitions of terms related to pressure, please contact the manufacturer.
Tube Inner Diameter (mm) | Standard stroke (mm) |
---|---|
32 | 25 to 800 |
40 | 25 to 800 |
50 | 25 to 800 |
63 | 25 to 800 |
80 | 25 to 800 |
100 | 25 to 1,000 |
(Unit: N)
Tube inner diameter (mm) | Rod diameter (mm) | Operating direction | Pressure area (mm2) | Operating pressure (MPa) | |||
---|---|---|---|---|---|---|---|
3.5 | 7 | 10 | 16 | ||||
32 | 18 | OUT | 804 | 2,814 | 5,628 | 8,040 | 12,864 |
IN | 549 | 1,922 | 3,843 | 5,490 | 8,784 | ||
40 | 22 | OUT | 1,256 | 4,396 | 8,792 | 12,560 | 20,096 |
IN | 876 | 3,066 | 6,132 | 8,760 | 14,016 | ||
50 | 28 | OUT | 1,963 | 6,871 | 13,741 | 19,630 | 31,408 |
IN | 1,347 | 4,715 | 9,429 | 13,470 | 21,552 | ||
63 | 36 | OUT | 3,117 | 10,910 | 21,819 | 31,170 | 49,872 |
IN | 2,099 | 7,346 | 14,693 | 20,990 | 33,584 | ||
80 | 45 | OUT | 5,026 | 17,591 | 35,182 | 50,260 | 80,416 |
IN | 3,436 | 12,026 | 24,052 | 34,360 | 54,976 | ||
100 | 56 | OUT | 7,853 | 27,486 | 54,971 | 78,530 | 125,648 |
IN | 5,390 | 18,865 | 37,730 | 53,900 | 86,240 |
Theoretical output (N) = Pressure (MPa) × Pressure area (mm2)
(Unit: kg)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|---|
Basic weight (0 strokes) | Basic | B | 1.60 | 3.20 | 4.70 | 7.80 | 14.7 | 20.8 |
Transaxial foot | LA | 1.80 | 4.00 | 5.70 | 8.65 | 17.0 | 23.3 | |
Rod flange | FY | 1.90 | 4.10 | 6.00 | 9.10 | 16.7 | 22.9 | |
Head flange | FZ | 1.70 | 3.90 | 5.60 | 8.20 | 16.4 | 24.8 | |
Single clevis | CA | 1.60 | 3.40 | 5.60 | 8.20 | 16.4 | 24.8 | |
Double clevis | CB | 1.60 | 3.40 | 5.60 | 8.20 | 16.4 | 24.8 | |
Rod trunnion | TA | 1.70 | 3.40 | 5.20 | 8.40 | 15.9 | 22.5 | |
Center trunnion | TC | 1.90 | 3.90 | 5.80 | 9.40 | 18.2 | 25.4 | |
Additional weight per 10 strokes | 0.05 | 0.07 | 0.12 | 0.18 | 0.28 | 0.42 |
CHSG series diagram 1
CHSG series diagram 2
No. | Name | Material |
---|---|---|
1 | Rod cover | Carbon steel |
2 | Head cover | Carbon steel |
3 | Seal holder | Carbon steel |
4 | Cylinder tube | Stainless steel |
5 | Piston | Stainless steel |
6 | Magnet plate | Stainless steel |
7 | Cushion ring | Carbon steel |
8 | Cushion ring nut | Carbon steel |
9 | Bushing | Copper alloy |
10 | Piston rod | Carbon steel |
11 | Tie-rod | Chromium molybdenum steel |
12 | Tie-rod nut | Carbon steel |
13 | Cushion valve | Alloy steel |
14 | Valve holder | Carbon steel |
15 | Air release valve | Alloy steel |
16 | Check ball | Bearing steel |
17 | Retaining ring | Carbon tool steel |
18 | Set screw | Alloy steel |
19 | Pin | Stainless steel |
20 | Wear ring | Resin |
21 | Scraper | NBR |
22 | Rod seal | NBR |
23 | Back-up ring | Resin |
24 | Piston seal | NBR |
25 | Back-up ring | Resin |
26 | Cylinder tube gasket | NBR |
27 | Holder gasket | NBR |
28 | Valve seal | NBR |
29 | Valve holder gasket | NBR |
30 | Cushion seal | - |
31 | Piston gasket | NBR |
32 | Magnet | - |
Tube Inner Diameter (mm) | Part number |
---|---|
32 | CHSG32-PS |
40 | CHSG40-PS |
50 | CHSG50-PS |
63 | CHSG63-PS |
80 | CHSG80-PS |
100 | CHSG100-PS |
*Seal kit consists of items 21 to 26 and 30. Please order using the part number for each tube inner diameter.
Part Number |
---|
CHDSGB32-50-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Cushioning Mechanism | Port thread type | Rod tip shape | Port position | Magnet for auto switches | Switch | Lead wire (m) | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 50 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | M9B | 3 | 2 |
Loading...
Nominal Pressure | 16MPa | Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Tube Material | Stainless Steel | Piston Material | Stainless Steel | Specifications | ISO Standard |
Additional Function | No | Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CHDSGB32-50-M9BL in the ISO Standard Hydraulic Cylinder CHSG Series series.
Part Number |
---|
CHDSGB100-100A-B |
CHDSGB100-125-J59 |
CHDSGB100-150 |
CHDSGB32-500 |
CHDSGB32-50AH |
CHDSGB32-50AH-J59L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Cushioning Mechanism | Port thread type | Rod tip shape | Port position | Magnet for auto switches | Switch | Lead wire (m) | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | Standard | Both Sides | Rc | With rod end nut | Port on top / cushion valve below | Built-in | No switch | - | - | ||
- | 1 Piece(s) | Quote | 100 | 125 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | J59 | 0.5 | 2 | ||
SGD 2,632.35 | 1 Piece(s) | 46 Day(s) | 100 | 150 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
- | 1 Piece(s) | Quote | 32 | 500 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
- | 1 Piece(s) | Quote | 32 | 50 | Standard | Head Side | Rc | With rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
- | 1 Piece(s) | Quote | 32 | 50 | Standard | Head Side | Rc | With rod end nut | Port on top / cushion valve on the right | Built-in | J59 | 3 | 2 |
How can we improve?
How can we improve?