(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Clamp Cylinder, Double Guide Type, MK2T Series (Part Numbers)

Rotary Clamp Cylinder, Double Guide Type, MK2T Series

Horizontal mounting enabled Rotary Clamp Cylinder, Double Guide Type, MK2T Series.
[Features]
· The rotary mechanism uses 2 guide rollers, improving the non-rotating and rotating accuracy.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

MK2TG63-50LN

Rotary Clamp Cylinder, Double Guide Type, MK2T Series Details

Rotary Clamp Cylinder, Double Guide Type, MK2T Series: product images

Rotary Clamp Cylinder, Double Guide Type, MK2T Series: product images

Rotary Clamp Cylinder, Double Guide Type, MK2T Series Specification

Model Number Notation

Model number example

Model number example

Applicable Auto Switches

TypeSpecial functionsLead wire electrical entryIndicator lightWiring (output)Load voltage
DCAC
Solid state auto switch-GrommetYes3-wire (NPN)24 V5 V, 12 V-
3-wire (PNP)
2-wire12 V
Connector
Diagnostic indication (2-color indicator)Grommet3-wire (NPN)5 V, 12 V
3-wire (PNP)
2-wire12 V
Improved water resistance product (2-color indicator)3-wire (NPN)5 V, 12 V
3-wire (PNP)
2-wire12 V
With diagnostic output (2-color indicator)4-wire5 V, 12 V
Strong magnetic field resistant (2-color indicator)2-wire
(non-polarized)
-
Reed switch-GrommetYes3-wire
(NPN equivalent)
-5 V-
2-wire-200 V
24 V12 V100 V
NA5 V, 12 V100 V or less
ConnectorYes12 V-
NA5 V, 12 V24 V or less
Diagnostic indication (2-color indicator)GrommetYes--
TypeAuto switch model numberLead wire length (m)Pre-wired connectorApplicable load
PerpendicularIn-line0.5
(Nil)
1
(M)
3
(L)
5
(Z)
None
(N)
ø20 (diameter 20 mm), ø25 (diameter 25 mm)ø32 to 63 (diameter 32 to 63 mm)ø20 (diameter 20 mm)ø25 (diameter 25 mm)ø32 to 63 (diameter 32 to 63 mm)
Solid state auto switchM9NVM9N--IC circuitRelay, PLC
M9PVM9P--
M9BVM9B---
-J79C---
M9NWVM9NW-IC circuit
M9PWVM9PW-
M9BWVM9BW--
*1M9NAV*1M9NA-IC circuit
*1M9PAV*1M9PA-
*1M9BAV*1M9BA--
--F79F--IC circuit
--***P3DWA---
--**P4DW---
Reed switchA96VA96----IC circuit-
-A72-A72H-----Relay, PLC
*2A93VA93--
-A90----IC circuit
-A73C----
----IC circuit
-A79W------
  • *1 The auto switches with improved water resistance can be mounted on the above models, but the water-resistance of the model cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • *2 The 1‑m type lead wire is only applicable to the D-A93.
  • *Solid state auto switches marked with 〇 are made upon receipt of order.

**The D-P4DW type supports ø40 to 63 (diameter 40 to 63 mm).
**Only the D-P4DW type is assembled at the time of shipment.
***The D-P3DWA□ type supports ø25 to 63 (diameter 25 to 63 mm).

  • *Aside from those models listed above, there are other applicable auto switches.
  • *Auto switches are shipped together (but not assembled).

Specifications

Tube internal diameter (mm)202532405063
Operating methodDouble acting type
Rotation angle Note 1)90° ±5°
Rotary directionNote 2)Left, right
Rotary stroke (mm)192933
Clamp stroke (mm)10, 2020, 50
Theoretical clamping force (N) Note 3)1001853005258251,300
Applicable fluidsAir
Proof pressure1.5 MPa
Operating pressure range0.1 to 1 MPa
Ambient and working fluid temperatureWithout auto switch: -10 to 70°C (no freezing)
With auto switch: -10 to 60°C (no freezing)
LubricationNot required
Piping connection port diameterM5 × 0.8Rc1/8, NPT1/8, G1/8Rc1/4, NPT1/4, G1/4
MountingThrough hole / Both ends tapped common, head flange
CushioningRubber cushion
Stroke length tolerance+1.0
0
Operating piston speed50 to 200 mm/s
Non-rotating accuracy (clamp part)±1.0°±0.5°

Note 1) Refer to the rotary angle diagram.
Note 2) Direction of rotation viewed from the rod end when the piston rod is retracted
Note 3) Pressure: 0.5 MPa

Rotary angle diagram

Rotary angle diagram

Rotary angle diagram

Theoretical Output List

 

(Unit: N)

 

Tube internal diameter (mm)Rod diameter
(mm)
Operating directionPiston area
(cm2)
Operating pressure (MPa)
0.30.50.71.0
2012R260.8100139200
H390.2149208298
2512R3.7112185258370
H4.9149245341490
3216R6182300418600
H8243400557800
4016R10.53195257311,050
H12.53806258701,250
5020R16.55028251,1491,648
H19.65969801,3651,961
6325R267801,3001,8202,600
H31.29481,5602,1723,121

Note) Theoretical output (N) = pressure (MPa) × piston area (cm2) × 100.
Operating direction - R: Rod end (clamp) / H: Head end (unclamp)

Weight List / Through-Hole Mounting

 

(Unit: g)

 

Clamp stroke
(mm)
Tube internal diameter (mm)
202532405063
103674488061,008--
204335209141,1272,0492,609
50----2,6723,354

Additional Weight List

 

(Unit: g)

 

Tube internal diameter (mm)202532405063
Arm included100100200200350600
Head End Flange Type (Including Mounting Bolt)133153166198345531

Option Part Numbers / Arm

Tube internal diameter (mm)Model numberAccessories
20MK-A020ZClamp bolt
Hexagon socket head bolt
Hexagon nut
Spring washer
25
32MK-A032Z
40
50MK-A050Z
63MK2T-A063

Mounting Bracket Part Number / Flange

Tube internal diameter (mm)Model numberAccessories
20CQS-F020Hex socket head bolt
25CQS-F025
32MK2T-F032
40MK2T-F040
50MK2T-F050
63MK2T-F063

Structural Drawings

MK2T□20 to MK2T□63: structural drawings

MK2T□20 to MK2T□63: structural drawings

Component Parts

NumberPart nameMaterialsAdditional notes
1Rod coverStructural steel-
2Cylinder tubeAluminum alloy-
3PistonAluminum alloy-
4BushingOil-impregnated sintered alloyø20 (diameter 20 mm), ø25 (diameter 25 mm)
Bronze castingø32 to 63 (diameter 32 to 63 mm)
5Guide shaftStainless steelø20 (diameter 20 mm), ø25 (diameter 25 mm)
Structural steelø32 to 63 (diameter 32 to 63 mm)
6Guide rollerStructural steel-
7Retaining ringSpecial use steelø20 (diameter 20 mm), ø25 (diameter 25 mm)
ø32 to 63 (diameter 32 to 63 mm)
8Piston rodStainless steelø20 (diameter 20 mm), ø25 (diameter 25 mm)
Structural steelø32 to 63 (diameter 32 to 63 mm)
9DampersUrethane-
10Seal retainerAluminum alloy-
11Magnet--
12KeyStructural steel-
13ArmStructural steel-
14Clamp boltStructural steel-
15Hex nutStructural steel-
16Hex socket head boltStructural steel-
17Spring washerSteel wire-
18FlangeStructural steel-
19GasketNBR-
20Coil scraperBronze-
21Piston sealNBR-
22Rod sealNBR-
23Wear ringResin-
24Bottom plateAluminum alloy-
25Retaining ringSpecial use steel-
26Hex socket head bolt (with SW)Structural steel-
WasherStainless steelø25 (diameter 25 mm), ø32 (diameter 32 mm) only
Hex socket head boltStructural steel-

Replacement Parts / Seal Kit

Tube internal diameter (mm)202532405063
Order numberMK2T20-PSMK2T25-PSMK2T32-PSMK2T40-PSMK2T50-PSMK2T63-PS
ContentsSet of above numbers (19), (20), (21), (22)
  • *Seal kit is a set of (19), (20), (21), (22). Order the seal kit based on each bore size.

Rotary Clamp Cylinder, Double Guide Type, MK2T Series: Dimensions Examples

 

(Unit: mm)

 

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (1)

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (1)

 

(Unit: mm)

 

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (2)

Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (2)

Head End Flange Type

ModelABC
MK2TG20603948
MK2TG25644252

Through-Hole / Both Ends Tapped Common (Standard)

Tube internal diameterAøBCClamp stroke: 10 mmClamp stroke: 20 mm
QRSQRS
20364725.5116.5110.559136.5130.569
254052281191135913913369
Part Number
MK2TG63-50LN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke
(mm)
Support Type Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Clamping Force
(kN)
Rotating Direction Auto Switches Lead Wire Length
(m)
The number of the switches Port Screw Type Made to order specifications Connector type

SGD 928.78

1 Piece(s) 32 Day(s) 6350Head side flange1[Others] OthersWith Arm-10~701.3LeftWithout switch--RcNone-

Loading...

  1. 1

Basic Information

Operation Method Move Turning Rotation Angle θ 90°±5° Rod Motion Double Acting Piece Rod
Specifications Built-in magnet

Please check the type/dimensions/specifications of the part MK2TG63-50LN in the Rotary Clamp Cylinder, Double Guide Type, MK2T Series series.

Similar Part Numbers

Part Number
MK2TB20-10L-A93L
MK2TB20-10L-A93LS
MK2TB20-10L-A93VL
MK2TG63-50LN-M9BW
MK2TG63-50LN-M9BWL
MK2TG63-50LN-M9PWV-X1859
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke
(mm)
Support Type Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Clamping Force
(kN)
Rotating Direction Auto Switches Lead Wire Length
(m)
The number of the switches Port Screw Type Made to order specifications Connector type

SGD 392.93

1 Piece(s) 32 Day(s) 2010[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)1Female ThreadNo (Standard)-10~600.1LeftA9332M threadNone-

-

1 Piece(s) Quote 2010[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)1Female ThreadNo (Standard)-10~600.1LeftA9331M threadNone-

-

1 Piece(s) Quote 2010[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)1Female ThreadNo (Standard)-10~600.1LeftA93V32M threadNone-

-

1 Piece(s) Quote 6350Head side flange1[Others] OthersWith Arm-10~601.3LeftM9BW0.52RcNone-

-

1 Piece(s) Quote 6350Head side flange1[Others] OthersWith Arm-10~601.3LeftM9BW32RcNone-

-

1 Piece(s) Quote -50Head side flange-[Others] OthersWith Arm-10~601.3LeftM9PWV0.52RcHead side with pin hole-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)