(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Main Line Filter AFF Series (Part Numbers)

Main Line Filter AFF Series

The Main Line Filter AFF Series removes impurities such as oil, water and other contaminants.
[Features]
· Improves the function of down flow dryers, extends the life of precision filters and prevents trouble with equipment.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Main Line Filter AFF Series Details

Main Line Filter AFF Series: product images

Main Line Filter AFF Series: product images

Main Line Filter AFF Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure Note 1)0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Filtration3 μm (filtration efficiency 99%)
Element replacement interval2 years Note 1) or when the pressure drop has reached 0.1 MPa
  • *Note 1) with auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

ModelAFF2CAFF4CAFF8CAFF11CAFF22C
Rated flow capacity Note)
L/min (ANR)
3007501,5002,2003,700
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 1
Weight (kg)0.380.550.91.42.1
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable modelsAFF2CAFF4CAFF8CAFF11CAFF22C
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105

Model Number Notation

Model number example

Model number example

Structural Drawings

Main Line Filter AFF Series: structural drawings

Main Line Filter AFF Series: structural drawings

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AFF2CAFF4CAFF8CAFF11CAFF22C
4Element assemblyCotton, paper, etc.Except option FAFF-EL2BAFF-EL4BAFF-EL8BAFF-EL11BAFF-EL22B
For option FAFF-EL2B-FAFF-EL4B-FAFF-EL8B-FAFF-EL11B-FAFF-EL22B-F
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Main Line Filter AFF Series: Dimensions Examples

 

(Unit: mm)

 

Main Line Filter AFF Series: dimensional drawing

Main Line Filter AFF Series: dimensional drawing

ModelPiping connection port diameterABCDEFGBracket related dimensionsClogging
checker
related dimensions
Differential pressure
switch
related dimensions
HIJKTULMVNOPQRSWXYZ
AFF2C1/8, 1/4161109963236310176562056612610355470264.51.624373241
AFF4C1/4, 3/81751411376237610193662486612610406680285227373641
AFF8C3/8, 1/220718145902390102258028877147125080953452.332374241
AFF11C1/2, 3/4228201661062310610249903110991891555881115093.237374341
AFF22C3/4, 1262242001222312210281100331099189156510212660103.239375141
Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Tube Flange Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Nominal of pipe flange Element Replaceability Auto drain accessories Pressure gauge accessories Companion flange accessories Anchor bolt accessories Compatible Models

Loading...

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)