(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
MLGP Series Low Profile Guide Cylinder With Lock can hold the clamped state.
[Features]
· Prevents drops for press fitting jigs, etc.
· Drop protection for lifter.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Easy manual unlocking.
· 4 types of mounting are possible.
· 2 types of guide rod bearing parts suitable for different applications.
Part Number
Configured Part Number is shown.
MLGPL25-50-F-M9BWZ
MLGP Series Low Profile Guide Cylinder With Lock product image
Model number examples
Symbols | Specifications/contents |
---|---|
-XC87 | Heavy duty specification ø40 to 100 (diameter 40 to 100 mm) only |
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Action | Double-acting type | |||||||
Fluid | Air | |||||||
Proof Pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.2 MPa* | |||||||
Ambient and Working Fluid Temperature | -10°C to 60°C (no freezing) | |||||||
Piston Speed | 50 to 400 mm/s | |||||||
Cushioning | Rubber bumper at both ends | |||||||
Lubrication | Not required (non-lubricated) | |||||||
Stroke Length Tolerance | (0 to +1.5) mm | |||||||
Port size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 |
*When the unlocking air and cylinder operating air are not common, the minimum operating pressure is 0.15 MPa.
(The minimum operating pressure for the cylinder alone is 0.15 MPa.)
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Locking Method | Spring locking (exhaust locking) | |||||||
Unlocking pressure | 0.2 MPa or more | |||||||
Locking Starting Pressure | 0.05 MPa or less | |||||||
Locking Direction | One direction (extension locking, retraction locking) | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Unlocking port size (Rc, NPT, G) | M5 × 0.8 | 1/8 | 1/4 | |||||
Holding force (maximum static load) (N)* | 157 | 245 | 402 | 629 | 982 | 1,559 | 2,513 | 3,927 |
*The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity.
Diagram: ø20 (20-mm diameter), ø25 (25-mm diameter), ø32 (32-mm diameter)
Number | Part Name | Material | Notes | |
---|---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized aluminum | |
2 | Lock body | Aluminum alloy | Hard anodized aluminum | |
3 | Piston | Aluminum alloy | Chromate | |
4 | Piston rod | ø20 (20‑mm diameter), ø25 (25‑mm diameter) | Stainless steel | Hard chrome plated |
ø32 mm | Carbon steel | |||
5 | Head cover | Aluminum alloy | Chromate | |
6 | Intermediate collar | Aluminum alloy | Chromate | |
7 | Lock ring | Carbon steel | Heat treated | |
8 | Brake spring | Steel wire | Zinc chromate | |
9 | Guide rod | Type M | Carbon steel | Hard chrome plated |
Type L | High carbon chrome bearing steel | Hard chrome plated | ||
10 | Plate | Rolled steel | Nickel plated | |
11 | Plate mounting bolt | Chrome molybdenum steel | Nickel plated | |
12 | Bolt for guide | Chrome molybdenum steel | Nickel plated | |
13 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
14 | Bushing | Resin/Copper alloy (Multiple layers) | MLGPM type | |
15 | Ball bushing | - | MLGPL type | |
16 | Spacer | Aluminum alloy | Chromated (MLGPL type only) | |
17 | Pivot | Chrome molybdenum steel | Heat treated, hard chrome plated | |
18 | Dust cover | Stainless steel | - | |
19 | Type C Retaining Ring for Hole | Carbon tool steel | Phosphate conversion coating | |
20 | Damper A | Urethane | - | |
21 | Damper B | Urethane | - | |
22 | Magnet | - | - | |
23 | Parallel pin | Stainless steel | - | |
24 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - | |
25 | Dust cover holding bolt | Carbon steel | - | |
26 | Hexagon socket head plug | Carbon steel | - | |
27 | Holder | Resin | MLGPM type only | |
28 | Felt | Felt | MLGPM type only | |
29 | Type C Retaining Ring for Hole | Carbon tool steel | Phosphate coated (MLGPL type only) | |
30 | Rod packing | NBR | - | |
31 | Scraper | NBR | - | |
32 | Piston packing | NBR | - | |
33 | Lock ring seal | NBR | - | |
34 | Gasket A | NBR | - | |
35 | Gasket B | NBR | - | |
36 | Lock body gasket | NBR | - | |
37 | Lock release bolt | Chrome molybdenum steel | - | |
38 | Steel ball | High carbon chrome bearing steel | - |
Dimensional drawings: MLGPM, MLGPL
(Units: mm)
Tube inner diameter (mm) | Standard Stroke (mm) | B | C | DA | FA | FB | G | GA | GB | H | HA | IA | IB | IC | ID | IE | IF | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Extension locking | Retraction locking | Rc, NPT | G | ||||||||||||||||||
Rc, NPT | G | Rc, NPT | G | ||||||||||||||||||
20 | 20, 30, 40, 50, 75, 100, 125 150, 175, 200, 250, 300, 350 | 79.5 | 37 | 10 | 10 | 32.5 | 36 | 10.5 | 8.5 | 83 | M5 | 26.5 | 36 | 9.5 | 9.5 | 6 | 6 | - | - | M5 × 0.8 | M5 × 0.8 |
25 | 84 | 37.5 | 12 | 10 | 36.5 | 42 | 11.5 | 9 | 93 | M5 | 30.5 | 40 | 10 | 10 | 7.5 | 7.5 | - | - | M5 × 0.8 | M5 × 0.8 | |
32 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350 | 91 | 37.5 | 16 | 12 | 41.5 | 48 | 12.5 | 9 | 112 | M6 | 31.5 | 49 | 9 | 8 | 9 | 4 | 32 | 3 | 1/8 | M5 × 0.8 |
(Units: mm)
Tube inner diameter (mm) | IG | IH | J | K | L | MM | ML | NN | OA | OB | OL | PA | PB | PW | Q | R | S | T | U | VA | VB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 6.5 | 21.2 | 18 | 18 | 24 | M5 × 0.8 | 13 | M5 × 0.8 | 5.4 | 9.5 | 5.5 | 12.5 | 10.5 | 25 | 18 | 70 | 30 | 81 | 54 | 72 | 44 |
25 | 7 | 23.2 | 21 | 21 | 30 | M6 × 1.0 | 15 | M6 × 1.0 | 5.4 | 9.5 | 5.5 | 12.5 | 13.5 | 30 | 26 | 78 | 38 | 91 | 64 | 82 | 50 |
32 | 8 | 30.2 | 24 | 24 | 34 | M8 × 1.25 | 20 | M8 × 1.25 | 6.6 | 11 | 7.5 | 7 | 15 | 35.5 | 30 | 96 | 44 | 110 | 78 | 98 | 63 |
(Units: mm)
Tube inner diameter (mm) | WA | ||||||
---|---|---|---|---|---|---|---|
st ≤ 25 | st ≤ 30 | 25 < st ≤ 100 | 30 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 300 | 300 < st ≤ 350 | |
20 | - | 24 | - | 44 | 120 | 200 | 300 |
25 | - | 24 | - | 44 | 120 | 200 | 300 |
32 | 24 | - | 48 | - | 124 | 200 | 300 |
(Units: mm)
Tube inner diameter (mm) | WB | X | XA | XB | YY | YL | Z | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
st ≤ 25 | st ≤ 30 | 25 < st ≤ 100 | 30 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 300 | 300 < st ≤ 350 | |||||||
20 | - | 29 | - | 39 | 77 | 117 | 167 | 28 | 3 | 3.5 | M6 × 1.0 | 12 | 17 |
25 | - | 29 | - | 39 | 77 | 117 | 167 | 34 | 4 | 4.5 | M6 × 1.0 | 12 | 17 |
32 | 33 | - | 45 | - | 83 | 121 | 171 | 42 | 4 | 4.5 | M8 × 1.25 | 16 | 21 |
(Units: mm)
Tube inner diameter (mm) | A | DB | E | ||||
---|---|---|---|---|---|---|---|
st ≤ 50 | 50 < st ≤ 200 | 200 < st | st ≤ 50 | 50 < st ≤ 200 | 200 < st | ||
20 | 79.5 | 111 | 148.5 | 12 | 0 | 31.5 | 69 |
25 | 84 | 115.5 | 152.5 | 16 | 0 | 31.5 | 68.5 |
32 | 128.5 | 133.5 | 171.5 | 20 | 37.5 | 42.5 | 80.5 |
Tube inner diameter (mm) | A | DB | E | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
st ≤ 30 | st ≤ 50 | 30 < st ≤ 100 | 50 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 350 | st ≤ 30 | st ≤ 50 | 30 < st ≤ 100 | 50 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 350 | ||
20 | 89.5 | - | 106.5 | - | 130.5 | 148.5 | 10 | 10 | - | 27 | - | 51 | 69 |
25 | 100 | - | 116 | - | 135 | 152.5 | 13 | 16 | - | 32 | - | 51 | 68.5 |
32 | - | 112.5 | - | 129.5 | 149.5 | 171.5 | 16 | - | 21.5 | - | 38.5 | 58.5 | 80.5 |
Part Number |
---|
MLGPL25-50-F-M9BWZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Locking Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 50 | High rigidity / high precision high class guide / With fall prevention function | Rc | M9BW | 5 | 2 | Ball bushing bearing | None | Extension locking |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber bumper at both ends | Operating Pressure(MPa) | 0.2 to 1.0 |
Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part MLGPL25-50-F-M9BWZ in the MLGP Series Low Profile Guide Cylinder With Lock series.
Part Number |
---|
MLGPL100-100-B-M9BM |
MLGPL100-100-B-M9BWS |
MLGPL100-100-B-Z73L |
MLGPL25-50-F-M9NL |
MLGPL25-50-F-M9NV3 |
MLGPL25-50-F-M9NWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Locking Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9B | 1 | 2 | Ball bushing bearing | None | Retraction locking | ||
- | 1 Piece(s) | Quote | 100 | 100 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9BW | 0.5 | 1 | Ball bushing bearing | None | Retraction locking | ||
- | 1 Piece(s) | Quote | 100 | 100 | With fall prevention function / High rigidity / high precision high class guide | Rc | Z73 | 3 | 2 | Ball bushing bearing | None | Retraction locking | ||
- | 1 Piece(s) | Quote | 25 | 50 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9N | 3 | 2 | Ball bushing bearing | None | Extension locking | ||
- | 1 Piece(s) | Quote | 25 | 50 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9NV | 0.5 | 3 | Ball bushing bearing | None | Extension locking | ||
- | 1 Piece(s) | Quote | 25 | 50 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9NW | 3 | 2 | Ball bushing bearing | None | Extension locking |
How can we improve?
How can we improve?