(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
HYG Series Hygienic Design Cylinder with an easy-to-clean format.
[Features]
· Air cylinder with improved water resistance.
· To keep the product flat, grooves for auto switches and holes for cushion needles, etc. have been eliminated.
· Approximately 5 times increase in lifespan (compared to manufacturer's current models).
· Able to handle food grease (NSF-H1 certified).
· NBR or FKM can be selected as the external sealant material.
· Mounting part: ISO standard (VDMA) compliant (HYC).
Part Number
Configured Part Number is shown.
HYDG32H-200-F6B
HYG Series Hygienic Design Cylinder product image
Model number examples
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Action | Double acting | |||||
Fluid | Air | |||||
Minimum operating pressure | 0.2 MPa | 0.15 MPa | ||||
Maximum operating pressure | 1.0 MPa | |||||
Proof Pressure | 1.5 MPa | |||||
Ambient and Working Fluid Temperature | 0°C to 60°C | |||||
Lubrication | Not required | |||||
Piston Speed | 50 to 500 mm/s (with pressure at 1.0 MPa)* | |||||
Cushioning | Rubber cushion | |||||
Stroke length tolerance | (0 to +1.5) mm |
*Use the product below the allowable kinetic energy.
Diagram: HYG Series Hygienic Design Cylinder
Number | Part Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Body | Aluminum alloy | 1 | Anodic oxide film |
2 | Plate | Aluminum alloy | 1 | Anodic oxide film |
3 | Piston rod | Stainless steel | 1 | Hard chrome plating |
4 | Guide rod | Stainless steel | 2 | Special coating |
5 | Rod cover | Aluminum alloy | 1 | Anodic oxide film |
6 | Head cover | Aluminum alloy | 1 | Chromate |
7 | Piston | Aluminum alloy | 1 | - |
8 | Bushing | Stainless steel | 4 | Special coating |
9 | Magnetic holder | Aluminum alloy | 1 | Chromate |
10 | Bumper A | Resin | 1 | - |
11 | Damper B | Resin | 1 | - |
12 | Scraper (piston rod) | Stainless steel + NBR | 1 | (FKM can be selected) |
13 | Scraper (guide rod) | Stainless steel + NBR | 2 | (FKM can be selected) |
14 | Port plug | Stainless steel | 3 | - |
15 | Rod packing | NBR | 1 | (FKM can be selected) |
16 | Piston packing | NBR | 1 | - |
17 | O-ring (rod end) | NBR | 1 | (FKM can be selected) |
18 | O-ring (head end) | NBR | 1 | - |
19 | Seal washer | Stainless steel + NBR | 3 | (FKM can be selected) |
20 | Magnet | - | 1 | (Only built-in magnet) (Over ø32 [32‑mm diameter]: 2 magnets) |
21 | Switch rail base | Stainless steel | 2 | (Only built-in magnet) |
22 | Switch rail | Stainless steel | 1 | (Only built-in magnet) |
23 | Hexagon bolt | Stainless steel | 2 | (Only built-in magnet) |
Tube inner diameter | Part No. | Set contents |
---|---|---|
20 | HYG20□-PS | Set of (15), (16), (17), (19) listed above |
25 | HYG25□-PS | |
32 | HYG32□-PS |
Symbol | Material |
---|---|
R | NBR |
H | External FKM* |
Dimensional drawings: without auto switch HYG20, 25
(Units: mm)
Tube inner diameter | Standard Stroke | A | B | ||||||
---|---|---|---|---|---|---|---|---|---|
30 st or less | 31 to 50 st | 51 to 100 st | 101 st or more | 30 st or less | 31 to 50 st | 51 to 100 st | 101 st or more | ||
20 | 20, 30, 50, 100, 150, 200 | 78.5 | 88.5 | 108.5 | 128.5 | 52 | 62 | 82 | 102 |
25 | 86 | 96 | 116 | 136 | 56.5 | 66.5 | 86.5 | 106.5 |
(Units: mm)
Tube inner diameter | C | D | E | F | G | H | J | K | L | MA | MB | N | P | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 36 | 83 | 14 | 30 | 81 | 18 | 54 | 12 | 10 | 4 | 27 | 12.5 | M5 × 0.8 | 16 |
25 | 42 | 93 | 16 | 38 | 91 | 21 | 64 | 16 | 12 | 4.5 | 32 | 13.5 | M5 × 0.8 | 18 |
(Units: mm)
Tube inner diameter | PB | PC | PD | QA | QB | RA | RB | RC | RD | RE | RF | TA | TB | TC | TD | UA | UB | UC | UD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 32.5 | 14 | 28.5 | 7 | 68.5 | 39 | 9.5 | 32 | 5.4 | M6 × 1 | 12 | 24 | 72 | M5 × 0.8 | 13 | 18 | 70 | M5 × 0.8 | 10 |
25 | 34.5 | 15 | 34 | 8.5 | 78.5 | 41.5 | 9.5 | 38 | 5.4 | M6 × 1 | 12 | 29 | 80 | M6 × 1 | 14.5 | 26 | 78 | M6 × 1 | 12 |
Part Number |
---|
HYDG32H-200-F6B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Sealing materials | Grease |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 200 | 0.15 to 1.0 | With built-in magnet and switch rail | Rc | F6B | 0.5 | 2 | External FKM | Standard grease (for non-food) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
Please check the type/dimensions/specifications of the part HYDG32H-200-F6B in the HYG Series Hygienic Design Cylinder series.
Part Number |
---|
HYDG20H-100 |
HYDG20H-100-F6B |
HYDG20H-100-F6BL |
HYDG32H-200-F6BL |
HYDG32H-200F |
HYDG32H-200F-F6BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Sealing materials | Grease |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | 0.2 to 1.0 | With built-in magnet and switch rail | M Screw | Without switch | - | - | External FKM | Standard grease (for non-food) | ||
- | 1 Piece(s) | Quote | 20 | 100 | 0.2 to 1.0 | With built-in magnet and switch rail | M Screw | F6B | 0.5 | 2 | External FKM | Standard grease (for non-food) | ||
- | 1 Piece(s) | Quote | 20 | 100 | 0.2 to 1.0 | With built-in magnet and switch rail | M Screw | F6B | 3 | 2 | External FKM | Standard grease (for non-food) | ||
SGD 1,698.32 | 1 Piece(s) | 46 Day(s) | 32 | 200 | 0.15 to 1.0 | With built-in magnet and switch rail | Rc | F6B | 3 | 2 | External FKM | Standard grease (for non-food) | ||
- | 1 Piece(s) | Quote | 32 | 200 | 0.15 to 1.0 | With built-in magnet and switch rail | Rc | Without switch | - | - | External FKM | Food compatible grease | ||
- | 1 Piece(s) | Quote | 32 | 200 | 0.15 to 1.0 | With built-in magnet and switch rail | Rc | F6B | 3 | 2 | External FKM | Food compatible grease |
How can we improve?
How can we improve?