(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Ball bushing bearings and slide bearings are standard for all series.
· Workpieces can be mounted on 3 surfaces.
· Twice the thrust, non-rotating accuracy of ±0.1°.
· Adjustable stroke range of 0 to -5 mm.
Part Number
Configured Part Number is shown.
CXSJL6-30-M9BM
Model Number Notation
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 |
---|---|---|---|---|---|---|
Applicable fluids | Air (non-lube) | |||||
Proof pressure | 1.05 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||
Minimum operating pressure | 0.15 MPa | 0.1 MPa | 0.05 MPa | |||
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |||||
Operating piston speed | 30 to 800 mm/s | 30 to 700 mm/s | 30 to 600 mm/s | |||
Cushioning | Rubber bumper at both ends | |||||
Stroke adjustable range | 0 to -5 mm compared to the standard stroke | |||||
Port size | M3 × 0.5 | M5 × 0.8 | Rc (NPT, PF) 1/8 | |||
Allowable Kinetic Energy | 0.016 J | 0.064 J | 0.095 J | 0.17 J | 0.27 J | 0.32 J |
CXSJM6 (slide bearing) structural drawing
CXSJL6 (ball bushing bearing) structural drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Housing | Aluminum Alloy | Hard Anodize |
2 | Piston rod A | Carbon steelNote) | Hard chrome plated |
3 | Piston rod B | Carbon steelNote) | Hard chrome plated |
4 | Rod Cover | Aluminum bearing alloy | - |
5 | Head cover | Aluminum Alloy | Anodized |
6 | Plate | Aluminum Alloy | Glossy, self-coloring hard anodized aluminum |
7 | Piston A | Aluminum Alloy | Chromate treatment |
8 | Piston B | Aluminum Alloy | Chromate treatment |
9 | Magnet | - | - |
10 | Bumper bolt | Carbon steel | Nickel plating |
11 | Hex nut | Carbon steel | Zinc chromate |
12 | Dampers | Urethane | - |
13 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
14 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
15 | Retaining Ring | Special steel | Phosphate coated |
16 | Damper B | Urethane | - |
17 | Piston Gasket | NBR | - |
18 | Rod Gasket | NBR | - |
19 | O-ring | NBR | - |
20 | O-ring | NBR | - |
21 | Seal retainer | Stainless steel | - |
22 | Retaining ring B | Special steel | Phosphate coated |
23 | Bolt holder | Stainless steel | - |
24 | Bearing spacer | Aluminum bearing alloy | - |
25 | Ball bushing | - | - |
26 | Piston rod A | Special steel | Hard chrome plated |
27 | Piston rod B | Special steel | Hard chrome plated |
28 | O-ring | NBR | - |
29 | Piston C | Stainless steel | - |
30 | Bumper holder | Resin | - |
Note) Stainless steel for CXSM6.
(Unit: mm)
ø6 (6‑mm bore size) standard piping dimensional drawing
Part Number |
---|
CXSJL6-30-M9BM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 322.93 | 1 Piece(s) | 46 Day(s) | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | M9B | 1 | 2 | Ball bushing bearing | None | Standard piping |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Cylinder with functions of thrusting and boosting | Cushion | Rubber bumper at both ends | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CXSJL6-30-M9BM in the Dual-Rod Cylinder, Compact Type CXSJ Series series.
Part Number |
---|
CXSJL10-10-A90VL |
CXSJL10-10-A93 |
CXSJL10-10-A93L |
CXSJL6-30-M9BS |
CXSJL6-30-M9BSBPC |
CXSJL6-30-M9BV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | A90V | 3 | 2 | Ball bushing bearing | None | Standard piping | ||
SGD 279.77 | 1 Piece(s) | Quote | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | A93 | 0.5 | 2 | Ball bushing bearing | None | Standard piping | ||
SGD 291.32 | 1 Piece(s) | 31 Day(s) | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | A93 | 3 | 2 | Ball bushing bearing | None | Standard piping | ||
SGD 269.15 | 1 Piece(s) | 46 Day(s) | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | M9B | 0.5 | 1 | Ball bushing bearing | None | Standard piping | ||
- | 1 Piece(s) | Quote | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | M9B | 0.5 (M8 4-pin plug connector) | 2 | Ball bushing bearing | None | Standard piping | ||
- | 1 Piece(s) | Quote | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | M9BV | 0.5 | 2 | Ball bushing bearing | None | Standard piping |
How can we improve?
How can we improve?